Fuel Filtration Assemblies – Racor FBO Series | Product Series

Filter by

    No filters selected

Use Case

Number of Housings

Pre-Installed Optional Accessories

Flow Rate (gpm)

Flow Rate (lph)

Filter Element

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fuel Filtration Assemblies – Racor FBO Series

Fuel Filtration Assemblies – Racor FBO Series

Racor FBO Series Filtration Assemblies are designed to meet the tough conditions of today’s industrial and marine refueling operations. The filters come in a variety of configurations and offer easy, tool-free cartridge change-outs.

Technical Specifications

  • Product Series: Cartridge FF/WS, FBO
  • Brand: Racor
  • For Fluid Type: Diesel/Gasoline
  • Mounting Type: Single units available with or without bracket, or as 2 manifolded assemblies on a stand, or 2 assemblies on a single head with mounting holes.
  • Micron Rating: 1 micron, 5 micron, 10 micron, 25 micron available. See "FBO SERIES REPLACEMENT ELEMENTS".
  • Valve Type: Available with a manifolded pair of housings with 3-way ball valves, or with a single head with central contol valve.
  • Heat Type: Option: Part# FBO-HTR-KIT. (Not for Gasoline)
  • Materials of Construction: Aluminum head, Steel Bowl
  • Port Size: 1-1/2 inch (2x), NPT (2x), 1 inch (2x), NPT on the manifolded housing pair on a stand.
  • Application: Fuel Transfer/Engine Filtration
  • Water Sensor Option: Order Part# RK18-1656 bushing + RK30880E Sensor
  • Pressure Rating: 150 psi at 240°F, 10.3 bar at 115°C
  • Operating Temperature: -40 to 255 °F, -40 to 124 °C
  • Weight: Approxmiate dry weight range: 15 lb / 6.8 kg to 195 lb / 88.6 kg depending on model selected
  • Compatible Element: Replacement elements depend on application and part number selected. See "FBO SERIES REPLACEMENT ELEMENTS"
  • Drain Option: Drain valve included on all FBO assemblies
  • Indicator Type: Order Parts#<br/>72694 0-15 psid (Included on select models)<br/>72783 0-30 psid
  • Additional Options: Order Sight Glass Part #72710, Sight Glass Included on select models
  • Height: 19 to 36 inch, 47.7 to 92 cm depending on model selected.
  • Width: 8.6 to 27 inch, 21.8 to 68.5 cm depending on model selected.
Safety Warning

Full Product Description

Racor FBO Series Filtration Assemblies are designed to meet the tough conditions of today’s industrial and marine refueling operations. They can be used for a variety of applications, including mobile refuelers, refueling cabinets, diesel fuel dispensing pumps, and primary fuel filter/water separators on large diesel engines.

The assemblies feature a locking ring collar, which attaches the filter housing to the aluminum die-cast filter head with four oversized wing bolts. The locking ring collar allows a single person to perform service by hand-loosening the four collar bolts, rotating and lowering the bowl assembly, and removing the dirty element. With the new element installed, the procedure is reversed. The wing bolts are then hand tightened to complete the service.

Several FBO models are available for purchase, including basic single units, pre-configured units, and duplex/manifold units. Three different cartridge types are available in multiple micron ratings. FBO assemblies support flow rates ranging from 20 to 75 gpm (76 to 284 lpm), depending on the model, type of element installed, and fuel type being filtered.

The FBO’s housing is powder-coated and capable of withstanding up to 150 psi (1034 kPa) at 240°F (116°C). A manual vent valve on the head and a manual drain valve in the steel bowl help provide ease of service. Some assemblies include a heavy-duty mounting bracket with integral fittings that extend the 1-1/2” NPT ports connections.

Dual (DFBO) unit assemblies have a single manifold head with a central rotary valve for diverting fuel flow from one housing to the other. With this valve, a clean reserve filter can be brought into service while the engine is running.

Notes on Use

•On DFBO assemblies, the central rotary valve for diverting fuel flow from one housing to the other is not internally leak-proof, so servicing a dirty element should only take place with the engine off.
•For FBO assemblies that include a filter in the housing, choose the desired type and micron rating. For FBO housings that do not come with an element installed, you will need to purchase elements separately. For additional information, consult literature in the “Product Support” tab.
Markets:
•Agriculture
•Construction
•Power Generation
•Oil and Gas
•Marine

Applications:
•Diesel and Biodiesel (e.g., fuel dispensing systems, marine fuel docks, mobile refueling units, refueling cabinets, fuel filter water separators)

Benefits:
•Removes water that enters the system during refueling. Any water present in the fuel stream will support bacterial growth, which can cause clogged filters and result in the formation of corrosive acids. Susceptible components then rust and corrode, leading to erosion and wear of critical fuel system components.
•Removes hard particles present in air that are introduced during fueling, such as sand and silica.
•Prevents costly injector damage and increases operational life of downstream filters.
•Saves time and money by eliminating unplanned maintenance and unscheduled downtime from system component failure.
•Available in a wide range of configurations to meet the unique requirements of customers’ engines, including marine (UL-approved) versions.
•Locking ring collar allows a single person to easily perform service
•Perfect for biofuel applications.
Features:
•Die-cast aluminum head
•Steel filter bowl assembly
•Powder-coated components
•Locking ring collar held with oversized hand tightened wing bolts
•1-1/2” NPT inlet and outlet standard, 2X 1" NPT on Duplex model
•Manual vent valve
•150 PSI @ 240°F (10.3 bar @ 115°C) maximum design pressure/temperature
•Optional or included Manual drain valve (#73225-.5)
•Optional or included Mounting Bracket (#73084)
•Optional or included Water Sight Glass (#72710)
•Included Differential Pressure Indicator on some models (not available as upgrade)
•Optional self-contained electronic water sensing probe: Order Part# RK18-1656 bushing + RK30880E Sensor self-contained sensor/probe
•Optional electric heater # FBO-HTR-KIT (not for gasoline)

Related Documents

×
Products Use Case Number of Housings Pre-Installed Optional Accessories Flow Rate (gpm) Flow Rate (lph) Filter Element
FBO-10 Industrial One Head and Housing Base Model Up to 25 in Diesel, 55 Gasoline Up to 95 in Diesel, 200 Gasoline Filter Element Ordered Separately
FBO-10-DP Industrial One Head and Housing DP Indicator Up to 25 in Diesel, 55 Gasoline Up to 95 in Diesel, 200 Gasoline Filter Element Ordered Separately
FBO-10-DPL Industrial One Head and Housing DP Indicator, Water Sight Glass Up to 25 in Diesel, 55 Gasoline Up to 95 in Diesel, 200 Gasoline Filter Element Ordered Separately
FBO-10-25M Industrial One Head and Housing DP Indicator, Water Sight Glass Up to 25 in Diesel, 55 Gasoline Up to 95 in Diesel, 200 Gasoline 25 Micron Particulate Filter
FBO-14 Industrial One Head and Housing Base Model Up to 30 in Diesel, 75 Gasoline Up to 115 in Diesel, 285 Gasoline Filter Element Ordered Separately
FBO-14-DP Industrial One Head and Housing DP Indicator Up to 30 in Diesel, 75 Gasoline Up to 115 in Diesel, 285 Gasoline Filter Element Ordered Separately
FBO-14-DPL Industrial One Head and Housing DP Indicator, Water Sight Glass Up to 30 in Diesel, 75 Gasoline Up to 115 in Diesel, 285 Gasoline Filter Element Ordered Separately
FBO-14-25M Industrial One Head and Housing DP Indicator, Water Sight Glass Up to 30 in Diesel, 75 Gasoline Up to 115 in Diesel, 285 Gasoline 25 Micron Particulate Filter
DFBO-14-IN Industrial Two Housings on Dual Head Dual Head, DP Indicator, Water Sight Glass Up to 18 in Diesel, 36 Gasoline Up to 68 in Diesel, 136 Gasoline 25 Micron Coalescing Filter
DFBO-10-IN Industrial Two Housings on Dual Head Dual Head, DP Indicator, Water Sight Glass Up to 16 in Diesel, 32 Gasoline Up to 60 in Diesel, 120 in Gasoline 25 Micron Coalescing Filter
DFBO-14-MA Marine Two Housings on Dual Head Dual Head, Vacuum Gauge Up to 18 in Diesel, 36 Gasoline Up to 68 in Diesel, 136 Gasoline 25 Micron Coalescing Filter
DFBO-10-MA Marine Two Housings on Dual Head Dual Head, Vacuum Gauge Up to 16 in Diesel, 32 Gasoline Up to 60 in Diesel, 120 in Gasoline 25 Micron Coalescing Filter
FBO-10-MA Marine One Head and Housing DP Indicator, Water Sight Glass, Bracket/Fittings Up to 25 in Diesel, 55 Gasoline Up to 95 in Diesel, 200 Gasoline 25 Micron Coalescing Filter
FBO-14-MA Marine One Head and Housing DP Indicator, Water Sight Glass, Bracket/Fittings Up to 30 in Diesel, 75 Gasoline Up to 115 in Diesel, 285 Gasoline 25 Micron Coalescing Filter

687PDC
687630