FBPHL080-40G16DE - FBP HL Medium Flow Heatless Compressed Air Dryer System | Parker NA

FBP HL Medium Flow Heatless Compressed Air Dryer System | #FBPHL080-40G16DE

FBPHL080-40G16DE

FBP HL Medium Flow Heatless Compressed Air Dryer System | #FBPHL080-40G16DE

FDA approved medium flow compressed air treatment systems, providing flow rates up to 300 m³/hr @ 7 barg. Suitable for food, beverage and pharmaceutical compressed air applications.


Technical Specifications

  • Flow Rate: 220 m³/h @ 7 barg (129 cfm @ 102 psig)
  • Pressure Dew Point: -40°C (-40°F) or -20°C (-4°F)
  • ISO Grade: Class 1.2.0 or Class 1.3.0
  • Connection Type: BSPP
  • Port Size: 1 inch
  • Electrical Requirements: 24V DC
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Application: Compressed Air Applications
  • Product Type: Compressed Air Dryer
  • Product Style: Heatless
  • Product Series: FBP
  • Industry: Food & Beverage
    Pharmaceuticals
  • Operating Pressure: 4 to 16 barg, 58 to 232 psig
  • Operating Temperature: 5 to 50 °C, 41 to 122 °F
  • Ambient Temperature: 55.0 °C Maximum, 131.0 °F Maximum
  • Ingress Protection Rating: IP55 Indoor Use Only
  • Specifications Met: PED 2014/68/EU Fluid Group II
  • Noise Level: < 75 dBA
  • Height: 1745.0 mm, 69 inch
  • Width: 630.0 mm, 24.8 inch
  • Depth: 682.0 mm, 27 inch
  • Weight: 198 kg, 437 lb
Safety Warning

Item Information

The Parker FBP (Food, Beverage, and Pharmaceutical) compressed air dryer system provides compressed air treatment with innovative technology and features which deliver 100% validated air quality and world leading standards of efficiency.

Based upon the OFAS platform, the FBP compressed air dryer system adds FDA approval and improved air quality to ensure food beverage and pharmaceutical standards are achieved.

The centre of any compressed air treatment solution is the dryer, its purpose, to remove water vapour, stop condensation, corrosion and in the case of adsorption dryers, inhibit the growth of micro-organisms. Compressed air contamination problems can be simply avoided by installing a Parker FBP high efficiency compressed air dryer system. The packages are suitable for use with any compressor type and are suited to point of use applications.

Typical applications: PET bottling, product handling, food filling machines, nitrogen generation pre-treatment, air knives and packaging.

Benefits
• Validated performance to ISO 7183 and ISO 8573-1 providing confidence in compressed air quality.

• FDA Title 21 CFR certified and EC1935-2004 Exempt, meaning the product is ideal for installation in food, beverage and pharmaceutical processing plants.

• Advanced energy saving technology as standard, along with flow management which provides low differential pressure means significantly reduced energy consumption and lower running costs.

• Enhanced durability and low maintenance requirements result in significantly enhanced uptime, maximum productivity and a longer operational life.

• Reduced energy consumption, consistent performance, lower service and maintenance costs, reduced downtime. FBP are engineered to provide the lowest total cost of ownership of any (heatless) air treatment package.

Product Features
• FDA approval.

• Energy Saving Technology.

• HMI display screen, large screen display offering clear, useable, real time information (including functionality, upcoming maintenance requirements and energy savings).

• Pre-mounted OIL-X filters, ISO 8573-1 validated guaranteeing consistent air quality. Tested in accordance to ISO 7183. Third party validated.

• Base/stand designed for pallet trucks, easy / time saving installation and movement of product

• Desiccant cartridge system for ease of maintenance.

• Extended 5-year desiccant service life.

Sizing and Selection
To ensure quoted air purity performance is met, a compressed air dryer must be sized correctly for minimum operating pressure, maximum inlet temperature and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066