FCMSP731-4 - Air Flow Control Regulator, Pneumatic Flow Restrictors | Parker

Composite Pneumatic Flow Controls | #FCMSP731-4

FCMSP731-4

Composite Pneumatic Flow Controls | #FCMSP731-4

1/4" Push-to-Connect to 1/4" Plug-In Stand Pipe Meter Out Minature Plug-In Composite Flow Control


Technical Specifications

  • Connection 1 Type: Push-to-Connect
  • Connection 2 Size: 1/4 inch
  • Adjustment Mechanism: Knob
  • Product Style: Tube to Stand Pipe
  • Shape: Miniature Plug-In
  • Connection 1 Size: 1/4 inch
  • Connection 2 Type: Plug-In Stand Pipe
  • Valve Configuration: Meter Out
  • Shape: Various
  • Industry: Automotive, Industrial Manufacturing Equipment, Material Handling, Semiconductor
  • Product Type: Pneumatic Flow Control
  • Brand: Parker
  • Minimum Operating Pressure: 1 bar, 15 psi
  • Technology: Fluid & Gas Handling, Pneumatics
  • Region of Origin: China or France
  • Division: Fluid System Connectors Division
  • Body Material: Composite Polymer
  • Minimum Operating Temperature: +32 °F, 0 °C
  • Maximum Operating Temperature: +158 °F, +70 °C
  • Maximum Operating Pressure: 10 bar, 145 psi
  • Valve Configuration: Meter Out, Meter In, Bi-Directional, or One Way
  • Tube Material: Polyethylene, Polyurethane 95 Durometer, or Nylon
  • Gripping Ring Material: Stainless Steel
  • Adjustment Mechanism: Knob or Knobless
  • Adjustment Screw Material: Nickel-Plated Brass
  • Media: Air
  • Application: Automotive, Industrial, Packaging
  • Nut Material: Nickel-Plated Brass
  • Seal Material: Nitrile
  • Thread Material: Nickel-Plated Brass
  • Product Style: Tube to Pipe, Tube to Stand Pipe, Tube to Tube, or Pipe to Pipe
Safety Warning

Item Information

Parker air flow control regulators offer precise adjustment, accuracy and compactness providing the solution for all applications. These pneumatic flow control regulators are available with polymer bodies and external or recessed adjustment screws for adjustable flow control. By allowing a higher maximum flow than standard regulators and precise adjustment, this range of flow control regulators helps you improve your productivity and performance with accuracy.



Parker's pneumatic flow control restrictors are available in a wide range of styles including:

• Compact

• Miniature

• Knobless

• Swivel Outlet

• Plug-in

• In-Line



Use with the following types of Parker Parflex Division tubing.

• Nylon

• Semi-rigid nylon

• Polyurethane 95 Durometer Shore A

• Fluoropolymer



Markets:

• Factory/Process Automation

• Life Science

• Food Processing

• Water and Beverage

• Petrochemical



Feature and Benefits:

• Higher maximum flow than standard regulator

• Optimal control of the cylinder rod speed

• 100% leak-tested in production

• Date coding to guarantee quality and traceability

• Reduce compressed air and energy consumption

• Precise adjustment for accurate flow regulation from initial to maximum opening

• Long-term stability of flow

• Reduced weight

• External adjustment screw: easy to adjust without tooling and lockable

• Recessed adjustment screw: more compact and protects the adjustment mechanism

• Uni-directional: exhaust or inlet

• Bi-directional: adjustable air flow control in both directions

• 360° positioning



Applications:

• Pneumatic Circuits

• Filling

• Dispensing

• Packaging

• Robotics

• Semi-Conductor

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547