FDD60-08 - Compressed Air & Gas - Up to 300 PSIG - FDD Desiccant Dryer Series | Parker NA

Compressed Air & Gas - Up to 300 PSIG - FDD Desiccant Dryer Series | #FDD60-08

FDD60-08

Compressed Air & Gas - Up to 300 PSIG - FDD Desiccant Dryer Series | #FDD60-08 OBSOLETE

Parker’s Finite FDD Desiccant Dryer Series are the simplest and most reliable method of insuring sensitive pneumatic equipment is not exposed to damaging moisture.


Technical Specifications

  • Port Connection (inch): 1"
  • Maximum Flow Rate (cfm): 60
  • Connection Type: NPT
  • Maximum Flow Rate: 102 m3/hour
  • Tank Capacity: 10 lb
  • Maximum Operating Temperature: 180 °F, 82.2 °C
  • Maximum Operating Pressure: 300 psig, 20.7 barg
  • Dew Point: -40 °F
  • Weight: 20 lb (Housing only)
  • Height: 30.25 inch, 768 mm
  • Width: 4.94 inch, 126 mm
  • Brand: Finite
Safety Warning

Item Information

Parker’s Finite FDD Desiccant Dryer Series unique inline air/gas dryer system is engineered for easy desiccant changeouts, longer life, and lower pressure drop.
The FDD Series is designed to remove water vapor and aerosols at point-of-use for intermittent flows up to 60 SCFM. Finite dryers do not require steady flow for constant dew point suppression.
A color changing moisture indicator with visual sight gauge indicates the desiccant needs replacement.

Features/Benefits
• Steel Bowl with Integral Sight Glass
• Zinc Head
• Sintered Bronze Elements with Collar Connect for Easy Changeouts (prevents desiccant carry over)
• Maximum Operating Temperature: 180°F
• Maximum Working Pressure: 300 PSI
• Optimum Working Temperature: Below 100°F
• Intermittent Air Use
• Clean, Dry Air for Pneumatic Applications
• Protect Instrumentation
• Protect Air Tools Against Gumming and Oxidation
• Auto Body Paint Systems - Helps Prevent Fish Eye Defects
• Valve Actuation - Instrument Air

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031