FF1006 - Hastings - Diesel Fuel Filter Elements | Parker NA

Hastings - Diesel Fuel Filter Elements | #FF1006

FF1006

Hastings - Diesel Fuel Filter Elements | #FF1006 OBSOLETE

Hastings FF1006 has been obsoleted and replaced by Baldwin PF313.


Technical Specifications

  • Product Type: Fuel Element
  • Notes: Hastings FF1006 has been obsoleted and replaced by Baldwin PF313.
  • Application: Engine diesel fuel filtration
  • Brand: Hastings
  • Connection Type: -
  • Contains: -
  • For Fluid Type: Diesel Fuel
  • For Use With: Isuzu Trucks, -
  • Flow Rate: -
  • Includes: (2) Attached Grommets
  • Inside Diameter: 9/16 inch, 14.3 mm
  • Length: 3 5/16 inch, 84.1 mm
  • Industry: Power Generation
  • Materials of Construction: -
  • Maximum Operating Pressure: -
  • Maximum Operating Temperature: -
  • Media: F10-95
  • Minimum Operating Pressure: -
  • Minimum Operating Temperature: -
  • Mounting Type: -
  • Notes: -
  • Outside Diameter: 2 7/8 inch, 73 mm
  • Product Type: Fuel Element
  • Series or Model Replaced: Isuzu 5-87810-050-0
  • Product Series: Hastings Diesel Fuel Filter Elements
  • Substance: Diesel, bio-diesel blends up to B-20 and gasoline
  • Technology: Filtration
  • Weight: 0.1474174 kg, 0.325 lb
Safety Warning

Item Information

Modern fuel injection systems require fuel be free of both particulate and water contamination. Hastings fuel filters keep fuel clean and engines running at maximum efficiency.
New fuel systems operate at higher pressures (up to 60,000 psi) and tighter tolerances than ever before. Microscopic particles in the fuel, as small as 2-3 microns, can cause abrasive wear severely damaging the fuel injection system and other high-pressure engine components. Hastings Filters offers more than 1100 different fuel filters, fuel managers, coalescers, and fuel/water separators to protect your engine.
Hastings heavy-duty filters are designed to meet or exceed OE performance. They provide the protection your equipment needs for optimal performance and to maintain warranty coverage.
Features/Benefits:
• High performance filters withstand the rigors of time and temperature to protect equipment over the complete service interval and maintain warranty coverage
Applications:
• Engine diesel fuel filtration
Markets:
• Automotive
• Heavy-duty, on-highway transportation
• Commercial trucks and buses
• Agriculture
• Construction
• Industrial
• Marine
• Mining
• Oil and gas
• Power Generation
• Locomotive

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700