FF3-801-AV - Compressed Air & Gas - Up to 185 PSIG - ASME Vessels | Parker NA

Compressed Air & Gas - Up to 185 PSIG - ASME Vessels | #FF3-801-AV

FF3-801-AV

Compressed Air & Gas - Up to 185 PSIG - ASME Vessels | #FF3-801-AV

Parker’s Finite filter vessels eliminate oil, water, and particulate contamination from large flows of compressed air and gas.


Technical Specifications

  • Number of Elements: 1
  • Efficiency Rating %: 99+
  • Maximum Operating Temperature (F): 450
  • Body Type: Floor Standing Vessel
  • Port Type: FLANGE
  • Micron Rating (µm): 3
  • Filter Type: Adsorber
  • Port Connection (inch): 3"
  • Maximum Flow Rate (cfm): 1500
  • Replacement Element: AV51-280
  • Maximum Flow Rate: 2540 m3/hour
  • Brand: Finite
  • Weight: 200 lb, 91 kg
  • Element Removal Clearance: 28" inch
  • Width: 16 inch, 40.6 mm
  • Height: 58.9 inch, 149.6 mm
  • Seal Material: Fluorocarbon
  • Maximum Operating Temperature: 232 °C
  • Application: Compressed Air and Gas
  • Maximum Operating Pressure: 185 psig, 12.5 barg
  • Drain Port Size: 1/2 inch
Safety Warning

Item Information

Parker’s Finite filters large capacity ASME filter vessels have been designed specifically for our coalescing elements and incorporate large sump capacities and generous exit cavities for maximum performance with low differential pressures.
All units are "U" stamped and conform to ASME Section VIII standard code for pressure vessels. With flow capacities to 37,000 SCFM and optional materials of construction, most compressor source filtration requirements can be met.
Features/Benefits
• Flow capacities up to 37,000 scfm
• Port sizing up to 16"
• Coalescing, particulate, absorber, and water separator filter elements available
• Floor-standing or Line mounted (T-type) configurations available
• Designed per ASME code / CRN (Canadian Registration)
• Maximum temperature 450°F
• Max Pressure 185 PSIG, (higher pressures upon request)
• Each filter vessel has a 1/2" drain and vent ports
• Filter vessels allow for easy element change out

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031