MHC-MEMO PRO - on-site Acoustic Emissions instrument | #FG-H16111-KH


LOADING IMAGES
FG-H16111-KH

MHC-MEMO PRO - on-site Acoustic Emissions instrument | #FG-H16111-KH OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Technology: Filtration, Hydraulics
  • Minimum Fluid Temperature: 0 °C, 32 °F
  • Maximum Fluid Temperature: 50 °C, 122 °F
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Brand: Kittiwake
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Industrial Manufacturing Equipment
  • Product Type: Condition Monitor
  • Product Style: Acoustic Emission Sensor
  • Operating Pressure: n/a
  • Flow Rate: n/a
  • Port Size: n/a
  • Port Type: n/a
  • Sensing Method: Acoustic Emission
  • Electrical Requirements: 4 x AA (LR6) - 26 hours with backlight off (NiMH supplied), 34 hours alkaline
  • Signal Output: Display Backlit LCD Alphanumeric, 2 lines by 16 characters
  • Specifications Met: CE Certification
  • Materials of Construction: Aluminium
  • Seal Material: n/a
  • Body Material: n/a
  • Weight: 800 g
  • Height: 130 mm
  • Length: 205 mm
  • Width: 40 mm
Safety Warning

Item Information

The MHC-Memo Pro is the top of the range hand held device, featuring enhanced analysis capability, for those looking for the absolute instrument to assist their condition monitoring program.
The MHC-Memo Pro is able to monitor a near unlimited number of machines on a periodic basis. In addition to storing Standard and Super Slo modes within its walk around routes, the MHC-Memo Pro can also store manually input values from any other device (e.g. a pressure gauge, kVA meter etc.). The MHC-Memo Pro can hold up to 6 routes at a time, each having up to 435 measurement points within a Site, Area, Machine & Point hierarchy.
The MHC-Memo Pro is able to monitor a near unlimited number of machines on a periodic basis. In addition to storing Standard and Super-Slo modes within its walk around routes, the MHC-Memo Pro can also store manually input values from any other device (e.g. a pressure gauge, kVA meter etc.). The MHC-Memo Pro can hold up to 6 routes at a time, each having up to 435 measurement points within a Site, Area, Machine & Point hierarchy. The unit can also be set to auto log readings at a set interval so that machine performance can be monitored and measured in areas where it may be hazardous to be present during operation (alternatively, a permanently installed Smart sensor may be used for such applications, see our 4000 series range).
The inclusion of Super-Slo mode allows bearings on many slowly rotating applications to be easily analysed, e.g. slew bearings on cranes, tank stirers etc. This is very difficult to achieve using traditional Vibration Analysis techniques.
Supplied in a rugged case for protection from the hardest knocks, the MHC-Memo Pro comes with noise defending headphones, communications leads, a standard and a 225 mm extension probe and a software CD. Additionally, combined with the optional MHC-Airborne sensor and using the provided headphones, the unit provides a powerful detection capability for air and vacuum leaks.
All readings can be downloaded to the Memo View Pro software package supplied as standard. Memo View Pro features Trend plots, Alarm Levels, Exception Reports, Missed Points List and User Notes. The addition of FFT Capture Spectrum and AutoLog functions make the MHC-Memo Pro the ultimate tool for Condition Monitoring specialists.
Product Features
• Advanced Acoustic Emission measurement tool for rotating machinery analysis
• Supplied with MHC Analysis Pro, machine database logging and reporting software
• Store, view and perform frequency analysis with FFT Capture Spectrum and AE Lab software
(supplied)
• 2610 measurement points in 6 routes can be stored in the instrument. Different routes can be loaded at will
• Super-Slo mode allows monitoring of slowly rotating machinery down to 0.25 rpm
• Air / Vacuum leak detection with included MHC Airborne Sensor


Technical Specifications

• Dimensions
205 (w) x 130 (h) x 40 (d) mm
• Weight
800g (main unit only with batteries)
• Operating Temperature
0 - 50°C
• Measurement Std
Distress®, dB Level
• Measurement Slo
Peak, Intensity, Extent®, dB Level
• Dynamic Range
92 dB (40,000:1)
• Audio Out
Hi / Lo ranges
• Earphone / defenders
Included
• Display
Backlit LCD alphanumeric, 2 lines by 16 characters
• Keypad
10 keys, sealed membrane
• Power Save
After 8 minutes
• Battery info
4 x AA (LR6) - 26 hours with backlight off (NiMH supplied), 34 hours alkaline

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472