FG-K30566-KW - Fuel and Lube Oil Test Kits | Parker NA

Fuel and Lube Oil Test Kits | #FG-K30566-KW

FG-K30566-KW

Fuel and Lube Oil Test Kits | #FG-K30566-KW

The Cat Fines Test Kit from Parker is a chemical bottle test which determines the level of cat fines present in a representative sample of fuel oil, allowing the user to identify potentially damaging components before they enter the system.


Technical Specifications

  • Product Series: CATfines Test Kit
  • Technology: Filtration, Hydraulics
  • Operating Temperature: 20 to 55 °C, 68 to 131 °F
  • Brand: Kittiwake
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Marine
  • Product Type: Condition Monitor
  • Product Style: Corrosive Iron
  • Operating Pressure: n/a
  • Flow Rate: n/a
  • Port Size: n/a
  • Port Type: n/a
  • Maximum Fluid Temperature: n/a
  • Minimum Fluid Temperature: n/a
  • Sensing Method: Chemical test
  • Accuracy: 0 to 800 PPM (Accuracy +/- 40 PPM)
  • Signal Output: Visual
  • Cycle Time: < 5 min
  • Specifications Met: CE Certification
  • Materials of Construction: Plastic
  • Seal Material: n/a
  • Body Material: n/a
  • For Fluid Type: Cylinder Oils
  • Weight: 0.5 kg
  • Height: 100 mm
  • Length: 100 mm
  • Width: 35 mm
  • Operating Time: 5 min
  • Cycles per Lifetime: 100 tests
Safety Warning

Item Information

Parker Kittiwakes patent Fuel and Lube Oil Test Kits are a quick, simple to use chemical test that provides an accurate measure of the parts per million (PPM) value of Fe2+ and Fe3+ compounds in used scrape down oil. Rather than simply giving a figure for the total iron (including metallic compounds), which other tests provide, knowing the specific PPM of corroded iron allows informed decisions to made in adjustments to feed rates and the Base Number (BN) of the oil used. The quick test (<5 minutes per cylinder) allow rapid analysis of the whole engine. No long waiting periods are required to obtain accurate measurements. Coupled with tests to measure the metallic content the cause of high levels of iron can accurately be determined. High Iron levels caused by scuffing incidents or Catalytic Fines in bunker fuels can be isolated from cold corrosion issues. Conversely, corrosion caused by sulphuric acid corrosion of the liners can be isolated from other wear mechanisms in the cylinder chamber.

Major OEM's recommend a maximum cold corrosion figure of 200PPM. Ideally this should be kept below 100PPM within the engine to maintain low wear levels.

Used in conjunction with other onboard testing recommended by engine OEM's, such as regular residual Base Number BN testing, an accurate picture of the operating conditions can be quickly determined and the correct course of corrective actions implemented. Parker's BN test kits and metallic wear debris meters make the perfect companion to the Cold Corrosion Test Kit.

• Excellent correlation between field measurements and lab Inductively Coupled Plasma (ICP) results (see graph)
• Monitors products of corrosion that cannot be detected magnetically
• Provides early warning that cold corrosion is underway
• Gives a running commentary on internal corrosion as the operator adjusts the cylinder liner jacket temperature or oil feed rate
• When used in conjunction with the Parker LinerSCAN, it is possible to monitor abrasive and corrosive wear independently
• Each test is simple, cost effective and quick (<5 minutes) to complete

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472