FG-K6-004-KW+ - DIGI Plus Oil Test Kits | Parker NA

DIGI Plus Oil Test Kits | #FG-K6-004-KW+

FG-K6-004-KW+

DIGI Plus Oil Test Kits | #FG-K6-004-KW+

Protect your assets, improve productivity, and increase uptime with regular on-site oil analysis. Parker’s complete range of economical oil test kits provide reliable oil condition results in minutes.


Technical Specifications

  • For Fluid Type: System and Cylinder Oils
  • Product Style: Water / Total Base Number (TBN) Sensor
  • For Fluid Type: Oil, Fuel Oil
  • Weight: Packaged 13.5 lb, Packaged 6.1 kg
  • Accuracy: ±10% of new oil BN
  • Cycles per Lifetime: 500 charge cycles or 3 years
  • Cycle Time: < 3 min
  • Technology: Hydraulics, Filtration
  • Height: 112 mm
  • Body Material: Glass Reinforced Plastic
  • Electrical Requirements: Rechargeable Battery
  • Specifications Met: CE Certification
  • Operating Temperature: 10 to 30 °C, 50 to 86 °F
  • Brand: Kittiwake
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Marine
  • Product Type: Condition Monitor
  • Operating Pressure: n/a
  • Flow Rate: n/a
  • Port Size: n/a
  • Port Type: n/a
  • Maximum Fluid Temperature: n/a
  • Minimum Fluid Temperature: n/a
  • Sensing Method: Pressure Reaction
  • Communication Interface: USB connection
  • Signal Output: Visual display
  • Materials of Construction: Case: Aluminum or ABS
  • Seal Material: n/a
  • Length: 112
  • Diameter: 77
  • Width: 77
  • Base number: 5 to 150
Safety Warning

Item Information

Parker’s DIGI Plus oil test kits provide a condition monitoring tool enabling you to make informed operational and maintenance decisions about your critical plant and equipment. The ability to test on-site at the point of use enables engineers and facilities managers to conduct oil analysis quickly and easily. Detecting out-of-spec fuels and lubricants can identify potential problems before they become critical. Choose from a range of equipment and parameters to use either individually or combined as a single test kit.

Available Kits:
DIGI Plus Test Cell - The DIGI Plus Test Cell from Parker is a compact, onboard oil test kit ideally suited for use in marine applications. The test cell is capable of testing for water in oil.
DIGI Plus Base Number Test Kit - Parker's oil test kit range provides a complete set of economically priced equipment, with a level of accuracy suited to routine analysis. The test kit is capable of testing for total base number (TBN).
DIGI Plus Field Test Kit - The DIGI Plus Field Kit from Parker comes complete with tests for Water in Oil, Total Base Number, Total Acid Number, Insolubles and Viscosity Comparison. This kit provides the ability to test on-site, resulting in convenient routine oil analys

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472