FHS612CFX - SAE Flange Clamps according to ISO 6162-1/2 | Parker NA

SAE Flange Clamps according to ISO 6162-1/2 | #FHS612CFX


LOADING IMAGES
FHS612CFX

SAE Flange Clamps according to ISO 6162-1/2 | #FHS612CFX

Parker flange clamps meet all requirements of ISO 6162-1 (SAE J518 Code 61), ISO 6162-2 (SAE J518 Code 62). They are widely used for leakfree high pressure connections in tight workspaces. All flanges are forged for higher strength and durability.


Technical Specifications

  • Material: Steel galvanized
  • Flange Type: Flange Half (1 piece only)
  • Flange Size: 3
  • Bolt Size: Standard
  • Port Type: SAE 6000 / ISO 6162-2
Safety Warning

Item Information

Flange clamps are used for providing the holding power to the 4 bolt flange connection. They are offered in split and captive (one-piece) versions. The captive ones are also offered with either drilled or tapped bolt holes. The captive flange clamp with tapped holes is used while connecting a tube to another tube or a hose.
The split clamps make it easy to assemble the connection in close quarters. They also enable an easy removal of the flange head component, such as a hose assembly, by loosening all four bolts and removing one clamp half.

Markets:
• Environment
• Industrial
• Machine Tools
• Marine
• Materials Handling
• Mobile Industries
• Power Generation
• Press Building

Applications:
• Suitable for general hydraulic and industrial applications.

4 bolt flange connection ISO 6162-1/2 (SAE J518 Code 61/62) and ISO 6164 is a proven leak-free connection, especially suited for larger sizes. As a result, it has achieved worldwide acceptance. The connection’s success is in its simplicity. It is a static face seal using a high durometer O-ring for the seal and clamps and bolts for holding power. The O-ring seal is compressed between the bottom of the groove in the flange head and the flat surface of the port or flange pad, providing a reliable soft seal.

This simple design provides several advantages over threaded port connections, such as NPT, SAE, BSPP, ISO 6149 etc., in larger sizes:
• Ability to connect up to 5 inch O.D. tube (ISO 6162-1 only)
• Much lower tightening torque required from the four bolts compared to equivalent threaded size port.
• Less tightening torque means smaller wrenches and wrench swing clearances – providing ease of assembly in
tight working environment.
• Up to 6000 psi capability through 3“ size (ISO 6162-2 only)
• Use up to 420 bar at the ISO 6164 flange sizes from 3/8" to 4".
• Single seal point between tube/pipe/hose assembly and the port
• Ease of disassembly through use of split clamps

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614