SAE Flange Clamps according to ISO 6162-1/2 | #FHS64CFX


LOADING IMAGES
FHS64CFX

SAE Flange Clamps according to ISO 6162-1/2 | #FHS64CFX

Parker flange clamps meet all requirements of ISO 6162-1 (SAE J518 Code 61), ISO 6162-2 (SAE J518 Code 62). They are widely used for leakfree high pressure connections in tight workspaces. All flanges are forged for higher strength and durability.


Technical Specifications

  • Material: Steel galvanized
  • Flange Type: Flange Half (1 piece only)
  • Bolt Size: Standard
  • Flange Size: 1
  • Port Type: SAE 6000 / ISO 6162-2
Safety Warning

Item Information

Flange clamps are used for providing the holding power to the 4 bolt flange connection. They are offered in split and captive (one-piece) versions. The captive ones are also offered with either drilled or tapped bolt holes. The captive flange clamp with tapped holes is used while connecting a tube to another tube or a hose.
The split clamps make it easy to assemble the connection in close quarters. They also enable an easy removal of the flange head component, such as a hose assembly, by loosening all four bolts and removing one clamp half.

Markets:
• Environment
• Industrial
• Machine Tools
• Marine
• Materials Handling
• Mobile Industries
• Power Generation
• Press Building

Applications:
• Suitable for general hydraulic and industrial applications.

4 bolt flange connection ISO 6162-1/2 (SAE J518 Code 61/62) and ISO 6164 is a proven leak-free connection, especially suited for larger sizes. As a result, it has achieved worldwide acceptance. The connection’s success is in its simplicity. It is a static face seal using a high durometer O-ring for the seal and clamps and bolts for holding power. The O-ring seal is compressed between the bottom of the groove in the flange head and the flat surface of the port or flange pad, providing a reliable soft seal.

This simple design provides several advantages over threaded port connections, such as NPT, SAE, BSPP, ISO 6149 etc., in larger sizes:
• Ability to connect up to 5 inch O.D. tube (ISO 6162-1 only)
• Much lower tightening torque required from the four bolts compared to equivalent threaded size port.
• Less tightening torque means smaller wrenches and wrench swing clearances – providing ease of assembly in
tight working environment.
• Up to 6000 psi capability through 3“ size (ISO 6162-2 only)
• Use up to 420 bar at the ISO 6164 flange sizes from 3/8" to 4".
• Single seal point between tube/pipe/hose assembly and the port
• Ease of disassembly through use of split clamps

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614