Transportation Hose 350-3000 PSI - 206 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transportation Hose 350-3000 PSI - 206 Hose Transportation Hose 350-3000 PSI - 206 Hose

Transportation Hose 350-3000 PSI - 206 Hose

Parker's 206 hose is a transportation hose that has a pressure range of 350-3000 PSI and is reinforced with one steel braid and one fiber braid making it excellent for rugged transportation applications.

Technical Specifications

  • Hose Reinforcement Material: Braid of Fiber, 1 Braid of Fiber and 1 Braid of Steel Wire
  • Media: Coolants, Fuels, Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: D.O.T. FMVSS 106, Class AII Air Brake, SAE J1402, Class AII, SAE J517 and 100R5
  • Compatible Fitting: 26 Series, 20 Series, 22 Series
  • Weight: 0.15 to 1.31 lb/ft, 0.22 to 1.95 kg/m
  • Inside Diameter: 3/16 to 2-3/8 inch, 5 to 60 mm
  • Maximum Operating Pressure: up to 21.0 MPa, up to 3000 psi, up to 210 bar
  • Application: Agriculture Equipment, Forestry, Hydraulics, Transportation
  • Vacuum Pressure Rating: 11 to 28 inch-Hg, 279 to 711 mm-Hg
  • Minimum Bend Radius: 3 to 24 inch, 75 to 610 mm
  • Outside Diameter: 0.52 to 2.88 inch, 13 to 73 mm
  • Size: -4 to -40
  • Minimum Operating Temperature: -55 °F, -48 °C
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Hose Inner Tube Material: PKR® Rubber
  • Cover Color: Blue
  • Cover Material: Braid of Fiber

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's 206 hose is a transportation hose that has a pressure range of 350-3000 PSI and is reinforced with one steel braid and one fiber braid making it excellent for rugged transportation applications. The braided fiber cover provides additional protection. The 206 hose is designed, built, and tested to meet SAE J517 100R5 / SAE J1402 AII / DOT FMVSS 106 AIR BRAKE - AII performance specifications. Sizes range from 3/16” to 2-3/8” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Military
• Agriculture

Features/Benefits:
• 350-3000 PSI in different sizes
• Field attachable or Parkrimp fittings to fit your specific needs
• DOT FMVSS 106 AIR BRAKE - AII certification

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Diesel fuels and antifreeze solutions

Compatible Fittings:
• 26 series fittings
• 20 series fittings
• 22 series fittings

Related Documents

×
Products Hose I.D. (size)
206-4 -4
206-5 -5
206-6 -6
206-8 -8
206-10 -10
206-12 -12
206-16 -16
206-20 -20
206-24 -24
206-32 -32
206-40 -40

687PDC
687583