LPSS1V2BM10MRP1 - Filter Pressure and Vacuum Indicator - FMU and LPS Series | Parker NA
Loading_Icon

Filter Pressure and Vacuum Indicator - FMU and LPS Series

Part #: LPSS1V2BM10MRP1
  • LPSS1V2BM10MRP1 - Filter Pressure and Vacuum Indicator - FMU and LPS Series
LPSS1V2BM10MRP1 - Filter Pressure and Vacuum Indicator - FMU and LPS Series
A comprehensive range of high quality indicators for mobile, industrial and marine applications.

Technical Specifications

Maximum Fluid Temperature:100°C
Indicator Type:Electrical Switch N.O.
Indicator Pressure Setting:-0.3 bar
Seal Material:Nitrile
Housing Material:Brass
Port Connection:M10 X 1
Port Location:Below
Maximum Operating Pressure:40 bar
Electrical Connection:Rubber Protective Cap
Power Supply Voltage:48V

Item Information

CAD Drawings + Files

Related Documents

Find a Distributor

Division Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA
Salmentie 260
Urjala
Finland
FI-31700

Phone:Tel: +358 20 753 2500