Fire Resistant Blow Out Preventer (BOP) Hoses – 3000 PSI – FA21 hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fire Resistant Blow Out Preventer (BOP) Hoses – 3000 PSI – FA21 hose

Fire Resistant Blow Out Preventer (BOP) Hoses – 3000 PSI – FA21 hose

Parker's BOP hoses are designed for hydraulic use and certified to withstand fire, high heat and pressures in safety critical applications.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: PKR® Rubber
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: API 16D, Lloyd 1000/499 Fire Test
  • Compatible Fitting: 43 Series, VS Series, V4 Series, V6 Series
  • Weight: 0.80 to 2.47 kg/m, 0.54 to 1.66 lb/ft
  • Maximum Operating Pressure: up to 207 bar, up to 3000 psi
  • Inside Diameter: 3/8 to 1 inch, 10 to 25 mm
  • Application: Hydraulics, Oilfield
  • Hose Reinforcement Material: Wire
  • Minimum Bend Radius: 65 to 150 mm, 2.5 to 6 inch
  • Size: -6 to -16
  • Outside Diameter: 1 to 1.66 inch, 25.4 to 42.16 mm
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Color: Red
  • Maximum Operating Temperature: 212 °F, 100 °C
Safety Warning

Full Product Description

Parker’s complete line of Blow Out Preventer hoses (BOP) is developed to meet the most rigorous demands in exploration and deep drilling. Our high-performance BOP hoses are designed for hydraulic use and certified to withstand fire, high heat and pressures in safety critical applications.

Related Documents

×
Products Hose I.D. (size)
FA21-6 -6
FA21-8 -8
FA21-12 -12
FA21-16 -16

687PDC
687583