Flanges | Product Series

Filter by

    No filters selected

Flange Size

Connection Type

Port Size (mm)

Port Size (inch)

Type

Flange Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Flanges

Flanges

These forged flanges are used to connect pipes and Industrial Refrigeration control valves (regulators, solenoids, check valves, etc.) to a piping system.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Port Size: 15 to 200 mm, 1/2 to 8 inch
  • Product Type: Female, Male
  • Flange Size: 15 to 100 mm, 1/4 to 8 inch
  • Connection Type: WN, ODS, NPT, SW, FPT, Slip on Flange
  • Flange Material: Forged Steel- ASTM A105, Stainless Steel, n/a
  • Minimum Operating Temperature: -45 °C, -50 °C, -60 °F, -50 °F
  • Maximum Operating Temperature: 105 °C, 220 °F
  • Maximum Operating Pressure: 28 bar, 406 psig
  • Gasket Material: Garlock 2930
  • ANSI Flange Class: n/a, 300 lb
Safety Warning

Full Product Description

The Flanges offered by Industrial Refrigeration Division of Parker Hannifin offers many different connection types and sizes. Flanges provide easy access for general maintenance and/or replacement of control valves. Flanges joints are made by bolting together two flanges with a gasket between them to provide a seal.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• Offered in a wide range of connections and sizes these flanges appeal to our customer’s needs.

Application:
• Valve pipe connections

Related Documents

×
Products Flange Size Connection Type Port Size (mm) Port Size (inch) Type Flange Material
206112 4-1/8" ODS 100mm 4" Female Forged Steel- ASTM A105
309268 4" SW 100mm 4" Female Forged Steel- ASTM A105
206228 4" WN 100mm 4" Female Forged Steel- ASTM A105
206229 100mm WN 100mm 4" Female Forged Steel- ASTM A105
203797 100mm WN 100mm 4" Male Forged Steel- ASTM A105
300036 4" SW 100mm 4" Male Forged Steel- ASTM A105
200986 4-1/8" ODS 100mm 4" Male Forged Steel- ASTM A105
200098 4" WN 100mm 4" Male Forged Steel- ASTM A105
209156 4-1/8" ODS with Copper Stub 100mm 4" Male Forged Steel- ASTM A105
300037 5" SW 125mm 5" Male Forged Steel- ASTM A105
309207 3/4" SW 15mm 1/2" Male 304SS ASTM A314
300038 6" SW 150mm 6" Male Forged Steel- ASTM A105
300093 6" Slip On Flange 150mm 6" Male Forged Steel- ASTM A105
200101 6" WN 150mm 6" Male Forged Steel- ASTM A105
300095 8" Slip On Flange 200mm 8" Male Forged Steel- ASTM A105
309479 1-1/4" SW 25mm 1" Female Forged Steel- ASTM A105
206207 1-1/4" WN 25mm 1" Female Forged Steel- ASTM A105
206209 1-1/8" ODS 25mm 1" Female Forged Steel- ASTM A105
206210 1-3/8" ODS 25mm 1" Female Forged Steel- ASTM A105
309476 1" FPT 25mm 1" Female Forged Steel- ASTM A105
309477 1" SW 25mm 1" Female Forged Steel- ASTM A105
206203 1" WN 25mm 1" Female Forged Steel- ASTM A105
309485 3/4" FPT 25mm 1" Female Forged Steel- ASTM A105
309478 3/4" SW 25mm 1" Female Forged Steel- ASTM A105
206205 3/4" WN 25mm 1" Female Forged Steel- ASTM A105
206212 7/8" ODS 25mm 1" Female Forged Steel- ASTM A105
206206 20mm WN 25mm 1" Female Forged Steel- ASTM A105
206204 25mm WN 25mm 1" Female Forged Steel- ASTM A105
206208 32mm WN 25mm 1" Female Forged Steel- ASTM A105
203788 20mm WN 25mm 1" Male Forged Steel- ASTM A105
203789 25mm WN 25mm 1" Male Forged Steel- ASTM A105
203790 32mm WN 25mm 1" Male Forged Steel- ASTM A105
300042 1-1/4" FPT 25mm 1" Male Forged Steel- ASTM A105
300044 1-1/4" SW 25mm 1" Male Forged Steel- ASTM A105
300012 1" FPT 25mm 1" Male Forged Steel- ASTM A105
300013 1" SW 25mm 1" Male Forged Steel- ASTM A105
300082 3/4" FPT 25mm 1" Male Forged Steel- ASTM A105
300041 3/4" SW 25mm 1" Male Forged Steel- ASTM A105
200109 1-1/4" WN 25mm 1" Male Forged Steel- ASTM A105
200972 1-1/8" ODS 25mm 1" Male Forged Steel- ASTM A105
200973 1-3/8" ODS 25mm 1" Male Forged Steel- ASTM A105
209328 1-3/8" ODS with Copper Stub 25mm 1" Male Forged Steel- ASTM A105
200104_1 1" WN 25mm 1" Male Forged Steel- ASTM A105
200118 3/4" WN 25mm 1" Male Forged Steel- ASTM A105
200975 7/8" ODS 25mm 1" Male Forged Steel- ASTM A105
309313 1-1/2" FPT 32mm 1-1/4" Female Forged Steel- ASTM A105
309314 1-1/2" SW 32mm 1-1/4" Female Forged Steel- ASTM A105
206190 1-1/2" WN 32mm 1-1/4" Female Forged Steel- ASTM A105
309311 1-1/4" FPT 32mm 1-1/4" Female Forged Steel- ASTM A105
309310 1-1/4" SW 32mm 1-1/4" Female Forged Steel- ASTM A105
206189 1-1/4" WN 32mm 1-1/4" Female Forged Steel- ASTM A105
206230 32mm WN 32mm 1-1/4" Female Forged Steel- ASTM A105
206231 40mm WN 32mm 1-1/4" Female Forged Steel- ASTM A105
206192 1-5/8" ODS 32mm 1-1/4" Female Forged Steel- ASTM A105
203791 32mm WN 32mm 1-1/4" Male Forged Steel- ASTM A105
203792 38mm WN 32mm 1-1/4" Male Forged Steel- ASTM A105
300045 1-1/2" FPT 32mm 1-1/4" Male Forged Steel- ASTM A105
300046 1-1/2" SW 32mm 1-1/4" Male Forged Steel- ASTM A105
300032 1-1/4" FPT 32mm 1-1/4" Male Forged Steel- ASTM A105
300014 1-1/4" SW 32mm 1-1/4" Male Forged Steel- ASTM A105
200110_1 1-1/2" WN 32mm 1-1/4" Male Forged Steel- ASTM A105
200105 1-1/4" WN 32mm 1-1/4" Male Forged Steel- ASTM A105
200977 1-5/8" ODS 32mm 1-1/4" Male Forged Steel- ASTM A105
209069 1-3/8" ODS with Copper Stub 32mm 1-1/4" Male Forged Steel- ASTM A105
309257 1-1/2" FPT 50mm 2" Female Forged Steel- ASTM A105
309258 1-1/2" SW 50mm 2" Female Forged Steel- ASTM A105
206220 1-1/2" WN 50mm 2" Female Forged Steel- ASTM A105
206066 2-1/8" ODS 50mm 2" Female Forged Steel- ASTM A105
206067 2-5/8" ODS 50mm 2" Female Forged Steel- ASTM A105
309259 2" FPT 50mm 2" Female Forged Steel- ASTM A105
309260 2" SW 50mm 2" Female Forged Steel- ASTM A105
206222 2" WN 50mm 2" Female Forged Steel- ASTM A105
206221 40mm WN 50mm 2" Female Forged Steel- ASTM A105
206223 50mm WN 50mm 2" Female Forged Steel- ASTM A105
203793 38mm WN 50mm 2" Male Forged Steel- ASTM A105
203794 50mm WN 50mm 2" Male Forged Steel- ASTM A105
300015 1-1/2" FPT 50mm 2" Male Forged Steel- ASTM A105
300016 1-1/2" SW 50mm 2" Male Forged Steel- ASTM A105
300017 2" FPT 50mm 2" Male Forged Steel- ASTM A105
300020 2" SW 50mm 2" Male Forged Steel- ASTM A105
200106 1-1/2" WN 50mm 2" Male Forged Steel- ASTM A105
200980 2-1/8" ODS 50mm 2" Male Forged Steel- ASTM A105
200981 2-5/8" ODS 50mm 2" Male Forged Steel- ASTM A105
209158 2-5/8" ODS with Copper Stub 50mm 2" Male Forged Steel- ASTM A105
200103 2" WN 50mm 2" Male Forged Steel- ASTM A105
209153 2-1/8" ODS with Copper Stub 50mm 2" Male Forged Steel- ASTM A105
209070 1-5/8" ODS with Copper Stub 50mm 2" Male Forged Steel- ASTM A105
309262 2-1/2" SW 65mm 2-1/2" Female Forged Steel- ASTM A105
206224 2-1/2" WN 65mm 2-1/2" Female Forged Steel- ASTM A105
309263 3" SW 65mm 2-1/2" Female Forged Steel- ASTM A105
309308 65mm SW 65mm 2-1/2" Female Forged Steel- ASTM A105
206227 65mm WN 65mm 2-1/2" Female Forged Steel- ASTM A105
206182 75mm WN 65mm 2-1/2" Female Forged Steel- ASTM A105
206068 2-5/8" ODS 65mm 2-1/2" Female Forged Steel- ASTM A105
206069 3-1/8" ODS 65mm 2-1/2" Female Forged Steel- ASTM A105
203795 65mm WN 65mm 2-1/2" Male Forged Steel- ASTM A105
300030 2-1/2" SW 65mm 2-1/2" Male Forged Steel- ASTM A105
309307 3" SW 65mm 2-1/2" Male Forged Steel- ASTM A105
200096 2-1/2" WN 65mm 2-1/2" Male Forged Steel- ASTM A105
206181 3" WN 65mm 2-1/2" Male Forged Steel- ASTM A105
200982 2-5/8" ODS 65mm 2-1/2" Male Forged Steel- ASTM A105
200983 3-1/8" ODS 65mm 2-1/2" Male Forged Steel- ASTM A105
209154 2-5/8" ODS with Copper Stub 65mm 2-1/2" Male Forged Steel- ASTM A105
206070 3-1/8" ODS 80mm 3" Female Forged Steel- ASTM A105
206071 3-5/8" ODS 80mm 3" Female Forged Steel- ASTM A105
309265 3" SW 80mm 3" Female Forged Steel- ASTM A105
206225 75mm WN 80mm 3" Female Forged Steel- ASTM A105
206226 80mm WN 80mm 3" Female Forged Steel- ASTM A105
203796 75mm WN 80mm 3" Male Forged Steel- ASTM A105
300031 3" SW 80mm 3" Male Forged Steel- ASTM A105
200984 3-1/8" ODS 80mm 3" Male Forged Steel- ASTM A105
200985 3-5/8" ODS 80mm 3" Male Forged Steel- ASTM A105
300091 5" Slip On Flange 125mm 5" Male Forged Steel- ASTM A105
200099 5" WN 125mm 5" Male Forged Steel- ASTM A105
309288 1/2" FPT 15mm 1/2" Female Forged Steel- ASTM A105
206195_1 1/2" ODS 15mm 1/2" Female Forged Steel- ASTM A105
309283 1/2" SW 15mm 1/2" Female Forged Steel- ASTM A105
309293 1/2" WN 15mm 1/2" Female Forged Steel- ASTM A105
309286 1/4" FPT 15mm 1/2" Female Forged Steel- ASTM A105
309281 1/4" SW 15mm 1/2" Female Forged Steel- ASTM A105
309291 1/4" WN 15mm 1/2" Female Forged Steel- ASTM A105
309285 3/4" FPT 15mm 1/2" Female Forged Steel- ASTM A105
200097 3" WN 80mm 3" Male Forged Steel- ASTM A105
209155 3-1/8" ODS with Copper Stub 80mm 3" Male Forged Steel- ASTM A105
309284 3/4" SW 15mm 1/2" Female Forged Steel- ASTM A105
309294 3/4" WN 15mm 1/2" Female Forged Steel- ASTM A105
309287 3/8" FPT 15mm 1/2" Female Forged Steel- ASTM A105
309282 3/8" SW 15mm 1/2" Female Forged Steel- ASTM A105
309292 3/8" WN 15mm 1/2" Female Forged Steel- ASTM A105
206194 5/8" ODS 15mm 1/2" Female Forged Steel- ASTM A105
309295 20mm WN 15mm 1/2" Female Forged Steel- ASTM A105
309296 15mm WN 15mm 1/2" Female Forged Steel- ASTM A105
306969 15mm WN 15mm 1/2" Male Forged Steel- ASTM A105
306970 20mm WN 15mm 1/2" Male Forged Steel- ASTM A105
300010 1/2" FPT 15mm 1/2" Male Forged Steel- ASTM A105
301114 1/2" SW 15mm 1/2" Male Forged Steel- ASTM A105
301118 1/2" WN 15mm 1/2" Male Forged Steel- ASTM A105
300008 1/4" FPT 15mm 1/2" Male Forged Steel- ASTM A105
301112 1/4" SW 15mm 1/2" Male Forged Steel- ASTM A105
301116 1/4" WN 15mm 1/2" Male Forged Steel- ASTM A105
301120 3/4" FPT 15mm 1/2" Male Forged Steel- ASTM A105
301115 3/4" SW 15mm 1/2" Male Forged Steel- ASTM A105
301119 3/4" WN 15mm 1/2" Male Forged Steel- ASTM A105
300009 3/8" FPT 15mm 1/2" Male Forged Steel- ASTM A105
301113 3/8" SW 15mm 1/2" Male Forged Steel- ASTM A105
301117 3/8" WN 15mm 1/2" Male Forged Steel- ASTM A105
200969 1/2" ODS 15mm 1/2" Male Forged Steel- ASTM A105
200970 5/8" ODS 15mm 1/2" Male Forged Steel- ASTM A105
309707 1/2" NPT 15mm 1/2" Female 304SS ASTM A314
309474 1/2" SW 15mm 1/2" Female 304SS ASTM A314
309209 3/4" FPT 15mm 1/2" Female 304SS ASTM A314
309225 3/4" SW 15mm 1/2" Female 304SS ASTM A314
309489 1/2" NPT 15mm 1/2" Male 304SS ASTM A314
309206 1/2" SW 15mm 1/2" Male 304SS ASTM A314
309208 3/4" FPT 15mm 1/2" Male 304SS ASTM A314

687PDC
687475