Suction and Return Line Hose 62-300 PSI – 811 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Suction and Return Line Hose 62-300 PSI – 811 Hose

Suction and Return Line Hose 62-300 PSI – 811 Hose

Parker’s 811 hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Application: Various
  • Maximum Operating Pressure: up to 21 bar, up to 2.1 MPa, up to 300 psi
  • Specifications Met: SAE J1942, SAE J517 and 100R4
  • Compatible Fitting: 81 Series, 88 Series, 43 Series (through size 32)
  • Vacuum Pressure Rating: 635 mm-Hg, 84 kPa, 25 inch-Hg
  • Weight: 0.63 to 2.45 kg/m, 0.42 to 1.64 lb/ft
  • Inside Diameter: 3/4 to 2-1/2 inch, 19 to 63.5 mm
  • Hose Reinforcement Material: Multiple Layers of Spiral Fiber with Wire Helix
  • Minimum Bend Radius: 2-1/2 to 7 inch, 64 to 178 mm
  • Outside Diameter: 1.18 to 3.0 inch, 30 to 76 mm
  • Size: -12 to -40
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Hose Cover Type: Standard Cover

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s 811 hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications. The 811 hose is designed, built, and tested to meet SAE 100R4 performance specifications. Sizes range from ¾” to 2-½” in diameter to fit the requirements of various markets.



Markets:

• Transportation

• RV & Bus

• Military

• Construction

• Agriculture

• Grounds & Building Maintenance

• Forestry

• Railroad

• Utility Equipment

• Personnel Lift Equipment

• Machine Tool

• Oil Field Service

• Waste & Refuse

• Material Handling

• Marine

• Paving & Road Maintenance

• Ground Support Equipment

• Industrial

• Mining



Features/Benefits:

• 62-300 PSI working pressure in different sizes

• Half SAE bend radius for ease of installation and low force to flex

• SAE J517 100R4 / SAE J1942 Performance Specifications

• Oil and weather-resistant synthetic rubber cover



Applications:

• Petroleum base hydraulic fluids and lubricating oils



Compatible Fittings:

• 81 series fittings (for -12 to -32)

• 88 series fittings (for -12 to -40)

Related Documents

×
Products Hose I.D. (size)
811-12 -12
811-16 -16
811-20 -20
811-24 -24
811-32 -32
811-40 -40

687PDC
687583