Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The Flowline Series is a range of rugged inline mechanical flowmeters that provide visual indication of fluid flow in hydraulic systems. Capable of measuring flows ranging from 1 - 360 L/PM. Maximum allowable working pressure: 350 bar (5076 psi).
| Literature and Reference Materials |
|---|
| BULLETIN]-High Pressure Mechanical Flowmeter - Flowline |
| Products | Flow Rate | For Fluid Type | Housing Material |
|---|---|---|---|
| FM26122212 | 0.5 to 4.5 l/min | Oil | Brass |
| FM26122312 | 1 to 9 l/min | Oil | Brass |
| FM26222112 | 2 to 20 l/min | Oil | Brass |
| FM26222212 | 5 to 46 l/min | Oil | Brass |
| FM26322112 | 5 to 55 l/min | Oil | Brass |
| FM26322212 | 10 to 110 l/min | Oil | Brass |
| FM26122112 | 0.2 to 2 l/min | Oil | Brass |
| FM26422112 | 20 to 180 l/min | Oil | Brass |
| FM26422212 | 30 to 270 l/min | Oil | Brass |
| FM26422312 | 40 to 360 l/min | Oil | Brass |
| FM26222122 | 2 to 20 l/min | Water | Brass |
| FM26222222 | 5 to 46 l/min | Water | Brass |
| FM26322122 | 5 to 55 l/min | Water | Brass |
| FM26322222 | 10 to 110 l/min | Water | Brass |
| FM26122122 | 0.2 to 2 l/min | Water | Brass |
| FM26122222 | 0.5 to 4.5 l/min | Water | Brass |
| FM26122322 | 1 to 9 l/min | Water | Brass |
| FM26422122 | 20 to 180 l/min | Water | Brass |
| FM26422222 | 30 to 270 l/min | Water | Brass |
| FM26422322 | 40 to 360 l/min | Water | Brass |
| FM26232112 | 2 to 20 l/min | Oil | Stainless Steel |
| FM26332112 | 5 to 55 l/min | Oil | Stainless Steel |
| FM26332212 | 10 to 110 l/min | Oil | Stainless Steel |
| FM26132112 | 0.2 to 2 l/min | Oil | Stainless Steel |
| FM26132212 | 0.5 to 4.5 l/min | Oil | Stainless Steel |
| FM26132312 | 1 to 9 l/min | Oil | Stainless Steel |
| FM26232212 | 5 to 46 l/min | Oil | Stainless Steel |
| FM26432112 | 20 to 180 l/min | Oil | Stainless Steel |
| FM26432212 | 30 to 270 l/min | Oil | Stainless Steel |
| FM26432312 | 40 to 360 l/min | Oil | Stainless Steel |
| FM26132122 | 0.2 to 2 l/min | Water | Stainless Steel |
| FM26132222 | 0.5 to 4.5 l/min | Water | Stainless Steel |
| FM26132322 | 1 to 9 l/min | Water | Stainless Steel |
| FM26232122 | 2 to 20 l/min | Water | Stainless Steel |
| FM26232222 | 5 to 46 l/min | Water | Stainless Steel |
| FM26332122 | 5 to 55 l/min | Water | Stainless Steel |
| FM26332222 | 10 to 110 l/min | Water | Stainless Steel |
| FM26432122 | 20 to 180 l/min | Water | Stainless Steel |
| FM26432222 | 30 to 270 l/min | Water | Stainless Steel |
| FM26432322 | 40 to 360 l/min | Water | Stainless Steel |
| FDFC.9000.100 | 1.0 to 25.0 l/min | Water or compatable clear fluids only. | Grilamid |