FLR-6 - OBSOLETE: Diesel Fuel J2044 Quick Connect Ready Tubing Assemblies - FLR | Parker NA

OBSOLETE: Diesel Fuel J2044 Quick Connect Ready Tubing Assemblies - FLR | #FLR-6

FLR-6

OBSOLETE: Diesel Fuel J2044 Quick Connect Ready Tubing Assemblies - FLR | #FLR-6 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Tube O.D. (inch): 0.434
  • Specifications Met: SAE J2045, SAE J2045, Section 4.2, Section 4.8, SAE J844, SAE J844, Section 9.13, SAE J2044, SAE J2044, Section 7.5
  • Application: Transportation
  • Tube Inside Diameter: 8.1 mm, 0.32 inch
  • Tube Outside Diameter: 11 mm, 0.434 inch
  • Maximum Operating Pressure: n/a
  • Maximum Operating Temperature: 239 °F, 115 °C
  • Minimum Operating Temperature: -50 °F, -46 °C
  • Minimum Bend Radius: 1.75 inch, 44 mm
  • Compatible Fitting: n/a
  • Media: Fuels (Diesel)
  • Color: Black
  • Weight: 0.014 lb/ft, 0.030 kg/m
  • Tube Material: Polyamide (PA) High Temperature and Chemical Resistant
  • Size: -6
  • Length per Package: n/a
  • Product Type: Diesel Fuel Tubing
Safety Warning

Item Information

Parflex FLR Series Diesel Fuel Tubing Assemblies have been specially developed to work with SAE J2044 Quick Connect Fittings. It is manufactured from the same chemically resistant, special polyamide resin used in Parker Parflex HTFL-Series High Temperature Diesel Fuel Tubing and has been successfully tested with Safe Lock™ push-to-connect SAE J2044 connectors.

Preformed tubing assemblies are shipped ready to install, allowing for cleaner routings, quicker installations and less scrap. These assemblies reduce labor costs by eliminating measuring and cutting time and even inventory is simplified to one part number.

Markets:
• On-Road Transportation
• Mobile Equipment
• Military

Features/Benefits:
• Utilizes SAE 2044 Safe-Lock™ Quick Connect Fittings
• Easy to assemble
• Heat and UV stabilized
• 100% pressure tested
• Lightweight
• Pre-formed tubes available
• Tested to select SAE J844, SAE J2044, and SAE J2045 liquid fuel assembly specifications

Applications:
• Diesel fuel applications

Certifications/Compliance:
• SAE J2045, Section 4.2, Fitting Pull-Off for liquid fuel assemblies, at room temperature and at 250°F
• SAE J2045, Section 4.8, Burst Strength for liquid fuel assemblies, at room temperature and at 250°F
• SAE J2044, Section 7.5, Life Cycle Test for liquid fuel assemblies
• SAE J844, Section 9.13, Collapse Resistance, at 250°F

Technical Specifications:
• Factory-made assemblies only
• Colors available upon request

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563