Flushing Ring | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Flushing Ring

Flushing Ring

Parker's range of flushing rings are available in number of different styles and configurations. The flushing Ring is held in place by the through bolting, this allows for ease of installation and to positively locate in process control applications

Technical Specifications

  • Materials of Construction: Stainless Steel 316, Duplex, Super Duplex, Hasteloy C 276, 6Mo, 825, 625
  • Flange Size: 1/2, 3/4, 1, 1-1/2, 2 inch
  • Flange Face Type: Raised Face Spiral, Ring Type Joint
  • ANSI Flange Class: 150, 300, 600, 900, 1500, 2500
  • Valve Type: Ball, Needle
  • Number of Ports: 1, 2
  • Connection Size: 1/4, 3/8 inch
  • Connection Type: A-LOK Twin Ferrule Fitting
  • Packing Material: PTFE
  • Additional Options: Captive studs
  • Stem Material: Dependant on body material
  • Industry Application: Flushing Chemical Seals, Flushing Out Waxing
  • Specifications Met: ANSI B16.5
  • Bore Diameter: 2 inch, 50.8 mm
Safety Warning

Full Product Description

Flushing Rings, also reffered to as drip rings are used between an isolation valve and the diaphragm seal of a pressure transmitter. Side ports on the rings allow media to be injected/ejected so that the diaphragm can be flushed free of deposits that affect transmitter measurement accuracy. Parker’s flushing rings are the same diameter as the flanges, bringing the valves clear of the flanges and eliminating the need for flushing port extension adapters. The flushing rings are held in place by through-bolts or captive studs, making them easy to install. The captive stud versions have the added advantage that the drip ring stays in place if either the process valve side or the diaphragm side requires removal.

The flushing rings also have the benefit of allowing for size reduction. Parker produces a variety of tapered bore drip rings, typically with a 2” process-side flange and a 3” diaphragm-side flange to allow use of larger diaphragms for improved measurement accuracy without having to employ unnecessarily large and heavy valves. Parker can supply the drip rings ready-fitted with ball valves for flushing or needle valves.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical

Features/Benefits:
• Integral welded valves, no threads or PTFE required
• Easy to fit with through holes for studding
• Captive stud option
• Weld extensions gives added clearance away from chemical seal
• Available in a range of corrosion resistant alloys

Applications:
• Chemical injection
• Process to instrument interface

Related Documents

Literature and Reference Materials
Flushing Rings - 4190-FR
×

687PDC
687516