Fly-by-Wire Flight Control Actuators | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fly-by-Wire Flight Control Actuators Fly-by-Wire Flight Control Actuators Fly-by-Wire Flight Control Actuators

Fly-by-Wire Flight Control Actuators

Parker Aerospace fly-by-wire primary and secondary flight control actuators have been tested, proven, and trusted in commercial and military applications for decades, providing highly reliable, fault-tolerant, and precise position-control solutions.

Technical Specifications

  • Operating Pressure: 3000 to 5000 psi
  • Force: 1500 to 120000+ lbf
  • Stroke Length: 0.2 inch to over 16 inches stop-to-stop
  • Operating Temperature: -80° to 275 with excursions to 350 °F
  • Maximum Fluid Temperature: 135°F °C
  • Minimum Fluid Temperature: -53.8°F °C
Safety Warning

Full Product Description

Parker Aerospace fly-by-wire (FBW) primary and secondary flight control actuators have demonstrated highly reliable, fault-tolerant, precise position-control solutions for commercial and military applications for decades.

Fly-by-wire flight control actuators receive signals from the flight control computer and convert them into control surface motion for optimal flight control and flying qualities. Parker Aerospace FBW actuators have proven reliability and performance records on a wide variety of commercial, military, and business jet aircraft.

FBW actuators feature Parker's Jet-Pipe® electrohydraulic servovalve technology or direct drive valve technology along with the latest developments in fly-by-wire technology. Today's aircraft manufacturers rely on fly-by-wire for improved performance, reliability, and weight savings gained through the elimination of the control linkages necessary with mechanical input actuation.

The fly-by-wire actuators use the latest technology, materials, and coatings for failsafe and reliable performance over the entire service life. Our proven design tools and engineering teams optimize the packaging for envelope and weight.

APPLICATIONS:  
Fly-by-wire actuators use signals from the pilot via the aircraft's flight control system to control flight control surfaces along the vertical (pitch), longitudinal (roll), and horizontal (yaw) axes for safe and coordinated flight. Fly-by-wire flight control actuation is used by helicopters, military aircraft, commercial transports, regional jets, and business jets.  

FEATURES AND ATTRIBUTES:
• Highly reliable performance
 o Single and dual hydraulic
 o Single and multiple electrical channel
• Fault-tolerant and fail-safe designs
 o Fail centering
 o Fixed and variable trail damping
 o Mechanical reversion
• Robust and reliable Jet-Pipe® EHSV and direct drive valve technology for precision motion control
• Latest-technology materials provide high reliability with minimum weight
• Mounting options to suit customer needs:
 o Pin-to-pin
 o Reaction link
 o Flange with toggle link
 o Trunnion
• Unique benefits include:
 o Custom design to fit customer envelope
 o Optimized size and weight
 o Failsafe modes
 o Force fight mitigation
 o Pedigree of flight-proven subcomponents
• Integrated or remotely mounted control module
• Snubbing for ground gust protection

MARKETS:
• Commercial transports
• Regional jets
• Business jets
• Military transports
• Military fighter jets
• Helicopters

FLIGHT CONTROL SURFACES:
• Aileron
• Elevator
• Stabilator
• Rudder
• Spoiler
• Flaperon
• Flaps
• Main rotor
• Tail rotor

Related Documents

×
Products
CSDFBWACT

687PDC
687631