Filter Differential Pressure Indicator - FMU and DPI Series | #FMUF3KVMU14M


LOADING IMAGES
FMUF3KVMU14M

Filter Differential Pressure Indicator - FMU and DPI Series | #FMUF3KVMU14M

A comprehensive range of high quality indicators for mobile, industrial and marine applications. Maximum pressure 420 bar.


Technical Specifications

  • Indicator Type: Electronic 4 LED, PNP, N.C.
  • Indicator Pressure Setting: 2.5 bar
  • Seal Material: Fluoroelastomer
  • Housing Material: Brass
  • Connection Type: 7/8-14 UNF-2A
  • Maximum Operating Pressure: 250 bar
  • Electrical Connection: DIN 43650 connector
  • Power Supply Voltage: 10 to 36VDC
  • Options: Standard
Safety Warning

Item Information

Ideal for giving accurate visual, electronic or electrical feedback of filter element condition, in order to facilitate effective maintenance and ensuring hydraulic systems, marine/mobile or industrial are protected from particulate contamination.


The DPI range of filter condition indicators are designed for use with Parker GMF and EPF filters. Whilst the FMU range are designed for use on a wide range of Parker filters and suitable for competitive interchange (consult Parker Filtration for details).


Product Features:

• Accurate visual, electronic or electrical filter condition feedback.


• Maximum pressure 420 bar.


Typical Applications:

• Industrial equipment


• Mobile equipment


• Marine/offshore applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472