FN – 360 FOR FLOODED OIL LEVEL AND OIL MIST APPLICATIONS, NON-FLANGED | Product Series

Filter by

    No filters selected

Length Unit of Measure

Shaft Diameter

Bore Diameter

Seal Material

O-Ring Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FN – 360 FOR FLOODED OIL LEVEL AND OIL MIST APPLICATIONS, NON-FLANGED

FN – 360 FOR FLOODED OIL LEVEL AND OIL MIST APPLICATIONS, NON-FLANGED

This hybrid isolator combines labyrinth technology with dual contacting PTFE lips which ride on an internal stainless steel sleeve which produces zero shaft wear. For flooded or oil mist applications requiring an airtight seal.

Technical Specifications

  • Operation Type: Flooded
  • Maximum Surface Speed: up to 3000 ft/min, up to 15 m/sec
  • Pressure Rating: 5 psi
  • Axial Movement: 0.003 inch, 0.08 mm
  • Eccentricity: 0.003 inch, 0.08 mm
  • Operating Temperature: -40 to 250 °F, -40 to 121 °C
  • Shaft Diameter: 0.500 to 10.000 inch, 13 to 250 mm
  • Bore Diameter: 1.250 to 11.500 inch, 32 to 290 mm
  • Seal Material: PTFE and SS Sleeve
  • O-Ring Material: FKM is standard; alternates available
Safety Warning

Full Product Description

AVAILABILITY: Due to the customized nature of this product, only a sampling of Parker's shaft and bore diameters are shown. We can manufacture virtually any size in standard shaft diameters ranging from 1/2” to 10” (12.7 mm to 254 mm). For a list of common sizes see Product Support tab.

PERFORMANCE ADVANTAGES
Machine downtime due to bearing failure is costly. By keeping lubrication in and contaminants out, Parker’s ProTech™ bearing isolators provide reliable, two-way sealing protection of rotating equipment for extended bearing life and zero shaft wear. Labyrinth sealing technology applied to high performance materials allows the ProTech FN-360 bearing isolator to operate far beyond shaft speed limits of standard radial lip seals. Because it is a precision-machined seal, costs can be eliminated on tooling charges, allowing retrofit of most shaft and bore combinations.

DESIGN
An external O-ring on the outside diameter of the ProTech stator allows for easy seal installation, maintains a press fit in the seal housing, and provides a static seal against the bore for oil retention. The stator features PTFE lips which ride on an internal stainless steel sleeve for zero shaft wear. The rotor utilizes dual O-rings to maintain a static press fit on the shaft. Since the rotor spins with the shaft, it will not wear, groove, or damage the shaft. This eliminates costs associated with having to recondition the sealing surface of the shaft.

The rotor and stator are assembled at the Parker facility where they are permanently unitized, allowing for a one-piece installation. This unitized design also maintains the seal’s integrity by keeping high-pressure water spray, vibration or axial movement from separating or increasing the gap between the rotor and stator.

APPLICATIONS
The FN 360 design is specifically designed for oil flooded and oil mist applications where the seal must be flush mounted and for applications that may require an airtight seal. It is ideal for equipment used in food processing or subjected to frequent wash down where positive oil retention is required, including flooded oil conditions. It is also used for severe splash exclusion for gearboxes, motors, pumps, mixers, cooling towers, aerators, and custom equipment. If external contamination is heavy in vertical up mounting position, contact Parker.

Total Eccentricity: 0.003” (0.08 mm)
Shaft Speed: Up to 3,000 fpm (15 m/s). Contact factory for speed exceeding 3,000 fpm (15 m/s).
Axial Movement: 0.003” (0.08 mm)
Maximum internal pressure: 5 psi (0.34 bar)
Shaft/Bore Tolerances: ±0.002” (±.05 mm). Special designs available.

MATERIALS
Stator: ProTech uses proprietary PTFE compounds making it well suited for harsh environments.

Characteristics of the various PTFE materials offered by Parker include:
• Temperature range: -40 to 250 F (-40 to 121 C)
• Higher temperature applications can be handled with alternate materials.
• Low wear, low coefficient of friction. Superior for dynamic applications.
• FDA compliant PTFE
• Anti-microbial PTFE
• Sanitary standards for USDA food and dairy product contact

Rotor: The 360 series utilizes stainless steel for the rotor. This provides excellent corrosion resistance and chemical compatibility, as well as the ability to transition well into FDA applications. It is highly resistant to the attack of marine and corrosive industrial atmospheres as well as acids, dyes and salts.

O-Rings: Come standard as FKM, but also available in:
• NBR
• FDA silicone
• Fluorosilicone
• EPDM
• Aflas®

SIZE RANGE
Parker manufactures the FN 360 Profile in standard shaft diameters ranging from 1/2” to 10” (12.7mm to 254mm). Because this is a precision machined seal, we can manufacture virtually any configuration.

HOW TO ORDER: See listing of common sizes or configure your part number using ProTech Part Numbering Guide from the Product Support tab. Contact Parker for an application review for requirements outside standards shown. Click on “Where to Buy” to find a Distributor in your area, or contact Parker for assistance.

Related Documents

×
Products Length Unit of Measure Shaft Diameter Bore Diameter Seal Material O-Ring Material
FNE-2500-3625-1-1 Inch 2.500 3.625 Proprietary PTFE FKM
FNE-2526-3754-1-1 Inch 2.526 3.754 Proprietary PTFE FKM
FNE-2559-3543-1-1 Inch 2.559 3.543 Proprietary PTFE FKM
FNE-2562-3312-1-1 Inch 2.562 3.312 Proprietary PTFE FKM
FNE-2585-3375-1-1 Inch 2.585 3.375 Proprietary PTFE FKM
FNE-2620-3370-1-1 Inch 2.620 3.370 Proprietary PTFE FKM
FNE-2625-3375-1-1 Inch 2.625 3.375 Proprietary PTFE FKM
FNE-2625-3625-1-1 Inch 2.625 3.625 Proprietary PTFE FKM
FNE-2625-3750-1-1 Inch 2.625 3.750 Proprietary PTFE FKM
FNE-2625-3766-1-1 Inch 2.625 3.766 Proprietary PTFE FKM
FNE-2625-4125-1-1 Inch 2.625 4.125 Proprietary PTFE FKM
FNE-2631-3500-1-1 Inch 2.631 3.500 Proprietary PTFE FKM
FNE-2750-3500-1-1 Inch 2.750 3.500 Proprietary PTFE FKM
FNE-2750-3750-1-1 Inch 2.750 3.750 Proprietary PTFE FKM
FNE-2751-4000-1-1 Inch 2.751 4.000 Proprietary PTFE FKM
FNE-2825-3750-1-1 Inch 2.825 3.750 Proprietary PTFE FKM
FNE-2838-3832-1-1 Inch 2.838 3.832 Proprietary PTFE FKM
FNE-2875-3750-1-1 Inch 2.875 3.750 Proprietary PTFE FKM
FNE-2875-3875-1-1 Inch 2.875 3.875 Proprietary PTFE FKM
FNE-2915-4415-1-1 Inch 2.915 4.415 Proprietary PTFE FKM
FNE-2938-3750-1-1 Inch 2.938 3.750 Proprietary PTFE FKM
FNE-2975-3740-1-1 Inch 2.975 3.740 Proprietary PTFE FKM
FNE-3000-3750-1-1 Inch 3.000 3.750 Proprietary PTFE FKM
FNE-1433-2186-1-1 Inch 1.433 2.186 Proprietary PTFE FKM
FNE-1500-2250-1-1 Inch 1.500 2.250 Proprietary PTFE FKM
FNE-1500-2500-1-1 Inch 1.500 2.500 Proprietary PTFE FKM
FNE-1500-2657-1-1 Inch 1.500 2.657 Proprietary PTFE FKM
FNE-1563-2500-1-1 Inch 1.563 2.500 Proprietary PTFE FKM
FNE-1620-2370-1-1 Inch 1.620 2.370 Proprietary PTFE FKM
FNE-1625-2370-1-1 Inch 1.625 2.370 Proprietary PTFE FKM
FNE-1625-2375-1-1 Inch 1.625 2.375 Proprietary PTFE FKM
FNE-1625-2500-1-1 Inch 1.625 2.500 Proprietary PTFE FKM
FNE-1625-2625-1-1 Inch 1.625 2.625 Proprietary PTFE FKM
FNE-1625-2651-1-1 Inch 1.625 2.651 Proprietary PTFE FKM
FNE-1625-2656-1-1 Inch 1.625 2.656 Proprietary PTFE FKM
FNE-1687-2660-1-1 Inch 1.687 2.660 Proprietary PTFE FKM
FNE-1750-2500-1-1 Inch 1.750 2.500 Proprietary PTFE FKM
FNE-1750-2500-1-5 Inch 1.750 2.500 Proprietary PTFE EPDM
FNE-1750-2600-1-5 Inch 1.750 2.600 Proprietary PTFE EPDM
FNE-1750-2630-1-1 Inch 1.750 2.630 Proprietary PTFE FKM
FNE-1750-2750-1-1 Inch 1.750 2.750 Proprietary PTFE FKM
FNE-1772-2750-1-1 Inch 1.772 2.750 Proprietary PTFE FKM
FNE-1875-2625-1-1 Inch 1.875 2.625 Proprietary PTFE FKM
FNE-1875-2750-1-1 Inch 1.875 2.750 Proprietary PTFE FKM
FNE-1875-2875-1-1 Inch 1.875 2.875 Proprietary PTFE FKM
FNE-1875-3000-1-1 Inch 1.875 3.000 Proprietary PTFE FKM
FNE-1875-3061-1-1 Inch 1.875 3.061 Proprietary PTFE FKM
FNE-1875-3250-1-1 Inch 1.875 3.250 Proprietary PTFE FKM
FNM-0318-0510-1-1 Metric 31.8 51.0 Proprietary PTFE FKM
FNM-0320-0520-1-1 Metric 32.0 52.0 Proprietary PTFE FKM
FNM-0320-0550-1-1 Metric 32.0 55.0 Proprietary PTFE FKM
FNM-0350-0540-1-1 Metric 35.0 54.0 Proprietary PTFE FKM
FNM-0350-0550-1-1 Metric 35.0 55.0 Proprietary PTFE FKM
FNM-0350-0600-1-1 Metric 35.0 60.0 Proprietary PTFE FKM
FNM-0350-0620-1-1 Metric 35.0 62.0 Proprietary PTFE FKM
FNM-0350-0635-1-1 Metric 35.0 63.5 Proprietary PTFE FKM
FNM-0350-0650-1-1 Metric 35.0 65.0 Proprietary PTFE FKM
FNM-0365-0570-1-1 Metric 36.5 57.0 Proprietary PTFE FKM
FNM-0380-0570-1-1 Metric 38.0 57.0 Proprietary PTFE FKM
FNM-0380-0620-2-6 Metric 38.0 62.0 Mineral Filled PTFE - FDA Silicone - FDA
FNM-0380-0630-1-1 Metric 38.0 63.0 Proprietary PTFE FKM
FNM-0400-0590-1-1 Metric 40.0 59.0 Proprietary PTFE FKM
FNM-0400-0600-1-1 Metric 40.0 60.0 Proprietary PTFE FKM
FNM-0400-0620-1-1 Metric 40.0 62.0 Proprietary PTFE FKM
FNM-0400-0650-1-1 Metric 40.0 65.0 Proprietary PTFE FKM
FNM-0400-0670-1-1 Metric 40.0 67.0 Proprietary PTFE FKM
FNM-0400-0800-1-1 Metric 40.0 80.0 Proprietary PTFE FKM
FNM-0420-0650-1-1 Metric 42.0 65.0 Proprietary PTFE FKM
FNM-0444-0700-1-1 Metric 44.4 70.0 Proprietary PTFE FKM
FNM-0450-0650-1-1 Metric 45.0 65.0 Proprietary PTFE FKM
FNM-0450-0680-1-1 Metric 45.0 68.0 Proprietary PTFE FKM
FNM-0450-0700-1-1 Metric 45.0 70.0 Proprietary PTFE FKM
FNM-0450-0710-1-1 Metric 45.0 71.0 Proprietary PTFE FKM
FNM-1050-1350-1-1 Metric 105.0 135.0 Proprietary PTFE FKM
FNM-1050-1400-1-1 Metric 105.0 140.0 Proprietary PTFE FKM
FNM-1050-1450-1-1 Metric 105.0 145.0 Proprietary PTFE FKM
FNM-1100-1300-1-1 Metric 110.0 130.0 Proprietary PTFE FKM
FNM-1100-1400-1-1 Metric 110.0 140.0 Proprietary PTFE FKM
FNM-1100-1500-1-1 Metric 110.0 150.0 Proprietary PTFE FKM
FNM-1150-1400-1-1 Metric 115.0 140.0 Proprietary PTFE FKM
FNM-1150-1450-1-1 Metric 115.0 145.0 Proprietary PTFE FKM
FNM-1200-1500-1-1 Metric 120.0 150.0 Proprietary PTFE FKM
FNM-1200-1550-1-1 Metric 120.0 155.0 Proprietary PTFE FKM
FNM-1200-1600-1-1 Metric 120.0 160.0 Proprietary PTFE FKM
FNM-1250-1500-1-1 Metric 125.0 150.0 Proprietary PTFE FKM
FNM-1300-1500-1-1 Metric 130.0 150.0 Proprietary PTFE FKM
FNM-1300-1600-1-1 Metric 130.0 160.0 Proprietary PTFE FKM
FNM-1300-1650-1-1 Metric 130.0 165.0 Proprietary PTFE FKM
FNM-1300-1700-1-1 Metric 130.0 170.0 Proprietary PTFE FKM
FNM-1350-1650-1-1 Metric 135.0 165.0 Proprietary PTFE FKM
FNM-1350-1700-1-1 Metric 135.0 170.0 Proprietary PTFE FKM
FNM-1400-1650-1-1 Metric 140.0 165.0 Proprietary PTFE FKM
FNM-1400-1700-1-1 Metric 140.0 170.0 Proprietary PTFE FKM
FNM-1500-1800-1-1 Metric 150.0 180.0 Proprietary PTFE FKM
FNM-1500-1900-1-1 Metric 150.0 190.0 Proprietary PTFE FKM
FNM-1524-1892-1-1 Metric 152.4 189.2 Proprietary PTFE FKM
FNM-1600-1900-1-1 Metric 160.0 190.0 Proprietary PTFE FKM
FNM-1650-1900-1-1 Metric 165.0 190.0 Proprietary PTFE FKM
FNE-3000-3754-1-1 Inch 3.000 3.754 Proprietary PTFE FKM
FNE-3000-4000-1-1 Inch 3.000 4.000 Proprietary PTFE FKM
FNE-3000-4000-1-6 Inch 3.000 4.000 Proprietary PTFE Silicone - FDA
FNE-3000-4125-1-1 Inch 3.000 4.125 Proprietary PTFE FKM
FNE-3000-4500-1-1 Inch 3.000 4.500 Proprietary PTFE FKM
FNE-3045-4500-1-1 Inch 3.045 4.500 Proprietary PTFE FKM
FNE-3063-4527-1-1 Inch 3.063 4.527 Proprietary PTFE FKM
FNE-3125-3875-1-1 Inch 3.125 3.875 Proprietary PTFE FKM
FNE-3125-4125-1-1 Inch 3.125 4.125 Proprietary PTFE FKM
FNE-3125-4250-1-1 Inch 3.125 4.250 Proprietary PTFE FKM
FNE-3125-4625-1-1 Inch 3.125 4.625 Proprietary PTFE FKM
FNE-3250-4000-1-1 Inch 3.250 4.000 Proprietary PTFE FKM
FNE-3250-4250-1-1 Inch 3.250 4.250 Proprietary PTFE FKM
FNE-3313-4125-1-1 Inch 3.313 4.125 Proprietary PTFE FKM
FNE-3375-4375-1-1 Inch 3.375 4.375 Proprietary PTFE FKM
FNE-3375-4875-1-1 Inch 3.375 4.875 Proprietary PTFE FKM
FNE-3497-4496-1-1 Inch 3.497 4.496 Proprietary PTFE FKM
FNE-3500-4250-1-1 Inch 3.500 4.250 Proprietary PTFE FKM
FNE-3500-4271-1-1 Inch 3.500 4.271 Proprietary PTFE FKM
FNE-3500-4500-1-1 Inch 3.500 4.500 Proprietary PTFE FKM
FNE-3500-4750-1-1 Inch 3.500 4.750 Proprietary PTFE FKM
FNE-3500-4800-1-1 Inch 3.500 4.800 Proprietary PTFE FKM
FNE-3500-5000-1-1 Inch 3.500 5.000 Proprietary PTFE FKM
FNE-3542-4730-1-1 Inch 3.542 4.730 Proprietary PTFE FKM
FNE-3560-4500-1-1 Inch 3.560 4.500 Proprietary PTFE FKM
FNE-2000-2750-1-1 Inch 2.000 2.750 Proprietary PTFE FKM
FNE-2000-3000-1-1 Inch 2.000 3.000 Proprietary PTFE FKM
FNE-2125-2875-1-1 Inch 2.125 2.875 Proprietary PTFE FKM
FNE-2125-3625-1-1 Inch 2.125 3.625 Proprietary PTFE FKM
FNE-2170-3540-1-1 Inch 2.170 3.540 Proprietary PTFE FKM
FNE-2225-3000-1-1 Inch 2.225 3.000 Proprietary PTFE FKM
FNE-2250-3000-1-1 Inch 2.250 3.000 Proprietary PTFE FKM
FNE-2250-3250-1-1 Inch 2.250 3.250 Proprietary PTFE FKM
FNE-2250-3750-1-1 Inch 2.250 3.750 Proprietary PTFE FKM
FNE-2334-3750-1-1 Inch 2.334 3.750 Proprietary PTFE FKM
FNE-2347-3629-2-6 Inch 2.347 3.629 Mineral Filled PTFE - FDA Silicone - FDA
FNE-2360-3250-1-1 Inch 2.360 3.250 Proprietary PTFE FKM
FNE-2360-3600-1-1 Inch 2.360 3.600 Proprietary PTFE FKM
FNE-2371-3500-1-1 Inch 2.371 3.500 Proprietary PTFE FKM
FNE-2375-3125-1-1 Inch 2.375 3.125 Proprietary PTFE FKM
FNE-2375-3250-1-1 Inch 2.375 3.250 Proprietary PTFE FKM
FNE-2375-3375-1-1 Inch 2.375 3.375 Proprietary PTFE FKM
FNE-2375-3500-1-1 Inch 2.375 3.500 Proprietary PTFE FKM
FNE-2375-3543-1-1 Inch 2.375 3.543 Proprietary PTFE FKM
FNE-2375-3625-1-1 Inch 2.375 3.625 Proprietary PTFE FKM
FNE-2375-3751-1-1 Inch 2.375 3.751 Proprietary PTFE FKM
FNE-2437-3500-1-1 Inch 2.437 3.500 Proprietary PTFE FKM
FNE-2437-3629-2-6 Inch 2.437 3.629 Mineral Filled PTFE - FDA Silicone - FDA
FNE-2438-3438-1-1 Inch 2.438 3.438 Proprietary PTFE FKM
FNE-2438-3500-1-1 Inch 2.438 3.500 Proprietary PTFE FKM
FNM-0450-0750-1-1 Metric 45.0 75.0 Proprietary PTFE FKM
FNM-0450-0800-1-1 Metric 45.0 80.0 Proprietary PTFE FKM
FNM-0450-0850-1-1 Metric 45.0 85.0 Proprietary PTFE FKM
FNM-0460-0700-2-6 Metric 46.0 70.0 Proprietary PTFE FKM
FNM-0480-0700-1-1 Metric 48.0 70.0 Proprietary PTFE FKM
FNM-0500-0680-1-1 Metric 50.0 68.0 Proprietary PTFE FKM
FNM-0500-0720-1-1 Metric 50.0 72.0 Proprietary PTFE FKM
FNM-0500-0800-1-1 Metric 50.0 80.0 Proprietary PTFE FKM
FNM-0500-0860-1-1 Metric 50.0 86.0 Proprietary PTFE FKM
FNM-0500-0950-1-1 Metric 50.0 95.0 Proprietary PTFE FKM
FNM-0520-0720-1-1 Metric 52.0 72.0 Proprietary PTFE FKM
FNM-0520-0900-1-1 Metric 52.0 90.0 Proprietary PTFE FKM
FNM-0540-0730-1-1 Metric 54.0 73.0 Proprietary PTFE FKM
FNM-0550-0740-1-1 Metric 55.0 74.0 Proprietary PTFE FKM
FNM-0550-0750-1-1 Metric 55.0 75.0 Proprietary PTFE FKM
FNM-0550-0780-1-1 Metric 55.0 78.0 Proprietary PTFE FKM
FNM-0550-0800-1-1 Metric 55.0 80.0 Proprietary PTFE FKM
FNM-0550-0830-1-1 Metric 55.0 83.0 Proprietary PTFE FKM
FNM-0550-0850-1-1 Metric 55.0 85.0 Proprietary PTFE FKM
FNM-0550-0860-1-1 Metric 55.0 86.0 Proprietary PTFE FKM
FNM-0550-0900-1-1 Metric 55.0 90.0 Proprietary PTFE FKM
FNM-0570-0850-1-1 Metric 57.0 85.0 Proprietary PTFE FKM
FNM-0571-0809-2-6 Metric 57.1 80.9 Mineral Filled PTFE - FDA Silicone - FDA
FNM-0571-0857-1-1 Metric 57.1 85.7 Proprietary PTFE FKM
FNM-0572-0900-1-1 Metric 57.2 90.0 Proprietary PTFE FKM
FNM-1700-2000-1-1 Metric 170.0 200.0 Proprietary PTFE FKM
FNM-1750-2000-1-1 Metric 175.0 200.0 Proprietary PTFE FKM
FNM-1800-2050-2-6 Metric 180.0 205.0 Mineral Filled PTFE - FDA Silicone - FDA
FNM-1800-2100-1-1 Metric 180.0 210.0 Proprietary PTFE FKM
FNM-1880-2200-1-1 Metric 188.0 220.0 Proprietary PTFE FKM
FNM-2000-2300-1-1 Metric 200.0 230.0 Proprietary PTFE FKM
FNM-2100-2400-1-1 Metric 210.0 240.0 Proprietary PTFE FKM
FNM-2400-2700-1-1 Metric 240.0 270.0 Proprietary PTFE FKM
FNM-2400-2800-1-1 Metric 240.0 280.0 Proprietary PTFE FKM
FNE-3625-4375-1-1 Inch 3.625 4.375 Proprietary PTFE FKM
FNE-3625-4500-1-1 Inch 3.625 4.500 Proprietary PTFE FKM
FNE-3625-4625-1-1 Inch 3.625 4.625 Proprietary PTFE FKM
FNE-3625-5000-1-1 Inch 3.625 5.000 Proprietary PTFE FKM
FNE-3740-5000-1-1 Inch 3.740 5.000 Proprietary PTFE FKM
FNE-3750-4750-1-1 Inch 3.750 4.750 Proprietary PTFE FKM
FNE-3750-5000-1-1 Inch 3.750 5.000 Proprietary PTFE FKM
FNE-3810-4750-1-1 Inch 3.810 4.750 Proprietary PTFE FKM
FNE-3875-5375-1-1 Inch 3.875 5.375 Proprietary PTFE FKM
FNE-3934-4709-1-1 Inch 3.934 4.709 Proprietary PTFE FKM
FNE-3934-4710-1-1 Inch 3.934 4.710 Proprietary PTFE FKM
FNE-3935-4728-1-1 Inch 3.935 4.728 Proprietary PTFE FKM
FNE-3938-5000-1-1 Inch 3.938 5.000 Proprietary PTFE FKM
FNE-3998-4996-1-1 Inch 3.998 4.996 Proprietary PTFE FKM
FNE-4000-4875-1-1 Inch 4.000 4.875 Proprietary PTFE FKM
FNE-4000-5000-1-1 Inch 4.000 5.000 Proprietary PTFE FKM
FNE-4000-5500-1-1 Inch 4.000 5.500 Proprietary PTFE FKM
FNE-4039-5501-1-1 Inch 4.039 5.501 Proprietary PTFE FKM
FNE-4062-4812-1-1 Inch 4.062 4.812 Proprietary PTFE FKM
FNE-4125-4875-1-1 Inch 4.125 4.875 Proprietary PTFE FKM
FNE-4125-5125-1-1 Inch 4.125 5.125 Proprietary PTFE FKM
FNE-4125-5250-1-1 Inch 4.125 5.250 Proprietary PTFE FKM
FNE-4125-5500-1-1 Inch 4.125 5.500 Proprietary PTFE FKM
FNE-4250-5125-1-1 Inch 4.250 5.125 Proprietary PTFE FKM
FNE-4250-5250-1-1 Inch 4.250 5.250 Proprietary PTFE FKM
FNE-2500-3250-1-1 Inch 2.500 3.250 Proprietary PTFE FKM
FNE-2500-3500-1-1 Inch 2.500 3.500 Proprietary PTFE FKM
FNE-4375-5375-1-1 Inch 4.375 5.375 Proprietary PTFE FKM
FNE-4375-5500-1-1 Inch 4.375 5.500 Proprietary PTFE FKM
FNE-4380-5250-1-1 Inch 4.380 5.250 Proprietary PTFE FKM
FNE-4438-5500-1-1 Inch 4.438 5.500 Proprietary PTFE FKM
FNE-4500-5500-1-1 Inch 4.500 5.500 Proprietary PTFE FKM
FNE-4500-5500-1-5 Inch 4.500 5.500 Proprietary PTFE EPDM
FNE-4500-5750-1-1 Inch 4.500 5.750 Proprietary PTFE FKM
FNE-4625-5625-1-1 Inch 4.625 5.625 Proprietary PTFE FKM
FNE-4720-5900-1-1 Inch 4.720 5.900 Proprietary PTFE FKM
FNE-4724-5510-1-1 Inch 4.724 5.510 Proprietary PTFE FKM
FNE-4750-5750-1-1 Inch 4.750 5.750 Proprietary PTFE FKM
FNE-4750-6250-1-1 Inch 4.750 6.250 Proprietary PTFE FKM
FNE-4875-5875-1-1 Inch 4.875 5.875 Proprietary PTFE FKM
FNE-4875-6125-1-1 Inch 4.875 6.125 Proprietary PTFE FKM
FNE-5000-6000-1-1 Inch 5.000 6.000 Proprietary PTFE FKM
FNE-5000-6250-1-1 Inch 5.000 6.250 Proprietary PTFE FKM
FNE-5000-6500-1-1 Inch 5.000 6.500 Proprietary PTFE FKM
FNE-5032-6250-1-1 Inch 5.032 6.250 Proprietary PTFE FKM
FNE-5125-6302-1-1 Inch 5.125 6.302 Proprietary PTFE FKM
FNE-5250-6000-1-5 Inch 5.250 6.000 Proprietary PTFE EPDM
FNE-5250-6250-1-1 Inch 5.250 6.250 Proprietary PTFE FKM
FNE-5250-6375-1-1 Inch 5.250 6.375 Proprietary PTFE FKM
FNE-5250-6500-1-1 Inch 5.250 6.500 Proprietary PTFE FKM
FNM-0580-0950-1-5 Metric 58.0 95.0 Proprietary PTFE EPDM
FNM-0590-0850-1-1 Metric 59.0 85.0 Proprietary PTFE FKM
FNM-0600-0800-1-1 Metric 60.0 80.0 Proprietary PTFE FKM
FNM-0600-0820-1-1 Metric 60.0 82.0 Proprietary PTFE FKM
FNM-0600-0860-1-1 Metric 60.0 86.0 Proprietary PTFE FKM
FNM-0600-0900-1-1 Metric 60.0 90.0 Proprietary PTFE FKM
FNM-0630-0850-1-1 Metric 63.0 85.0 Proprietary PTFE FKM
FNM-0630-0900-1-1 Metric 63.0 90.0 Proprietary PTFE FKM
FNM-0640-1000-1-1 Metric 64.0 100.0 Proprietary PTFE FKM
FNM-0650-0850-1-1 Metric 65.0 85.0 Proprietary PTFE FKM
FNM-0650-0850-2-6 Metric 65.0 85.0 Mineral Filled PTFE - FDA Silicone - FDA
FNM-0650-0900-1-1 Metric 65.0 90.0 Proprietary PTFE FKM
FNM-0650-0910-1-1 Metric 65.0 91.0 Proprietary PTFE FKM
FNM-0650-1000-1-1 Metric 65.0 100.0 Proprietary PTFE FKM
FNM-0683-0953-1-1 Metric 68.3 95.3 Proprietary PTFE FKM
FNM-0693-0952-1-1 Metric 69.3 95.2 Proprietary PTFE FKM
FNM-0695-1000-1-1 Metric 69.5 100.0 Proprietary PTFE FKM
FNM-0700-0900-1-1 Metric 70.0 90.0 Proprietary PTFE FKM
FNM-0700-0950-1-1 Metric 70.0 95.0 Proprietary PTFE FKM
FNM-0700-0960-1-1 Metric 70.0 96.0 Proprietary PTFE FKM
FNM-0700-1000-1-1 Metric 70.0 100.0 Proprietary PTFE FKM
FNM-0700-1030-1-1 Metric 70.0 103.0 Proprietary PTFE FKM
FNM-0700-1100-1-1 Metric 70.0 110.0 Proprietary PTFE FKM
FNM-0750-0940-1-1 Metric 75.0 94.0 Proprietary PTFE FKM
FNM-0750-0950-1-1 Metric 75.0 95.0 Proprietary PTFE FKM
FNE-4250-5500-1-1 Inch 4.250 5.500 Proprietary PTFE FKM
FNE-4313-5500-1-1 Inch 4.313 5.500 Proprietary PTFE FKM
FNE-4328-5328-1-1 Inch 4.328 5.328 Proprietary PTFE FKM
FNE-4375-5312-1-1 Inch 4.375 5.312 Proprietary PTFE FKM
FNE-0500-1250-1-1 Inch 0.500 1.250 Proprietary PTFE FKM
FNE-0625-1375-1-1 Inch 0.625 1.375 Proprietary PTFE FKM
FNE-0750-1650-1-5 Inch 0.750 1.650 Proprietary PTFE EPDM
FNE-0875-2000-1-1 Inch 0.875 2.000 Proprietary PTFE FKM
FNE-0880-1744-1-1 Inch 0.880 1.744 Proprietary PTFE FKM
FNE-1000-1750-1-1 Inch 1.000 1.750 Proprietary PTFE FKM
FNE-1000-2500-1-1 Inch 1.000 2.500 Proprietary PTFE FKM
FNE-1125-1875-1-1 Inch 1.125 1.875 Proprietary PTFE FKM
FNE-1125-2063-1-1 Inch 1.125 2.063 Proprietary PTFE FKM
FNE-1125-2125-1-1 Inch 1.125 2.125 Proprietary PTFE FKM
FNE-1125-2250-1-1 Inch 1.125 2.250 Proprietary PTFE FKM
FNE-1180-2061-1-1 Inch 1.180 2.061 Proprietary PTFE FKM
FNE-1188-2000-1-1 Inch 1.188 2.000 Proprietary PTFE FKM
FNE-1188-2250-1-1 Inch 1.188 2.250 Proprietary PTFE FKM
FNE-1250-2000-1-1 Inch 1.250 2.000 Proprietary PTFE FKM
FNE-1250-2375-1-1 Inch 1.250 2.375 Proprietary PTFE FKM
FNE-1313-2125-1-1 Inch 1.313 2.125 Proprietary PTFE FKM
FNE-1375-2125-1-1 Inch 1.375 2.125 Proprietary PTFE FKM
FNE-1375-2291-1-1 Inch 1.375 2.291 Proprietary PTFE FKM
FNE-1375-2375-1-1 Inch 1.375 2.375 Proprietary PTFE FKM
FNE-1375-2625-1-1 Inch 1.375 2.625 Proprietary PTFE FKM
FNE-5250-6750-1-1 Inch 5.250 6.750 Proprietary PTFE FKM
FNE-5375-6500-1-1 Inch 5.375 6.500 Proprietary PTFE FKM
FNE-5438-6438-1-1 Inch 5.438 6.438 Proprietary PTFE FKM
FNE-5500-6737-1-1 Inch 5.500 6.737 Proprietary PTFE FKM
FNE-5500-6750-1-1 Inch 5.500 6.750 Proprietary PTFE FKM
FNE-6065-7125-1-1 Inch 6.065 7.125 Proprietary PTFE FKM
FNE-6125-7625-1-1 Inch 6.125 7.625 Proprietary PTFE FKM
FNE-6250-7250-1-1 Inch 6.250 7.250 Proprietary PTFE FKM
FNE-6500-7500-1-1 Inch 6.500 7.500 Proprietary PTFE FKM
FNE-6500-7938-1-1 Inch 6.500 7.938 Proprietary PTFE FKM
FNE-6500-8000-2-6 Inch 6.500 8.000 Mineral Filled PTFE - FDA Silicone - FDA
FNE-6700-7875-1-1 Inch 6.700 7.875 Proprietary PTFE FKM
FNE-7000-8000-1-1 Inch 7.000 8.000 Proprietary PTFE FKM
FNE-7000-8500-1-1 Inch 7.000 8.500 Proprietary PTFE FKM
FNE-7500-8500-1-1 Inch 7.500 8.500 Proprietary PTFE FKM
FNE-8500-9750-1-1 Inch 8.500 9.750 Proprietary PTFE FKM
FNM-0220-0450-1-1 Metric 22.0 45.0 Proprietary PTFE FKM
FNM-0250-0440-1-1 Metric 25.0 44.0 Proprietary PTFE FKM
FNM-0250-0450-1-1 Metric 25.0 45.0 Proprietary PTFE FKM
FNM-0300-0500-1-1 Metric 30.0 50.0 Proprietary PTFE FKM
FNM-0300-0500-2-6 Metric 30.0 50.0 Mineral Filled PTFE - FDA Silicone - FDA
FNM-0300-0520-2-6 Metric 30.0 52.0 Mineral Filled PTFE - FDA Silicone - FDA
FNM-0300-0550-1-1 Metric 30.0 55.0 Proprietary PTFE FKM
FNM-0300-0620-1-1 Metric 30.0 62.0 Proprietary PTFE FKM
FNM-0317-0650-1-1 Metric 31.7 65.0 Proprietary PTFE FKM
FNM-0750-1000-1-1 Metric 75.0 100.0 Proprietary PTFE FKM
FNM-0750-1040-1-1 Metric 75.0 104.0 Proprietary PTFE FKM
FNM-0750-1100-1-1 Metric 75.0 110.0 Proprietary PTFE FKM
FNM-0752-1000-1-5 Metric 75.2 100.0 Proprietary PTFE EPDM
FNM-0762-1143-1-1 Metric 76.2 114.3 Proprietary PTFE FKM
FNM-0800-1000-1-1 Metric 80.0 100.0 Proprietary PTFE FKM
FNM-0800-1050-1-1 Metric 80.0 105.0 Proprietary PTFE FKM
FNM-0800-1100-1-1 Metric 80.0 110.0 Proprietary PTFE FKM
FNM-0800-1200-1-1 Metric 80.0 120.0 Proprietary PTFE FKM
FNM-0850-1100-1-1 Metric 85.0 110.0 Proprietary PTFE FKM
FNM-0900-1100-1-1 Metric 90.0 110.0 Proprietary PTFE FKM
FNM-0900-1111-1-1 Metric 90.0 111.1 Proprietary PTFE FKM
FNM-0900-1150-1-1 Metric 90.0 115.0 Proprietary PTFE FKM
FNM-0900-1200-1-1 Metric 90.0 120.0 Proprietary PTFE FKM
FNM-0900-1300-1-1 Metric 90.0 130.0 Proprietary PTFE FKM
FNM-0920-1176-1-1 Metric 92.0 117.6 Proprietary PTFE FKM
FNM-0920-1200-1-1 Metric 92.0 120.0 Proprietary PTFE FKM
FNM-0950-1200-1-1 Metric 95.0 120.0 Proprietary PTFE FKM
FNM-0950-1220-1-1 Metric 95.0 122.0 Proprietary PTFE FKM
FNM-0950-1320-1-1 Metric 95.0 132.0 Proprietary PTFE FKM
FNM-1000-1200-1-1 Metric 100.0 120.0 Proprietary PTFE FKM
FNM-1000-1250-1-1 Metric 100.0 125.0 Proprietary PTFE FKM
FNM-1000-1300-1-1 Metric 100.0 130.0 Proprietary PTFE FKM
FNM-1000-1400-1-1 Metric 100.0 140.0 Proprietary PTFE FKM
FNM-1050-1300-1-1 Metric 105.0 130.0 Proprietary PTFE FKM

687PDC
687567