Forged Steel or Cast Ductile Iron Clevis Bracket Standard Accessories (Americas) | Product Series

Filter by

    No filters selected

Load Capacity

Pin Diameter

Hole Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Forged Steel or Cast Ductile Iron Clevis Bracket Standard Accessories (Americas)

Forged Steel or Cast Ductile Iron Clevis Bracket Standard Accessories (Americas)

Cylinder Mounting Accessories - Forged Steel or Cast Ductile Iron Clevis Bracket Standard Accessories (Americas)

Technical Specifications

  • Load Capacity: 2830 to 292100 lbs
  • Pin Diameter: 0.438 to 4 inch
  • Hole Diameter: 0.440 to 4.003 inch
  • Technology: Hydraulics, Pneumatics
  • Product Type: Cylinder Accessories
  • Product Series: Hydraulic and Pneumatic Cylinder Series
Safety Warning

Full Product Description

Standard forged steel or cast ductile iron clevis bracket cylinder mounting accessories for hydraulic and pneumatic cylinders.

Markets:
• Industrial
• Energy
• Natural Resources
• Government
• Processing

Applications:
• Energy Production, Development and Service
• Power Generation
• Defense
• Government (Non-Defense)
• Factory Automation
• Machine Tools
• Molding
• Vehicle Assembly Facilities
• Mining
• Oil and Gas
• Food & Beverage
• Industrial Chemical Processing
• Lumber & Wood
• Plastic Processing

Learn more about the standard forged steel or cast ductile iron clevis bracket accessories by viewing the Cylinder Mounting Accessories catalog under related documents.

For cylinder part numbers, serial number look-ups and seal kits please contact us or your local distributor.

Related Documents

×
Products Load Capacity Pin Diameter Hole Diameter
0960160044 2830 LB 0.438 INCH 0.440 INCH
0960160050 7740 LB 0.500 INCH 0.503 INCH
0960160075 13600 LB 0.750 INCH 0.753 INCH
0960160100 23000 LB 1.000 INCH 1.003 INCH
0960160138 39500 LB 1.375 INCH 1.378 INCH
0960160175 49480 LB 1.750 INCH 1.753 INCH
0960160200 72400 LB 2.000 INCH 2.003 INCH
0960160250 987000 LB 2.500 INCH 2.503 INCH
0960160300 123300 LB 3.000 INCH 3.003 INCH
0960160350 200400 LB 3.500 INCH 3.503 INCH
0960160400 292100 LB 4.000 INCH 4.003 INCH

687PDC
687492