Rod guide ring Prädifa series FR | #FR5019Q5038


LOADING IMAGES
FR5019Q5038 FR5019Q5038
Click to View CAD Model

Rod guide ring Prädifa series FR | #FR5019Q5038

Rod guide ring for oil-lubricated applications, such as hydraulics cylinders; extremely wear-resistant, superior compression strength: 340 N/mm2, ISO 10766.


Technical Specifications

  • Groove Width: 20
  • Inside Diameter (mm): 50
  • Minimum Working Temperature (°C): -50
  • Outside Diameter (mm): 55
  • Bore Diameter: 50.4
  • Maximum Working Temperature (°C): 130
  • Element Height (mm): 20
  • Material - Seals: Q5038
  • Media: Hydraulic
  • Polymer Material Options: Phenolic Resin Fabric
  • Permissible Specific Load: 340 N/mm2
  • Minimum Operating Temperature: -50 °C
  • Maximum Operating Temperature: 120 to 130 °C
  • Maximum Surface Speed: 0.5 m/sec
  • Unit of Measure: Length: mm
  • Thermal Application Type: Standard moderate Temperature (-35 C to 100 C) °C
  • Optimized Load Capacity Feature: No
Safety Warning

Item Information

The FR rod guide ring made of fabric phenolic resin laminate is intended for use in hydraulic cylinders. The guide ring is created in a slit form (45 ° cut) to enable installation. In addition, the slit version ensures that the system pressure can pass toward the seal, taking thermal expansions into account.

The FR guide ring is exceptionally pressure-resistant and wear-resistant.
Pressure resistance is much higher than that of guiding elements made of other plastics.

After installation, the FR guide ring has an interference fit against the bottom of the groove.

• Minimal play due to extremely small manufacturing tolerances of the guiding elements.
• Vibration absorption effect.
• Extreme wear resistance.
• Improved sliding properties due to surface structure.
• Significantly higher permissible loading pressure compared with other guidance tape materials.
• Dimensions according to ISO 10766.
• Any desired nominal diameter available due to use of machining technique.
• Installation in closed and undercut housings.

Range of application:
Guiding element for rods in hydraulic cylinders.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424