Fluoroflow-XF Membrane Filter Cartridge | All-fluoropolymer with high flow asymmetric PTFE membrane | #FS-18304-031-N-E


LOADING IMAGES
FS-18304-031-N-E

Fluoroflow-XF Membrane Filter Cartridge | All-fluoropolymer with high flow asymmetric PTFE membrane | #FS-18304-031-N-E

Parker’s Fluoroflow-XF all-fluoropolymer membrane filter cartridge provides unmatched flow rates and on-stream life with excellent chemical resistance for aggressive applications up to 150°C.


Technical Specifications

  • Seal Material: None
  • Maximum Temperature Rating (C): Electronic Std. (150°C Max)
  • Micron Rating (µm): 0.1
  • End Cap Configuration: 222 O-Ring/Flat cap
  • Length (inch): 4
  • Options: UPW Flush & Dried
  • Type: Select
  • Brand: Parker
  • Industry: Microelectronics
  • Function: Clarification/Prefiltration/Polishing
  • Media: PTFE
  • Filter Construction: Pleated
  • End Cap Material: Fluoropolymer
  • Core Type: Fluoropolymer
  • Hose Reinforcement Material & Structure: Fluoropolymer
  • Flow Rate: 9.5 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
Safety Warning

Item Information

The Fluoroflow®-XF filter cartridge uses a superior high-flux asymmetric PTFE membrane which provides unmatched flow rates and on-stream life. Customers using the filter cartridge for viscous fluids like phosphoric acid, have reported flow rates and lifetimes more than twice that of the leading competitor. The benefits of increased bath turnover and longer life are improved process performance and lower filtration costs. In addition, the all-fluoropolymer construction provides excellent chemical resistance for the most aggressive applications up to 150°C. Available dry, or wet-packed for quick installation. Our Ultraclean wetpacked option offers the lowest metals extractables in the industry.
Features/Benefits
• Highest flow rates in the industry
• Longest lifetime
• Wet-pack option for quick installation
• Ultraclean option for absolute cleanliness
• All-fluoropolymer for maximum chemical resistance
• 100% integrity tested for consistent quality
Applications
• Wet etch and clean filtration for
– Hot phosphoric acid
– Sulfuric acid
– Hydrofluoric acid
– Nitric acid
– Piranha
– SC1,SC2
– NMP-based solvents
• Other high temperature or ozonated processes filtration
• Filtration for Ultrapure electronics-grade chemical manufacturing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945