FS-18340-923-K-EW - Fluoroflow-Select Pleated Membrane Filter Cartridge | Parker NA

Fluoroflow-Select Pleated Membrane Filter Cartridge | #FS-18340-923-K-EW

FS-18340-923-K-EW

Fluoroflow-Select Pleated Membrane Filter Cartridge | #FS-18340-923-K-EW

The Fluoroflow-Select pleated membrane filter cartridge provides exceptional flow rates and on-stream life. It utilizes our unique SELECT pleat technology which increases filtration area and flow rate by over 70% versus our standard Fluoroflow filter.


Technical Specifications

  • Micron Rating (µm): 0.03
  • End Cap Configuration: 222 O-Ring/Flat cap
  • Special Options: Wet Packed
  • Options: Electronic Std. (150°C Max)
  • Seal Material: Kalrez
  • Length (inch): 40
  • Brand: Parker
  • End Cap Material: Fluoropolymer
  • Core Type: Fluoropolymer
  • Hose Reinforcement Material & Structure: Fluoropolymer
  • Industry: Microelectronics
  • Function: Clarification/Prefiltration/Polishing
  • Media: PTFE
  • Filter Construction: Pleated
  • Flow Rate: 0.85 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
Safety Warning

Item Information

The Fluoroflow-Select pleated membrane filter cartridge provides exceptional flow rates and on-stream life. It utilizes our unique SELECT pleat technology which increases filtration area and flow rate by over 70% versus our standard Fluoroflow filter. This results in increased bath turnover and longer filter life demanded by today's fabs. The all-fluoropolymer construction provides excellent chemical resistance for the most aggressive applications up to 180°C.

Available wet-packed for quick installation or Ultraclean wet-packed which offers the lowest metals extractables in the industry.
Features/Benefits  
• Large filtration area for longer life
• High flow rates for increased bath turn over
• Wet-pack option for quick installation
• Ultraclean wet-pack option for absolute cleanliness
• All-fluoropolymer for maximum chemical resistance
• 100% integrity tested for consistent quality
Applications
• Wet etch and clean filtration for the following
– Phosphoric acid
– Sulfuric acid
– Hydrofluoric acid
– Nitric acid
– Piranha
– SC1, SC2
– NMP-based solvents Other high temperature or ozonated processes
• Filtration for other high temperature or ozonated processes

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945