FS – 360 FOR FLOODED OIL LEVEL AND OIL MIST APPLICATIONS, FLANGED | Product Series

Filter by

    No filters selected

Length Unit of Measure

Shaft Diameter

Bore Diameter

Seal Material

O-Ring Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FS – 360 FOR FLOODED OIL LEVEL AND OIL MIST APPLICATIONS, FLANGED

FS – 360 FOR FLOODED OIL LEVEL AND OIL MIST APPLICATIONS, FLANGED

This hybrid isolator combines labyrinth technology with dual contacting PTFE lips which ride on an internal stainless steel sleeve which produces zero shaft wear. For flooded or oil mist applications requiring an airtight seal.

Technical Specifications

  • Operation Type: Flooded
  • Maximum Surface Speed: up to 3000 ft/min, up to 15 m/sec
  • Pressure Rating: 5 psi
  • Axial Movement: 0.003 inch, 0.08 mm
  • Eccentricity: 0.003 inch, 0.08 mm
  • Operating Temperature: -40 to 250 °F, -40 to 121 °C
  • Shaft Diameter: 0.500 to 10.000 inch, 13 to 250 mm
  • Bore Diameter: 1.250 to 11.500 inch, 32 to 290 mm
  • Seal Material: PTFE and SS Sleeve
  • O-Ring Material: FKM is standard; alternates available
Safety Warning

Full Product Description

AVAILABILITY: Due to the customized nature of this product, only a sampling of Parker's shaft and bore diameters are shown. We can manufacture virtually any size in standard shaft diameters ranging from 1/2” to 10” (13mm to 254mm). For a list of common sizes see Product Support tab.

PERFORMANCE ADVANTAGES
Machine downtime due to bearing failure is costly. By keeping lubrication in and contaminants out, Parker’s ProTech™ bearing isolators provide reliable, two-way sealing protection of rotating equipment for extended bearing life and zero shaft wear. Labyrinth sealing technology applied to high performance materials allows the ProTech FS-360 bearing isolator to operate far beyond shaft speed limits of standard radial lip seals. Because it is a precision-machined seal, costs can be eliminated on tooling charges, allowing retrofit of most shaft and bore combinations.

DESIGN
An external O-ring on the outside diameter of the ProTech stator allows for easy seal installation, maintains a press fit in the seal housing, and provides a static seal against the bore for oil retention. The stator features PTFE lips which ride on an internal stainless steel sleeve for zero shaft wear. The rotor utilizes dual O-rings to maintain a static press fit on the shaft. Since the rotor spins with the shaft, it will not wear, groove, or damage the shaft. This eliminates costs associated with having to recondition the sealing surface of the shaft.

The rotor and stator are assembled at the Parker facility where they are permanently unitized, allowing for a one-piece installation. This unitized design also maintains the seal’s integrity by keeping high-pressure water spray, vibration or axial movement from separating or increasing the gap between the rotor and stator.

APPLICATIONS
The FS 360 design is specifically designed for flooded oil level and oil mist applications and for applications that may require an airtight seal. The flange seats against the housing and acts as an installation guide by ensuring the seal alignment is correct. It is ideal for equipment used in food processing or subjected to frequent wash down where positive oil retention is required. It is also used for severe splash exclusion for gearboxes, motors, pumps, mixers, cooling towers, aerators, and custom equipment. If external contamination is heavy in vertical up mounting position, contact Parker for assistance.

Total Eccentricity: 0.003” (0.08 mm)
Shaft Speed: Up to 3,000 fpm (15 m/s). Contact factory for speed exceeding 3,000 fpm (15 m/s).
Axial Movement: 0.003” (0.08 mm)
Maximum internal pressure: 5 psi (0.34 bar)
Shaft/Bore Tolerances: ±0.002” (±0.05 mm). Special designs available.

MATERIALS
Stator: ProTech uses proprietary PTFE compounds making it well suited for harsh environments.

Characteristics of the various PTFE materials offered:
• Temperature range: -40 to 250 F (-40 to 121 C)
• Higher temperature applications can be handled with alternate materials
• Low wear, low coefficient of friction. Superior for dynamic applications
• FDA compliant PTFE
• Anti-microbial PTFE
• Sanitary standards for USDA food and dairy product contact

Rotor: The 360 series utilizes stainless steel for the rotor. This provides excellent corrosion resistance and chemical compatibility, as well as the ability to transition well into FDA applications. It is highly resistant to the attack of marine and corrosive industrial atmospheres as well as acids, dyes and salts.

O-Rings: Come standard as FKM, but also available in:
• NBR
• FDA silicone
• Fluorosilicone
• EPDM
• Aflas®

SIZE RANGE
Parker manufactures the FS-360 Profile in standard shaft diameters ranging from 1/2” to 10” (13mm to 254mm). Because this is a precision machined seal, we can manufacture virtually any configuration.

HOW TO ORDER: See listing of common sizes or configure your part number using ProTech Part Numbering Guide from the Product Support tab. Contact Parker for an application review for requirements outside standards shown. Click on “Where to Buy” to find a Distributor in your area, or contact Parker for assistance.

Related Documents

×
Products Length Unit of Measure Shaft Diameter Bore Diameter Seal Material O-Ring Material
FSE-0625-1625-1-1 Inch 0.625 1.625 Proprietary PTFE FKM
FSE-0750-1500-1-1 Inch 0.750 1.500 Proprietary PTFE FKM
FSE-0750-1875-1-1 Inch 0.750 1.875 Proprietary PTFE FKM
FSE-0875-1250-1-1 Inch 0.875 1.250 Proprietary PTFE FKM
FSE-0875-1625-1-1 Inch 0.875 1.625 Proprietary PTFE FKM
FSE-0875-1654-1-1 Inch 0.875 1.654 Proprietary PTFE FKM
FSE-1000-1750-1-1 Inch 1.000 1.750 Proprietary PTFE FKM
FSE-1000-1875-1-1 Inch 1.000 1.875 Proprietary PTFE FKM
FSE-1000-2000-1-1 Inch 1.000 2.000 Proprietary PTFE FKM
FSE-1000-2000-2-6 Inch 1.000 2.000 Mineral Filled PTFE - FDA Silicone - FDA
FSE-1125-1875-1-1 Inch 1.125 1.875 Proprietary PTFE FKM
FSE-1125-2000-1-1 Inch 1.125 2.000 Proprietary PTFE FKM
FSE-1125-2001-1-1 Inch 1.125 2.001 Proprietary PTFE FKM
FSE-1125-2062-1-1 Inch 1.125 2.062 Proprietary PTFE FKM
FSE-1125-2125-1-1 Inch 1.125 2.125 Proprietary PTFE FKM
FSE-1125-2250-1-1 Inch 1.125 2.250 Proprietary PTFE FKM
FSE-1125-2375-1-1 Inch 1.125 2.375 Proprietary PTFE FKM
FSE-1180-2180-1-1 Inch 1.180 2.180 Proprietary PTFE FKM
FSE-1188-2250-1-1 Inch 1.188 2.250 Proprietary PTFE FKM
FSE-1250-2000-1-1 Inch 1.250 2.000 Proprietary PTFE FKM
FSE-1250-2250-1-1 Inch 1.250 2.250 Proprietary PTFE FKM
FSE-1375-2125-1-1 Inch 1.375 2.125 Proprietary PTFE FKM
FSE-1375-2375-1-1 Inch 1.375 2.375 Proprietary PTFE FKM
FSE-1375-2625-1-1 Inch 1.375 2.625 Proprietary PTFE FKM
FSE-2062-3100-1-1 Inch 2.062 3.100 Proprietary PTFE FKM
FSE-2063-3063-1-1 Inch 2.063 3.063 Proprietary PTFE FKM
FSE-2125-2875-1-1 Inch 2.125 2.875 Proprietary PTFE FKM
FSE-2125-2875-1-4 Inch 2.125 2.875 Proprietary PTFE AFLAS
FSE-2125-3000-1-1 Inch 2.125 3.000 Proprietary PTFE FKM
FSE-2125-3125-1-1 Inch 2.125 3.125 Proprietary PTFE FKM
FSE-2125-3250-1-1 Inch 2.125 3.250 Proprietary PTFE FKM
FSE-2125-3500-1-1 Inch 2.125 3.500 Proprietary PTFE FKM
FSE-2188-3000-1-1 Inch 2.188 3.000 Proprietary PTFE FKM
FSE-2250-3000-1-1 Inch 2.250 3.000 Proprietary PTFE FKM
FSE-2250-3125-1-1 Inch 2.250 3.125 Proprietary PTFE FKM
FSE-2250-3250-1-1 Inch 2.250 3.250 Proprietary PTFE FKM
FSE-2250-3375-1-1 Inch 2.250 3.375 Proprietary PTFE FKM
FSE-2313-3125-1-1 Inch 2.313 3.125 Proprietary PTFE FKM
FSE-2350-3375-1-1 Inch 2.350 3.375 Proprietary PTFE FKM
FSE-2375-3125-1-1 Inch 2.375 3.125 Proprietary PTFE FKM
FSE-2375-3250-1-1 Inch 2.375 3.250 Proprietary PTFE FKM
FSE-2375-3375-1-1 Inch 2.375 3.375 Proprietary PTFE FKM
FSE-2375-3875-1-1 Inch 2.375 3.875 Proprietary PTFE FKM
FSE-2438-3438-1-1 Inch 2.438 3.438 Proprietary PTFE FKM
FSE-2438-3500-1-1 Inch 2.438 3.500 Proprietary PTFE FKM
FSE-2498-3248-1-1 Inch 2.498 3.248 Proprietary PTFE FKM
FSE-2500-3250-1-1 Inch 2.500 3.250 Proprietary PTFE FKM
FSE-2500-3250-1-4 Inch 2.500 3.250 Proprietary PTFE AFLAS
FSE-2500-3375-1-1 Inch 2.500 3.375 Proprietary PTFE FKM
FSE-2500-3500-1-1 Inch 2.500 3.500 Proprietary PTFE FKM
FSM-1200-1500-1-1 Metric 120.0 150.0 Proprietary PTFE FKM
FSM-1200-1600-1-1 Metric 120.0 160.0 Proprietary PTFE FKM
FSM-1207-1425-1-1 Metric 120.7 142.5 Proprietary PTFE FKM
FSM-1207-1461-1-1 Metric 120.7 146.1 Proprietary PTFE FKM
FSM-1250-1500-1-1 Metric 125.0 150.0 Proprietary PTFE FKM
FSM-1250-1550-1-1 Metric 125.0 155.0 Proprietary PTFE FKM
FSM-1300-1500-1-1 Metric 130.0 150.0 Proprietary PTFE FKM
FSM-1300-1600-1-1 Metric 130.0 160.0 Proprietary PTFE FKM
FSM-1350-1650-1-1 Metric 135.0 165.0 Proprietary PTFE FKM
FSM-1350-1700-1-1 Metric 135.0 170.0 Proprietary PTFE FKM
FSM-1400-1700-1-1 Metric 140.0 170.0 Proprietary PTFE FKM
FSM-1450-1750-1-1 Metric 145.0 175.0 Proprietary PTFE FKM
FSM-1500-1800-1-1 Metric 150.0 180.0 Proprietary PTFE FKM
FSM-1556-1810-1-1 Metric 155.6 181.0 Proprietary PTFE FKM
FSM-1600-1900-1-1 Metric 160.0 190.0 Proprietary PTFE FKM
FSM-1780-2120-1-1 Metric 178.0 212.0 Proprietary PTFE FKM
FSM-1800-2200-1-1 Metric 180.0 220.0 Proprietary PTFE FKM
FSM-1900-2170-1-1 Metric 190.0 217.0 Proprietary PTFE FKM
FSM-1950-2350-1-1 Metric 195.0 235.0 Proprietary PTFE FKM
FSM-2000-2300-1-1 Metric 200.0 230.0 Proprietary PTFE FKM
FSM-2500-2800-1-1 Metric 250.0 280.0 Proprietary PTFE FKM
FSE-2500-3540-1-1 Inch 2.500 3.540 Proprietary PTFE FKM
FSE-2500-3543-1-1 Inch 2.500 3.543 Proprietary PTFE FKM
FSE-2500-3625-1-1 Inch 2.500 3.625 Proprietary PTFE FKM
FSE-2500-3750-1-1 Inch 2.500 3.750 Proprietary PTFE FKM
FSE-2560-3583-1-1 Inch 2.560 3.583 Proprietary PTFE FKM
FSE-2562-4062-1-1 Inch 2.562 4.062 Proprietary PTFE FKM
FSE-2625-3375-1-1 Inch 2.625 3.375 Proprietary PTFE FKM
FSE-2625-3500-1-1 Inch 2.625 3.500 Proprietary PTFE FKM
FSE-2625-3625-1-1 Inch 2.625 3.625 Proprietary PTFE FKM
FSE-2625-3675-1-4 Inch 2.625 3.675 Proprietary PTFE AFLAS
FSE-2625-3750-1-1 Inch 2.625 3.750 Proprietary PTFE FKM
FSE-2625-3875-1-1 Inch 2.625 3.875 Proprietary PTFE FKM
FSE-2627-3792-1-1 Inch 2.627 3.792 Proprietary PTFE FKM
FSE-2750-3500-1-1 Inch 2.750 3.500 Proprietary PTFE FKM
FSE-2750-3530-1-1 Inch 2.750 3.530 Proprietary PTFE FKM
FSE-2750-3750-1-1 Inch 2.750 3.750 Proprietary PTFE FKM
FSE-2750-4250-1-1 Inch 2.750 4.250 Proprietary PTFE FKM
FSE-2755-3741-1-1 Inch 2.755 3.741 Proprietary PTFE FKM
FSE-2812-3751-1-1 Inch 2.812 3.751 Proprietary PTFE FKM
FSE-2875-3625-1-1 Inch 2.875 3.625 Proprietary PTFE FKM
FSE-2875-3750-1-1 Inch 2.875 3.750 Proprietary PTFE FKM
FSE-2875-3875-1-1 Inch 2.875 3.875 Proprietary PTFE FKM
FSE-2937-4003-1-1 Inch 2.937 4.003 Proprietary PTFE FKM
FSE-2938-3750-1-1 Inch 2.938 3.750 Proprietary PTFE FKM
FSE-2953-3938-1-1 Inch 2.953 3.938 Proprietary PTFE FKM
FSE-2975-3740-1-1 Inch 2.975 3.740 Proprietary PTFE FKM
FSE-3000-3750-1-1 Inch 3.000 3.750 Proprietary PTFE FKM
FSE-3000-4000-1-1 Inch 3.000 4.000 Proprietary PTFE FKM
FSE-3000-4125-1-1 Inch 3.000 4.125 Proprietary PTFE FKM
FSE-3000-4375-1-1 Inch 3.000 4.375 Proprietary PTFE FKM
FSE-3063-4527-1-1 Inch 3.063 4.527 Proprietary PTFE FKM
FSE-3125-4125-1-1 Inch 3.125 4.125 Proprietary PTFE FKM
FSE-3250-4000-1-1 Inch 3.250 4.000 Proprietary PTFE FKM
FSE-3250-4250-1-1 Inch 3.250 4.250 Proprietary PTFE FKM
FSE-3250-4375-1-1 Inch 3.250 4.375 Proprietary PTFE FKM
FSE-3250-4500-1-1 Inch 3.250 4.500 Proprietary PTFE FKM
FSE-3250-4501-1-1 Inch 3.250 4.501 Proprietary PTFE FKM
FSE-3313-4250-1-1 Inch 3.313 4.250 Proprietary PTFE FKM
FSE-3340-4333-1-1 Inch 3.340 4.333 Proprietary PTFE FKM
FSE-3344-4325-1-1 Inch 3.344 4.325 Proprietary PTFE FKM
FSE-3346-4250-1-1 Inch 3.346 4.250 Proprietary PTFE FKM
FSE-3346-4750-1-1 Inch 3.346 4.750 Proprietary PTFE FKM
FSE-3375-4375-1-1 Inch 3.375 4.375 Proprietary PTFE FKM
FSE-3438-4625-1-4 Inch 3.438 4.625 Proprietary PTFE AFLAS
FSE-3440-4325-1-1 Inch 3.440 4.325 Proprietary PTFE FKM
FSE-3500-4250-1-1 Inch 3.500 4.250 Proprietary PTFE FKM
FSE-3500-4375-1-1 Inch 3.500 4.375 Proprietary PTFE FKM
FSE-3500-4500-1-1 Inch 3.500 4.500 Proprietary PTFE FKM
FSE-3500-4501-1-1 Inch 3.500 4.501 Proprietary PTFE FKM
FSE-3500-4720-1-1 Inch 3.500 4.720 Proprietary PTFE FKM
FSE-3500-4900-1-1 Inch 3.500 4.900 Proprietary PTFE FKM
FSE-3500-5000-1-1 Inch 3.500 5.000 Proprietary PTFE FKM
FSE-3561-5000-1-1 Inch 3.561 5.000 Proprietary PTFE FKM
FSE-3625-4375-1-1 Inch 3.625 4.375 Proprietary PTFE FKM
FSE-3625-4875-1-1 Inch 3.625 4.875 Proprietary PTFE FKM
FSE-3625-5000-1-1 Inch 3.625 5.000 Proprietary PTFE FKM
FSE-3740-4921-1-1 Inch 3.740 4.921 Proprietary PTFE FKM
FSE-3750-4750-1-1 Inch 3.750 4.750 Proprietary PTFE FKM
FSE-3750-5000-1-1 Inch 3.750 5.000 Proprietary PTFE FKM
FSE-3855-4750-1-1 Inch 3.855 4.750 Proprietary PTFE FKM
FSE-3875-4875-1-1 Inch 3.875 4.875 Proprietary PTFE FKM
FSE-3875-4989-1-1 Inch 3.875 4.989 Proprietary PTFE FKM
FSE-3875-5000-1-1 Inch 3.875 5.000 Proprietary PTFE FKM
FSE-3875-5375-1-1 Inch 3.875 5.375 Proprietary PTFE FKM
FSE-3938-4938-1-1 Inch 3.938 4.938 Proprietary PTFE FKM
FSE-4000-5000-1-1 Inch 4.000 5.000 Proprietary PTFE FKM
FSE-4000-5001-1-1 Inch 4.000 5.001 Proprietary PTFE FKM
FSE-4000-5250-1-1 Inch 4.000 5.250 Proprietary PTFE FKM
FSE-4125-5125-1-1 Inch 4.125 5.125 Proprietary PTFE FKM
FSE-4125-5250-1-5 Inch 4.125 5.250 Proprietary PTFE EPDM
FSE-4187-5250-1-1 Inch 4.187 5.250 Proprietary PTFE FKM
FSE-4250-5228-1-1 Inch 4.250 5.228 Proprietary PTFE FKM
FSE-4250-5250-1-1 Inch 4.250 5.250 Proprietary PTFE FKM
FSE-4313-5500-1-5 Inch 4.313 5.500 Proprietary PTFE EPDM
FSE-4328-5328-1-1 Inch 4.328 5.328 Proprietary PTFE FKM
FSE-4375-5125-1-1 Inch 4.375 5.125 Proprietary PTFE FKM
FSE-4438-5438-1-5 Inch 4.438 5.438 Proprietary PTFE EPDM
FSE-4500-5500-1-1 Inch 4.500 5.500 Proprietary PTFE FKM
FSE-4500-5505-1-1 Inch 4.500 5.505 Proprietary PTFE FKM
FSE-4500-5750-1-1 Inch 4.500 5.750 Proprietary PTFE FKM
FSE-4555-5500-1-1 Inch 4.555 5.500 Proprietary PTFE FKM
FSE-4625-5500-1-1 Inch 4.625 5.500 Proprietary PTFE FKM
FSE-4625-5625-1-1 Inch 4.625 5.625 Proprietary PTFE FKM
FSE-4720-5900-1-1 Inch 4.720 5.900 Proprietary PTFE FKM
FSE-4750-5750-1-1 Inch 4.750 5.750 Proprietary PTFE FKM
FSE-4750-6250-1-1 Inch 4.750 6.250 Proprietary PTFE FKM
FSE-4875-5875-1-1 Inch 4.875 5.875 Proprietary PTFE FKM
FSE-4875-6125-1-1 Inch 4.875 6.125 Proprietary PTFE FKM
FSE-4875-6250-1-1 Inch 4.875 6.250 Proprietary PTFE FKM
FSE-4938-6250-1-1 Inch 4.938 6.250 Proprietary PTFE FKM
FSE-5000-6000-1-1 Inch 5.000 6.000 Proprietary PTFE FKM
FSE-5000-6125-1-1 Inch 5.000 6.125 Proprietary PTFE FKM
FSE-5000-6250-1-1 Inch 5.000 6.250 Proprietary PTFE FKM
FSE-5055-6125-1-1 Inch 5.055 6.125 Proprietary PTFE FKM
FSE-5125-6250-1-1 Inch 5.125 6.250 Proprietary PTFE FKM
FSE-5250-6250-1-1 Inch 5.250 6.250 Proprietary PTFE FKM
FSE-5500-6500-1-1 Inch 5.500 6.500 Proprietary PTFE FKM
FSE-5500-6501-1-1 Inch 5.500 6.501 Proprietary PTFE FKM
FSE-5500-6750-1-1 Inch 5.500 6.750 Proprietary PTFE FKM
FSE-5500-6751-1-1 Inch 5.500 6.751 Proprietary PTFE FKM
FSE-5625-6627-1-1 Inch 5.625 6.627 Proprietary PTFE FKM
FSE-5750-7000-1-1 Inch 5.750 7.000 Proprietary PTFE FKM
FSE-6000-6750-1-1 Inch 6.000 6.750 Proprietary PTFE FKM
FSE-6000-7000-1-1 Inch 6.000 7.000 Proprietary PTFE FKM
FSE-6000-7125-1-1 Inch 6.000 7.125 Proprietary PTFE FKM
FSE-6000-7375-1-1 Inch 6.000 7.375 Proprietary PTFE FKM
FSE-6000-7500-1-1 Inch 6.000 7.500 Proprietary PTFE FKM
FSE-6250-7500-1-1 Inch 6.250 7.500 Proprietary PTFE FKM
FSE-6250-7750-1-1 Inch 6.250 7.750 Proprietary PTFE FKM
FSE-6436-7628-1-1 Inch 6.436 7.628 Proprietary PTFE FKM
FSE-6466-7562-1-1 Inch 6.466 7.562 Proprietary PTFE FKM
FSE-6500-7500-1-1 Inch 6.500 7.500 Proprietary PTFE FKM
FSE-6750-7750-1-1 Inch 6.750 7.750 Proprietary PTFE FKM
FSE-6875-7875-1-1 Inch 6.875 7.875 Proprietary PTFE FKM
FSE-7000-8250-1-1 Inch 7.000 8.250 Proprietary PTFE FKM
FSE-7000-8500-1-1 Inch 7.000 8.500 Proprietary PTFE FKM
FSE-7250-8500-1-1 Inch 7.250 8.500 Proprietary PTFE FKM
FSE-7250-8750-1-1 Inch 7.250 8.750 Proprietary PTFE FKM
FSE-7500-8500-1-1 Inch 7.500 8.500 Proprietary PTFE FKM
FSE-7750-9250-1-1 Inch 7.750 9.250 Proprietary PTFE FKM
FSE-7875-9375-1-1 Inch 7.875 9.375 Proprietary PTFE FKM
FSE-8000-9500-1-1 Inch 8.000 9.500 Proprietary PTFE FKM
FSE9359-10750-1-1 Inch 9.359 10.750 Proprietary PTFE FKM
FSM-0150-0350-1-1 Metric 15.0 35.0 Proprietary PTFE FKM
FSM-0220-0450-1-1 Metric 22.0 45.0 Proprietary PTFE FKM
FSM-0250-0440-1-6 Metric 25.0 44.0 Proprietary PTFE Silicone - FDA
FSM-0250-0520-1-1 Metric 25.0 52.0 Proprietary PTFE FKM
FSM-0250-0520-2-6 Metric 25.0 52.0 Mineral Filled PTFE - FDA Silicone - FDA
FSM-0280-0470-1-1 Metric 28.0 47.0 Proprietary PTFE FKM
FSM-0280-0550-1-1 Metric 28.0 55.0 Proprietary PTFE FKM
FSM-0300-0500-1-1 Metric 30.0 50.0 Proprietary PTFE FKM
FSM-0300-0550-1-1 Metric 30.0 55.0 Proprietary PTFE FKM
FSM-0300-0620-1-1 Metric 30.0 62.0 Proprietary PTFE FKM
FSM-0320-0520-1-1 Metric 32.0 52.0 Proprietary PTFE FKM
FSM-0320-0550-1-1 Metric 32.0 55.0 Proprietary PTFE FKM
FSM-0320-0720-1-1 Metric 32.0 72.0 Proprietary PTFE FKM
FSM-0330-0530-1-1 Metric 33.0 53.0 Proprietary PTFE FKM
FSM-0330-0600-1-1 Metric 33.0 60.0 Proprietary PTFE FKM
FSM-0350-0530-1-1 Metric 35.0 53.0 Proprietary PTFE FKM
FSM-0350-0540-1-1 Metric 35.0 54.0 Proprietary PTFE FKM
FSM-0350-0540-2-6 Metric 35.0 54.0 Mineral Filled PTFE - FDA Silicone - FDA
FSM-0350-0550-1-1 Metric 35.0 55.0 Proprietary PTFE FKM
FSM-0350-0610-1-1 Metric 35.0 61.0 Proprietary PTFE FKM
FSM-0350-0620-1-1 Metric 35.0 62.0 Proprietary PTFE FKM
FSM-0350-0635-1-1 Metric 35.0 63.5 Proprietary PTFE FKM
FSM-0350-0650-1-1 Metric 35.0 65.0 Proprietary PTFE FKM
FSM-0350-0700-1-1 Metric 35.0 70.0 Proprietary PTFE FKM
FSM-0360-0550-1-1 Metric 36.0 55.0 Proprietary PTFE FKM
FSM-0360-0650-1-1 Metric 36.0 65.0 Proprietary PTFE FKM
FSM-0380-0570-1-1 Metric 38.0 57.0 Proprietary PTFE FKM
FSM-0400-0600-1-1 Metric 40.0 60.0 Proprietary PTFE FKM
FSM-0400-0600-2-6 Metric 40.0 60.0 Mineral Filled PTFE - FDA Silicone - FDA
FSM-0400-0620-1-1 Metric 40.0 62.0 Proprietary PTFE FKM
FSM-0400-0640-1-1 Metric 40.0 64.0 Proprietary PTFE FKM
FSM-0400-0650-1-1 Metric 40.0 65.0 Proprietary PTFE FKM
FSM-0400-0670-1-1 Metric 40.0 67.0 Proprietary PTFE FKM
FSM-0420-0680-1-1 Metric 42.0 68.0 Proprietary PTFE FKM
FSM-0430-0680-1-1 Metric 43.0 68.0 Proprietary PTFE FKM
FSM-0440-0635-1-1 Metric 44.0 63.5 Proprietary PTFE FKM
FSM-0440-0700-1-1 Metric 44.0 70.0 Proprietary PTFE FKM
FSM-0448-0710-1-1 Metric 44.8 71.0 Proprietary PTFE FKM
FSM-0450-0640-1-1 Metric 45.0 64.0 Proprietary PTFE FKM
FSM-0450-0650-1-1 Metric 45.0 65.0 Proprietary PTFE FKM
FSM-0450-0680-1-1 Metric 45.0 68.0 Proprietary PTFE FKM
FSM-0450-0700-1-1 Metric 45.0 70.0 Proprietary PTFE FKM
FSM-0450-0700-2-6 Metric 45.0 70.0 Mineral Filled PTFE - FDA Silicone - FDA
FSM-0450-0710-1-1 Metric 45.0 71.0 Proprietary PTFE FKM
FSM-0480-0680-1-1 Metric 48.0 68.0 Proprietary PTFE FKM
FSM-0490-0750-1-1 Metric 49.0 75.0 Proprietary PTFE FKM
FSM-0498-0755-1-1 Metric 49.8 75.5 Proprietary PTFE FKM
FSM-0500-0680-1-1 Metric 50.0 68.0 Proprietary PTFE FKM
FSM-0500-0690-1-1 Metric 50.0 69.0 Proprietary PTFE FKM
FSM-0500-0700-1-1 Metric 50.0 70.0 Proprietary PTFE FKM
FSM-0500-0720-1-1 Metric 50.0 72.0 Proprietary PTFE FKM
FSM-0500-0750-1-1 Metric 50.0 75.0 Proprietary PTFE FKM
FSM-0500-0760-1-1 Metric 50.0 76.0 Proprietary PTFE FKM
FSM-0500-0800-1-1 Metric 50.0 80.0 Proprietary PTFE FKM
FSM-0500-0850-1-1 Metric 50.0 85.0 Proprietary PTFE FKM
FSM-0500-0900-1-1 Metric 50.0 90.0 Proprietary PTFE FKM
FSM-0540-0800-1-1 Metric 54.0 80.0 Proprietary PTFE FKM
FSM-0550-0740-1-1 Metric 55.0 74.0 Proprietary PTFE FKM
FSM-0550-0750-1-1 Metric 55.0 75.0 Proprietary PTFE FKM
FSM-0550-0770-1-1 Metric 55.0 77.0 Proprietary PTFE FKM
FSM-0550-0800-1-1 Metric 55.0 80.0 Proprietary PTFE FKM
FSM-0550-0800-2-6 Metric 55.0 80.0 Mineral Filled PTFE - FDA Silicone - FDA
FSM-0550-0810-1-1 Metric 55.0 81.0 Proprietary PTFE FKM
FSM-0550-0850-1-1 Metric 55.0 85.0 Proprietary PTFE FKM
FSM-0550-0900-1-1 Metric 55.0 90.0 Proprietary PTFE FKM
FSM-0560-0760-1-1 Metric 56.0 76.0 Proprietary PTFE FKM
FSM-0560-0850-1-1 Metric 56.0 85.0 Proprietary PTFE FKM
FSM-0571-0762-1-1 Metric 57.1 76.2 Proprietary PTFE FKM
FSM-0580-0780-1-1 Metric 58.0 78.0 Proprietary PTFE FKM
FSM-0580-0800-1-1 Metric 58.0 80.0 Proprietary PTFE FKM
FSM-0590-0850-1-1 Metric 59.0 85.0 Proprietary PTFE FKM
FSM-0598-0800-1-1 Metric 59.8 80.0 Proprietary PTFE FKM
FSM-0600-0800-1-1 Metric 60.0 80.0 Proprietary PTFE FKM
FSM-0600-0820-1-1 Metric 60.0 82.0 Proprietary PTFE FKM
FSM-0600-0830-1-1 Metric 60.0 83.0 Proprietary PTFE FKM
FSM-0600-0850-1-1 Metric 60.0 85.0 Proprietary PTFE FKM
FSM-0600-0850-2-6 Metric 60.0 85.0 Mineral Filled PTFE - FDA Silicone - FDA
FSM-0600-0860-1-1 Metric 60.0 86.0 Proprietary PTFE FKM
FSM-0600-0900-1-1 Metric 60.0 90.0 Proprietary PTFE FKM
FSM-0600-0950-1-1 Metric 60.0 95.0 Proprietary PTFE FKM
FSM-0600-1000-1-1 Metric 60.0 100.0 Proprietary PTFE FKM
FSM-0620-0900-1-1 Metric 62.0 90.0 Proprietary PTFE FKM
FSM-0630-0890-1-1 Metric 63.0 89.0 Proprietary PTFE FKM
FSM-0630-0900-1-1 Metric 63.0 90.0 Proprietary PTFE FKM
FSM-0630-1000-1-1 Metric 63.0 100.0 Proprietary PTFE FKM
FSM-0635-0920-1-1 Metric 63.5 92.0 Proprietary PTFE FKM
FSM-0635-0950-1-1 Metric 63.5 95.0 Proprietary PTFE FKM
FSM-0636-0890-1-1 Metric 63.6 89.0 Proprietary PTFE FKM
FSM-0640-0920-1-1 Metric 64.0 92.0 Proprietary PTFE FKM
FSM-0650-0850-1-1 Metric 65.0 85.0 Proprietary PTFE FKM
FSM-0650-0850-2-6 Metric 65.0 85.0 Mineral Filled PTFE - FDA Silicone - FDA
FSM-0650-0870-1-1 Metric 65.0 87.0 Proprietary PTFE FKM
FSM-0650-0900-1-1 Metric 65.0 90.0 Proprietary PTFE FKM
FSM-0650-0910-1-1 Metric 65.0 91.0 Proprietary PTFE FKM
FSM-0650-0920-1-1 Metric 65.0 92.0 Proprietary PTFE FKM
FSM-0650-0950-1-1 Metric 65.0 95.0 Proprietary PTFE FKM
FSM-0650-1000-1-1 Metric 65.0 100.0 Proprietary PTFE FKM
FSM-0666-0920-1-1 Metric 66.6 92.0 Proprietary PTFE FKM
FSM-0670-0920-1-1 Metric 67.0 92.0 Proprietary PTFE FKM
FSM-0680-0900-1-1 Metric 68.0 90.0 Proprietary PTFE FKM
FSM-0698-0920-1-1 Metric 69.8 92.0 Proprietary PTFE FKM
FSM-0699-0920-1-1 Metric 69.9 92.0 Proprietary PTFE FKM
FSM-0699-1020-1-1 Metric 69.9 102.0 Proprietary PTFE FKM
FSM-0700-0900-1-1 Metric 70.0 90.0 Proprietary PTFE FKM
FSM-0700-0960-1-1 Metric 70.0 96.0 Proprietary PTFE FKM
FSM-0700-1000-1-1 Metric 70.0 100.0 Proprietary PTFE FKM
FSM-0700-1100-1-1 Metric 70.0 110.0 Proprietary PTFE FKM
FSM-0740-1040-1-1 Metric 74.0 104.0 Proprietary PTFE FKM
FSM-0750-0950-1-1 Metric 75.0 95.0 Proprietary PTFE FKM
FSM-0750-1000-1-1 Metric 75.0 100.0 Proprietary PTFE FKM
FSM-0750-1010-1-1 Metric 75.0 101.0 Proprietary PTFE FKM
FSE-1375-2635-1-1 Inch 1.375 2.635 Proprietary PTFE FKM
FSE-1375-2835-1-1 Inch 1.375 2.835 Proprietary PTFE FKM
FSE-1375-2835-1-4 Inch 1.375 2.835 Proprietary PTFE AFLAS
FSE-1438-2250-1-1 Inch 1.438 2.250 Proprietary PTFE FKM
FSE-1500-2250-1-1 Inch 1.500 2.250 Proprietary PTFE FKM
FSE-1500-2250-1-5 Inch 1.500 2.250 Proprietary PTFE EPDM
FSE-1500-2497-1-1 Inch 1.500 2.497 Proprietary PTFE FKM
FSE-1500-2500-1-1 Inch 1.500 2.500 Proprietary PTFE FKM
FSE-1500-2610-1-1 Inch 1.500 2.610 Proprietary PTFE FKM
FSE-1500-2657-1-1 Inch 1.500 2.657 Proprietary PTFE FKM
FSE-1500-2750-1-1 Inch 1.500 2.750 Proprietary PTFE FKM
FSE-1500-2885-1-1 Inch 1.500 2.885 Proprietary PTFE FKM
FSE-1562-2375-1-1 Inch 1.562 2.375 Proprietary PTFE FKM
FSE-1562-2500-1-1 Inch 1.562 2.500 Proprietary PTFE FKM
FSE-1610-2373-1-1 Inch 1.610 2.373 Proprietary PTFE FKM
FSE-1625-2375-1-1 Inch 1.625 2.375 Proprietary PTFE FKM
FSE-1625-2500-1-1 Inch 1.625 2.500 Proprietary PTFE FKM
FSE-1625-2625-1-1 Inch 1.625 2.625 Proprietary PTFE FKM
FSE-1625-3000-1-1 Inch 1.625 3.000 Proprietary PTFE FKM
FSE-1687-2502-1-1 Inch 1.687 2.502 Proprietary PTFE FKM
FSE-1688-2438-1-1 Inch 1.688 2.438 Proprietary PTFE FKM
FSE-1750-2500-1-1 Inch 1.750 2.500 Proprietary PTFE FKM
FSE-1750-2625-1-1 Inch 1.750 2.625 Proprietary PTFE FKM
FSE-1750-2750-1-1 Inch 1.750 2.750 Proprietary PTFE FKM
FSE-1750-2875-1-1 Inch 1.750 2.875 Proprietary PTFE FKM
FSE-1750-2875-1-4 Inch 1.750 2.875 Proprietary PTFE AFLAS
FSM-0750-1050-1-1 Metric 75.0 105.0 Proprietary PTFE FKM
FSM-0750-1080-1-1 Metric 75.0 108.0 Proprietary PTFE FKM
FSM-0760-0960-1-1 Metric 76.0 96.0 Proprietary PTFE FKM
FSM-0762-1016-1-1 Metric 76.2 101.6 Proprietary PTFE FKM
FSM-0762-1016-1-3 Metric 76.2 101.6 Proprietary PTFE NBR
FSM-0780-1000-1-1 Metric 78.0 100.0 Proprietary PTFE FKM
FSM-0780-1050-1-1 Metric 78.0 105.0 Proprietary PTFE FKM
FSM-0794-1047-1-1 Metric 79.4 104.7 Proprietary PTFE FKM
FSM-0800-1000-1-1 Metric 80.0 100.0 Proprietary PTFE FKM
FSM-0800-1040-1-1 Metric 80.0 104.0 Proprietary PTFE FKM
FSM-0800-1050-1-1 Metric 80.0 105.0 Proprietary PTFE FKM
FSM-0800-1060-1-1 Metric 80.0 106.0 Proprietary PTFE FKM
FSM-0800-1100-1-1 Metric 80.0 110.0 Proprietary PTFE FKM
FSM-0823-1079-1-1 Metric 82.3 107.9 Proprietary PTFE FKM
FSM-0825-1100-1-1 Metric 82.5 110.0 Proprietary PTFE FKM
FSM-0825-1143-1-1 Metric 82.5 114.3 Proprietary PTFE FKM
FSM-0826-1079-1-1 Metric 82.6 107.9 Proprietary PTFE FKM
FSM-0840-1094-1-1 Metric 84.0 109.4 Proprietary PTFE FKM
FSM-0850-1050-1-1 Metric 85.0 105.0 Proprietary PTFE FKM
FSM-0850-1100-1-1 Metric 85.0 110.0 Proprietary PTFE FKM
FSM-0850-1110-1-1 Metric 85.0 111.0 Proprietary PTFE FKM
FSM-0850-1150-1-1 Metric 85.0 115.0 Proprietary PTFE FKM
FSM-0850-1250-1-1 Metric 85.0 125.0 Proprietary PTFE FKM
FSM-0889-1079-1-1 Metric 88.9 107.9 Proprietary PTFE FKM
FSM-0889-1079-1-3 Metric 88.9 107.9 Proprietary PTFE NBR
FSM-0900-1100-1-1 Metric 90.0 110.0 Proprietary PTFE FKM
FSE-1750-2877-1-1 Inch 1.750 2.877 Proprietary PTFE FKM
FSE-1765-2563-1-1 Inch 1.765 2.563 Proprietary PTFE FKM
FSE-1875-2625-1-1 Inch 1.875 2.625 Proprietary PTFE FKM
FSE-1875-2625-1-4 Inch 1.875 2.625 Proprietary PTFE AFLAS
FSE-1875-2750-1-1 Inch 1.875 2.750 Proprietary PTFE FKM
FSE-1875-2875-1-1 Inch 1.875 2.875 Proprietary PTFE FKM
FSE-1875-2958-1-4 Inch 1.875 2.958 Proprietary PTFE AFLAS
FSE-1875-3000-1-1 Inch 1.875 3.000 Proprietary PTFE FKM
FSE-1875-3125-1-1 Inch 1.875 3.125 Proprietary PTFE FKM
FSE-1933-2870-1-1 Inch 1.933 2.870 Proprietary PTFE FKM
FSE-1937-2875-1-1 Inch 1.937 2.875 Proprietary PTFE FKM
FSE-1938-2688-1-1 Inch 1.938 2.688 Proprietary PTFE FKM
FSE-1938-2750-1-1 Inch 1.938 2.750 Proprietary PTFE FKM
FSE-1938-2875-1-1 Inch 1.938 2.875 Proprietary PTFE FKM
FSE-1950-2700-1-1 Inch 1.950 2.700 Proprietary PTFE FKM
FSE-1955-2750-1-1 Inch 1.955 2.750 Proprietary PTFE FKM
FSE-1970-2716-1-1 Inch 1.970 2.716 Proprietary PTFE FKM
FSE-1970-3328-1-1 Inch 1.970 3.328 Proprietary PTFE FKM
FSE-1980-2750-1-1 Inch 1.980 2.750 Proprietary PTFE FKM
FSE-1998-2981-1-1 Inch 1.998 2.981 Proprietary PTFE FKM
FSE-2000-2750-1-1 Inch 2.000 2.750 Proprietary PTFE FKM
FSE-2000-3000-1-1 Inch 2.000 3.000 Proprietary PTFE FKM
FSE-2000-3060-1-1 Inch 2.000 3.060 Proprietary PTFE FKM
FSE-2000-3063-2-6 Inch 2.000 3.063 Mineral Filled PTFE - FDA Silicone - FDA
FSE-2031-3188-1-1 Inch 2.031 3.188 Proprietary PTFE FKM
FSE-2062-3062-1-1 Inch 2.062 3.062 Proprietary PTFE FKM
FSM-0900-1160-1-1 Metric 90.0 116.0 Proprietary PTFE FKM
FSM-0900-1200-1-1 Metric 90.0 120.0 Proprietary PTFE FKM
FSM-0900-1300-1-1 Metric 90.0 130.0 Proprietary PTFE FKM
FSM-0935-1206-1-1 Metric 93.5 120.6 Proprietary PTFE FKM
FSM-0940-1250-1-1 Metric 94.0 125.0 Proprietary PTFE FKM
FSM-0950-1200-1-1 Metric 95.0 120.0 Proprietary PTFE FKM
FSM-0950-1220-1-1 Metric 95.0 122.0 Proprietary PTFE FKM
FSM-0950-1250-1-1 Metric 95.0 125.0 Proprietary PTFE FKM
FSM-0953-1206-1-1 Metric 95.3 120.6 Proprietary PTFE FKM
FSM-0984-1206-1-1 Metric 98.4 120.6 Proprietary PTFE FKM
FSM-1000-1200-1-1 Metric 100.0 120.0 Proprietary PTFE FKM
FSM-1000-1260-1-1 Metric 100.0 126.0 Proprietary PTFE FKM
FSM-1000-1300-1-1 Metric 100.0 130.0 Proprietary PTFE FKM
FSM-1000-1370-1-1 Metric 100.0 137.0 Proprietary PTFE FKM
FSM-1016-1404-1-1 Metric 101.6 140.4 Proprietary PTFE FKM
FSM-1079-1270-1-1 Metric 107.9 127.0 Proprietary PTFE FKM
FSM-1100-1300-1-1 Metric 110.0 130.0 Proprietary PTFE FKM
FSM-1100-1354-1-1 Metric 110.0 135.4 Proprietary PTFE FKM
FSM-1100-1400-1-1 Metric 110.0 140.0 Proprietary PTFE FKM
FSM-1120-1500-1-1 Metric 112.0 150.0 Proprietary PTFE FKM
FSM-1140-1400-1-1 Metric 114.0 140.0 Proprietary PTFE FKM
FSM-1140-1500-1-1 Metric 114.0 150.0 Proprietary PTFE FKM
FSM-1143-1397-1-1 Metric 114.3 139.7 Proprietary PTFE FKM
FSM-1143-1397-1-3 Metric 114.3 139.7 Proprietary PTFE NBR
FSM-1143-1500-1-1 Metric 114.3 150.0 Proprietary PTFE FKM
FSM-1150-1450-1-1 Metric 115.0 145.0 Proprietary PTFE FKM

687PDC
687567