FSC0050-1-01-01 - Flexible Separators - (Europe) | Parker NA

Flexible Separators - (Europe) | #FSC0050-1-01-01

FSC0050-1-01-01

Flexible Separators - (Europe) | #FSC0050-1-01-01

Please note that height dimensions are for separator when expanded


Technical Specifications

  • Volume (Liters): 50
  • Shape: Square
  • Stem Type: 3/4" BSP Carbon Steel
  • Materials of Construction: Polyurethane Coated Thermo Plastic Sheet Reinforced
  • Length: 700 mm
  • Width: 700 mm
  • Height: 420 mm
  • Industry: Heavy Industrial, Construction, Mining, Oil & Gas
  • Application: Sawmills, Marine Hydraulic Systems, Offshore HPUs
Safety Warning

Item Information

The Parker flexible separators are a cost effective solution for the prevention of contamination into a hydraulic system. A flexible separator is composed of a flexible membrane and metallic stem for mounting in the system tank/reservoir.

Deteriorating hydraulic equipment fluid had been estimated to be responsible for at least 70% of all hydraulic failures. The Parker separator prevents contaminants entering the hydraulic fluid at the tank. If contaminant particles are prevented from entering the fluid tank the result is cleaner fluid and longer fluid life.

This will in turn provide a longer life for the filter elements and system components thus reducing downtime and operating costs.

Our standard range of Flexible Separator is available from 1 to 70 litres. Larger volumes and bespoke units are available on request.

We have only included a small number of part numbers, for more options and information please download the Flexible Separator brochure or contact us.

Formerly branded as Olaer and Olaer Fawcett Christie Hydraulics.

Markets:
• Oil & Gas
• Industrial
• Marine

Features/Benefits:
If no moisture or corrosive gases are allowed to enter the fluid tank the result is:
• Reduced oxidation and emulsification of the fluid
• Cleaner fluid/ longer fluid life
• Longer life for filter elements
• Reduced corrosion to the inside of the tank and system components.
• Reduces downtime and operating costs

Applications:
• Dusty Environments - sawmills, cement plants, quarries, dessert
• Marine - marine hydraulic systems
• Oil & Gas - Offshore HPUs
• Extreme Climates - High humidity or cold climates

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Brochure: Flexible Separator -HY10-4055/UK
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940