Air Separation Module | #FSDASM001


LOADING IMAGES
FSDASM001

Air Separation Module | #FSDASM001

Parker’s air separation module (ASM) uses fiber membranes to remove oxygen from the supplied pressurized air stream and generate nitrogen-enriched air that is distributed to the fuel tanks.


Technical Specifications

  • For Fluid Type: Filtered conditioned bleed air
  • Operating Pressure: 60 psig max at 140°F +/-10°F
  • Minimum Operating Pressure: -11 psig max at 150°F psig
  • Operating Temperature: +140°F +/-10°F (inlet air temperature) °F, -67 to 185 °F
  • Weight: 12.5 to 8.5 lbs varies based on application
Safety Warning

Item Information

The air separation module (ASM) uses semi-permeable, hollow fiber membranes, packaged in a cylindrical canister that removes oxygen from a compressed air stream to generate a nitrogen enriched air (NEA) stream. Parker Aerospace's air separation modules are used in a variety of our inerting systems designed and manufactured for military, commercial, and business aircraft.

Our separation modules benefit from proprietary, higher-performance Parker fibers not available to other companies, resulting in a smaller, lighter, and less-costly system.

Parker's air separation module (ASM) keeps fuel tanks more safe, utilizing our semi-permeable hollow fiber membrane technology.  The Parker fiber also has the highest performance of all available aerospace ASMs, enabling the smallest total ASM weight and package volume on the market today.

Each ASM is put through rigorous test scenarios to meet strict requirements for tolerance and resistance. Parker has broad experience in analyzing, testing, and fielding all major ASM fibers, allowing the best choice of fiber to be selected for each program or application.

As the premier world leader in fuel tank inerting systems, Parker has turned 50-plus years of inerting technology leadership into an unequalled pedigree that translates into durable, world-class products that last, flight after flight.

APPLICATIONS:  
•Commercial aircraft, military fighters and transports, plus business and general aviation.

FEATURES AND ATTRIBUTES:
•Cylindrical canister contains and protects a bundle of thousands of hollow fibers that remove oxygen from the pressurized air stream.
•Fibers are potted to form a tube sheet at either end of the canister
•Patented poly (p-phenylene oxide) PPO material is used to provide high permeability
•An inlet port is provided at one end of the canister and a Nitrogen Enriched Air (NEA) port is located on the opposite end

Permeate gas flow in the form of oxygen enriched air (OEA) is transferred to an OEA port located on the outer diameter of the canister to exit the ASM. The OEA port may be located adjacent to the inlet port.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Contact & Support Information
Parker Aerospace--Repair Location Finder
×


Find a Distributor

Where to Buy

Local Contact

FLUID SYSTEMS

16666 VON KARMAN AVE

IRVINE

CA

UNITED STATES

92606

Phone

9498513500

Fax

9498513788

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687648