Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Velcon FOH Series High Capacity Filter Cartridges for long-lasting & efficient performance that's up to three times greater solids capacity
| Products | Application | Outside Diameter (inch) | Length (inch) | Micron Rating (µm) | Outer Wrap | Seal Material | End Cap Configuration | Maximum Flow Rate (gpm) |
|---|---|---|---|---|---|---|---|---|
| FSH-5436PL1/2 | Aviation and Industrial | 5 | 36 | 0 | No | Buna-N | Open-End | 75 |
| FSH-5436PL2 | Aviation and Industrial | 5 | 36 | 0 | No | Buna-N | Open-End | 75 |
| FSH-5436PL5 | Aviation and Industrial | 5 | 36 | 0 | No | Buna-N | Open-End | 75 |
| FSH-614PLF10M | Aviation and Industrial | 6 | 14 | 0 | Yes | Buna-N | Open-End | 50 |
| FSH-629PLF10M | Aviation and Industrial | 6 | 29 | 0 | Yes | Buna-N | Open-End | 108 |
| FSH-636PLF2M | Aviation and Industrial | 6 | 36 | 0 | Yes | Buna-N | Open-End | 135 |
| FSH-636PLF25 | Aviation and Industrial | 6 | 36 | 0 | No | Buna-N | Open-End | 135 |
| FSH-644PLF10M | Aviation and Industrial | 6 | 44 | 0 | Yes | Buna-N | Open-End | 166 |
| FSH-644PLF10MV | Aviation and Industrial | 6 | 44 | 0 | Yes | Viton | Open-End | 166 |
| FSH-644PLF2M | Aviation and Industrial | 6 | 44 | 0 | Yes | Buna-N | Open-End | 166 |
| FSH-644PLF2MV | Aviation and Industrial | 6 | 44 | 0 | Yes | Viton | Open-End | 166 |
| FSH-644PLF5M | Aviation and Industrial | 6 | 44 | 0 | Yes | Buna-N | Open-End | 166 |
| FSH-644PLF5MTB | Aviation and Industrial | 6 | 44 | 0 | Yes | Buna-N | Threaded Base | 166 |