FTPPB8VFC6 - Polypropylene Ball Valves | Parker NA

Polypropylene Ball Valves | #FTPPB8VFC6

FTPPB8VFC6

Polypropylene Ball Valves | #FTPPB8VFC6

1/2" Fast & Tite Ball Valve with 3/8" Female NPT Threads


Technical Specifications

  • Product Style: Tube to Female Pipe
  • Shape: Connector
  • Color: White
  • Connection 1 Type: Compression
  • Connection 2 Size: 3/8 inch
  • Connection 1 Size: 1/2 inch
  • Connection 3 Size: N/A
  • Connection 3 Type: N/A
  • Connection 2 Type: Female NPT Thread
  • Specifications Met: FDA, NSF-51
  • Seat Material: Nitrile
  • Orifice Size: .38 inch
  • Seal Material: Nitrile
Safety Warning

Item Information

Parker's polypropylene ball valves save cost with built-in LIQUIfit, TrueSeal and Par-Barb connections eliminating the need for a secondary fitting.  The compact design allows for easy assembly and access where space is at a premium. Polypropylene ball valves meets all FDA and NSF-51 requirements for food contact.



Markets:

• Water Filtration

• Beverage Dispensing

• Bottling

• Semi-conductor

• Chemical



Features/Benefits:

• Built in LIQUIfit, TrueSeal and Par-Barb connections eliminates the need for a secondary fitting

• Low-profile design allows for easy assembly and access where space is limited

• Bi-directional flow foe maximum productivity

• Meets FDA and NSF-51 requirements for food contact

• Wide chemical acceptance range

• EPDM seals

• Push-to-Connect and barbed connections



Applications:

• Water

• Beverages

• Food

• Pneumatic circuits



Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files

Part Number
FTPPB8VFC6 PDF STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547