Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker’s Fulflo® Mega-Flow™ large diameter pleated filter cartridges are a cost-effective alternative to wound and other 2½ in. OD style filter cartridges in high flow applications, such as reverse osmosis pre-filtration.
| Literature and Reference Materials |
|---|
| Industrial Process Filtration Catalog--1-17-2018 |
| Products | Media | Micron Rating (µm) | Length (inch) | Seal Material |
|---|---|---|---|---|
| MCNP005-40N | Polypropylene | 0.5 | 40 | Buna-N |
| MCNP005-40V | Polypropylene | 0.5 | 40 | Viton |
| MCNP010-40N | Polypropylene | 1 | 40 | Buna-N |
| MCNP010-40S | Polypropylene | 1 | 40 | S7442 |
| MCNP050-40E | Polypropylene | 5 | 40 | EPR |
| MCNP050-40N | Polypropylene | 5 | 40 | Buna-N |
| MCNP050-40S | Polypropylene | 5 | 40 | S7442 |
| MCNP050-40V | Polypropylene | 5 | 40 | Viton |
| MCNP1000-40N | Polypropylene | 100 | 40 | Buna-N |
| MCNP100-40E | Polypropylene | 10 | 40 | EPR |
| MCNP100-40N | Polypropylene | 10 | 40 | Buna-N |
| MCNP100-40S | Polypropylene | 10 | 40 | S7442 |
| MCNC005-40N | Cellulose | 0.5 | 40 | Buna-N |
| MCNC010-40N | Cellulose | 1 | 40 | Buna-N |
| MCNC100-40N | Cellulose | 10 | 40 | Buna-N |