Fusor® 108B/109B Metal Bonding Adhesive (Medium) | #Fusor 109B


LOADING IMAGES
Fusor 109B

Fusor® 108B/109B Metal Bonding Adhesive (Medium) | #Fusor 109B

Fusor® 108B/109B adhesive is a two-component, acrylic-based metal bonding adhesive offering faster cure time than typical panel bonding adhesives.


Technical Specifications

  • Package Type: 1.7 oz (50 mL)
  • Color: Green
  • Working Time: 40 min @ 70°F (21°C)
  • Clamp Time: 2 Hours @ 70°F (21°C)
  • Cure Time: 4 Hours @ 70°F (21°C)
Safety Warning

Item Information

Fusor® 108B/109B adhesive is a two-component, acrylic-based metal bonding adhesive offering faster cure time than typical panel bonding adhesives. Fusor 108B/109B adhesive can be used for panel bonding, weld bonding and rivet bonding of properly prepared quarter panels, rear body panels, roof panels, door skins, van side panels, and outer truck bed panels.


Features and Benefits:


• Snap Cure – provides fast room temperature cure, resulting in reduced cycle times.

• Versatile – bonds a variety of metal, including bare metal, steel and aluminum; no welding required; can be riveted and resistance welded.

• Environmentally Resistant – acrylic chemistry provides excellent corrosion protection over epoxy adhesives.


Shelf Life/Storage:


Shelf life is 12 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Assembly & Protection Solutions Division

111 Lord Drive

Cary, NC 27511

USA

Phone

+1 877-275-5673

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR