Fusor® 121/124 Flexible Foam (Super Fast) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® 121/124 Flexible Foam (Super Fast) Fusor® 121/124 Flexible Foam (Super Fast)

Fusor® 121/124 Flexible Foam (Super Fast)

Fusor® 121/124 flexible foam is a two-component, urethane-based foam used for used for sound deadening and sealing/filling of voids in the vehicle where air and wind noise would enter the cabin of the vehicle, along with the gas tank filler area.

Technical Specifications

  • Color: Black
  • Working Time: 10 sec @ 70°F (21°C)
  • Paint Time: 10 min @ 70°F (21°C)
  • Cure Time: 1 Hours @ 70°F (21°C)
Safety Warning

Full Product Description

Fusor® 121/124 flexible foam is a two-component, urethane-based foam used for sound deadening and sealing/filling of voids in the vehicle where air and wind noise would enter the cabin of the vehicle, along with the gas tank filler area.


Features and Benefits:


• Versatile – expands to ten times its size; retains memory with no shrinkage.

• Excellent Appearance – matches OEM sound deadening foams.

• Environmentally Resistant – will not absorb moisture or cause corrosion.


Shelf Life/Storage:


Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Related Documents

×
Products Package Type
Fusor 121 7.1 oz (210 mL)
Fusor 124 1.7 oz (50 mL)

687PDC
1A0MGR