Fusor® 122EZ Self-Leveling Seam Sealer (Medium) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® 122EZ Self-Leveling Seam Sealer (Medium) Fusor® 122EZ Self-Leveling Seam Sealer (Medium)

Fusor® 122EZ Self-Leveling Seam Sealer (Medium)

Fusor® 122EZ sealer is a two-component, epoxy-based seam sealer used for duplicating factory seams on drip rails, trunks, core support to apron seams, roof seams and quarter panel to rear deck seams.

Technical Specifications

  • Color: Blue
  • Working Time: 8 min @ 70°F (21°C)
  • Sand Time: 30 min @ 70°F (21°C)
  • Paint Time: 30 min @ 70°F (21°C)
  • Cure Time: 24 Hours @ 70°F (21°C)
Safety Warning

Full Product Description

Fusor® 122EZ sealer is a two-component, epoxy-based seam sealer used for duplicating factory seams on drip rails, trunks, core support to apron seams, roof seams and quarter panel to rear deck seams.

Features and Benefits:

• Excellent Appearance – perfectly matches factory flowgrade seams; provides extremely flexible seal with no shrinkage, cracking or sagging.
• Easy to Finish - can be tooled, but is not required for factory look; changes color to indicate full cure; can be sanded and/or painted within 30 minutes.

Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Related Documents

×
Products Package Type
Fusor 122EZ 7.1 oz (210 mL)

687PDC
1A0MGR