Fusor® 123EZ Non-Sag Seam Sealer (Medium) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® 123EZ Non-Sag Seam Sealer (Medium) Fusor® 123EZ Non-Sag Seam Sealer (Medium)

Fusor® 123EZ Non-Sag Seam Sealer (Medium)

Fusor® 123EZ sealer is a two-component, epoxy-based seam sealer used for duplicating factory appearance on truck bed, tooled door skin, floor pan, and core support seams.

Technical Specifications

  • Color: Blue
  • Working Time: 10 min @ 70°F (21°C), 5 min @ 90°F (32°C)
  • Sand Time: 30 min @ 70°F (21°C)
  • Paint Time: 30 min @ 70°F (21°C)
  • Cure Time: 24 Hours @ 70°F (21°C)
Safety Warning

Full Product Description

Fusor® 123EZ sealer is a two-component, epoxy-based seam sealer used for duplicating factory appearance on truck bed, tooled door skin, floor pan, and core support seams.

Fusor 123EZ sealer is used in applications which require a non-sag cosmetic seam sealer with reduced cycle time. Sealer can be applied directly to bare metal or primed surfaces.

Features and Benefits:

• High Performance – provides excellent adhesion to bare or primed surfaces.
• Versatile – bonds bare metal, epoxy or urethane two-component primed surfaces; weld through with minimal burn back.
• Excellent Appearance – easily duplicates factory appearance; provides flexible seal with no shrinkage, cracking or sagging.
• Environmentally Resistant – provides excellent corrosion protection.
• Easy to Finish - can be tooled or wiped clean immediately, or sanded/painted in 30 minutes.

Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Related Documents

×
Products Package Type
Fusor 123EZ 7.1 oz (210 mL)

687PDC
1A0MGR