Fusor® 127EZ Plastic Bonding Adhesive (Slow) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® 127EZ Plastic Bonding Adhesive (Slow)

Fusor® 127EZ Plastic Bonding Adhesive (Slow)

Fusor® 127EZ adhesive is a two-component, urethane-based adhesive used for bonding plastic body panels, spoilers and ground effects.

Technical Specifications

  • Color: Off-White
  • Working Time: 50 min @ 70°F (21°C)
  • Clamp Time: 5 Hours @ 70°F (21°C), 30 min @ 140°F (60°C)
  • Paint Time: 4 Hours @ 70°F (21°C), 30 min @ 140°F (60°C)
Safety Warning

Full Product Description

Fusor® 127EZ adhesive is a two-component, urethane-based adhesive used for bonding plastic body panels, spoilers and ground effects.

Features and Benefits:

• High Performance – provides high strength for structural applications.
• Versatile – bonds SMC, fiberglass, carbon fiber, plastics, and primed metal.
• Convenient – provides enough work time for bonding large primed metal or plastic parts.
• Non-Sag – remains in position when applied on vertical or overhead surfaces; easy to apply.

Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Related Documents

×
Products Package Type
Fusor 127EZ 7.1 oz (210 mL)

687PDC
1A0MGR