Fusor 130 - Fusor® 130 Rigid Foam (Super Fast) | Parker NA

Fusor® 130 Rigid Foam (Super Fast) | #Fusor 130

Fusor 130

Fusor® 130 Rigid Foam (Super Fast) | #Fusor 130

Fusor® 130 rigid foam is a two-component, urethane-based foam used for sound & vibration dampening, reinforcement, and sealing/filling of fender rails, pillars, rocker panels, quarter panels and floors.


Technical Specifications

  • Package Type: 7.1 oz (210 mL)
  • Color: Beige
  • Working Time: 10 sec @ 70°F (21°C)
  • Paint Time: 10 min @ 70°F (21°C)
Safety Warning

Item Information

Fusor® 130 rigid foam is a two-component, urethane-based foam used for sound & vibration dampening, reinforcement, and sealing/filling of fender rails, pillars, rocker panels, quarter panels and floors.

Features and Benefits:

• Versatile – expands to ten times its size.
• Excellent Appearance – matches OEM hard foam appearance.
• Durable – provides tough compressive strength for maximum energy absorption.
• NVH Reduction – reduces noise, vibration and harshness for a quieter ride.
• Environmentally Resistant – does not retain moisture.
• Easy to Use – super fast application; provides full foam expansion in 4 minutes.

Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Assembly & Protection Solutions Division

111 Lord Drive

Cary, NC 27511

USA

Phone

+1 877-275-5673

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR