Fusor® 132/133 Plastic Repair Adhesive (Super Fast) | #Fusor 132


LOADING IMAGES
Fusor 132

Fusor® 132/133 Plastic Repair Adhesive (Super Fast) | #Fusor 132

Fusor® 132/133 adhesive is a two-component, urethane-based adhesive used for structural and cosmetic repair of bumpers, bumper tabs, and other interior and exterior plastic components.


Technical Specifications

  • Package Type: 7.1 oz (210 mL)
  • Color: Black
  • Working Time: 1 min @ 70°F (21°C)
  • Clamp Time: 10 min @ 70°F (21°C)
  • Sand Time: 10 min @ 70°F (21°C)
  • Paint Time: 10 min @ 70°F (21°C)
Safety Warning

Item Information

Fusor® 132/133 adhesive is a two-component, urethane-based adhesive used for structural and cosmetic repair of bumpers, bumper tabs, and other interior and exterior plastic components.

Features and Benefits:

• Fast Cure – can be sanded and/or painted within 10 minutes, providing a faster process than plastic welding.
• Outstanding Adhesion - cured adhesive forms bonds stronger than stapling.
• Versatile – bonds all plastic bumpers, SMC or fiberglass panels, e-coat, as well as primed and painted metals; single product can be used for all plastic repairs.
• Excellent Appearance – finishes with an undetectable feather edge.

Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Assembly & Protection Solutions Division

111 Lord Drive

Cary, NC 27511

USA

Phone

+1 877-275-5673

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR