Fusor® 142/143 Plastic Repair Adhesive (Fast) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® 142/143 Plastic Repair Adhesive (Fast)

Fusor® 142/143 Plastic Repair Adhesive (Fast)

Fusor® 142/143 adhesive is a two-component, urethane-based adhesive used for structural and cosmetic repair of bumpers, bumper tabs, and other interior and exterior plastic components.

Technical Specifications

  • Color: Black
  • Working Time: 1 min @ 70°F (21°C)
  • Clamp Time: 10 min @ 70°F (21°C)
  • Sand Time: 20 min @ 70°F (21°C)
  • Paint Time: 30 min @ 70°F (21°C)
Safety Warning

Full Product Description

Fusor® 142/143 adhesive is a two-component, urethane-based adhesive used for structural and cosmetic repair of bumpers, bumper tabs, and other interior and exterior plastic components.

Features and Benefits:

• Versatile – bonds all plastic bumpers, SMC or fiberglass panels, e-coat, as well as primed and painted metals.
• Excellent Appearance – finishes with an undetectable feather edge.
• Easy to Finish - can be sanded and/or painted within minutes.

Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Related Documents

×
Products Package Type
Fusor 142 7.1 oz (210 mL)
Fusor 143 1.7 oz (50 mL)

687PDC
1A0MGR