Fusor® 152 Plastic Repair Adhesive (Medium) | #Fusor 152


LOADING IMAGES
Fusor 152

Fusor® 152 Plastic Repair Adhesive (Medium) | #Fusor 152

Fusor® 152 adhesive is a two-component, urethane-based adhesive used for structural and cosmetic repair of bumpers, bumper tabs, and other interior and exterior plastic components.


Technical Specifications

  • Package Type: 7.1 oz (210 mL)
  • Color: Black
  • Working Time: 3 min @ 70°F (21°C)
  • Clamp Time: 30 min @ 70°F (21°C), 5 min @ 140°F (60°C)
  • Sand Time: 90 min @ 70°F (21°C), 3 min @ 140°F (60°C)
  • Paint Time: 2 Hours @ 70°F (21°C), 60 min with heat cure
Safety Warning

Item Information

Fusor® 152 adhesive is a two-component, urethane-based adhesive used for structural and cosmetic repair of bumpers, bumper tabs, and other interior and exterior plastic components.


Features and Benefits:


• Extended Work Time – allows for use on larger repairs where more time is required; ideal for use in hot temperature conditions.

• Versatile – bonds all plastic bumpers, SMC or fiberglass panels, e-coat, as well as primed and painted metals.

• Excellent Appearance – finishes with an undetectable feather edge.

• Easy to Finish – can be sanded and/or painted within minutes; provides an on-demand cure when heat is applied.


Shelf Life/Storage:


Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Assembly & Protection Solutions Division

111 Lord Drive

Cary, NC 27511

USA

Phone

+1 877-275-5673

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR