Fusor® 800DTM/801DTM/803DTM Direct-to-Metal Sealer | #Fusor 800DTM


LOADING IMAGES
Fusor 800DTM

Fusor® 800DTM/801DTM/803DTM Direct-to-Metal Sealer | #Fusor 800DTM

Fusor® 800DTM/801DTM/803DTM direct-to-metal sealer is a one-component, moisture-cure product used for duplicating factory appearance on standing seams and cosmetic seams in automotive and industrial repair.


Technical Specifications

  • Color: Neutral
  • Package Type: 10 oz (296 mL)
  • Color: Neutral
  • Working Time: 25 min @ 70°F (21°C), 50% RH
  • Paint Time: Immediately; or up to 30 days without a scuff
Safety Warning

Item Information

Fusor® 800DTM/801DTM/803DTM direct-to-metal sealer is a one-component, moisture-cure product used for duplicating factory appearance on standing seams and cosmetic seams in automotive collision repair and industrial heavy duty truck, bus and trailer repair. Typical applications include: truck bed seams, trailer sidewall and window sealing, tooled door skin seams, floor pan seams, core support seams, brushed seams and other applications in which a non-sag cosmetic seam sealer is required.

Features and Benefits:

• Durable – creates high strength bonds with or without primer; exhibits excellent primerless adhesive properties.
• Convenient – single component requires no mixing; skins over quickly at room temperature, reducing cycle time.
• Non-Sag – remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.
• Easy to Use – easily dispensed; can be tooled and/or painted immediately.
• Excellent Appearance – duplicates all types of OEM seals; holds brush marks without die back; weld-through with no burn back.

Shelf Life/Storage:

Shelf life is 15 months when stored in a well ventilated area at or below 80°F (27°C) in original, unopened container. Once cartridge has been opened, leave the dispense tip on to act as a seal against moisture.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Assembly & Protection Solutions Division

111 Lord Drive

Cary, NC 27511

USA

Phone

+1 877-275-5673

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR