Fusor® T21 Composite Adhesive (Slow) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® T21 Composite Adhesive (Slow)

Fusor® T21 Composite Adhesive (Slow)

Fusor® T21 adhesive is a two-component, epoxy-based adhesive used for repair or bonding of composite body panels including large assembly bonding of fairings, body panels, spoilers, ground effects, wind deflectors, roofs and fender liners.

Technical Specifications

  • Color: Gray
  • Working Time: 45 min @ 70°F (21°C)
  • Clamp Time: 4 Hours @ 70°F (21°C), 20 min @ 180°F (82°C)
  • Sand Time: 60 min @ 180°F (82°C)
  • Paint Time: 60 min @ 180°F (82°C)
Safety Warning

Full Product Description

Fusor® T21 adhesive is a two-component, epoxy-based adhesive used for repair or bonding of composite body panels including large assembly bonding of fairings, body panels, spoilers, ground effects, wind deflectors, roofs and fender liners.


Fusor T21 adhesive can also be used to repair cracks, punctures and tears.


Features and Benefits:

• Versatile – provides high-strength structural bond or cosmetic finish on composite plastics, including substrates such as fiberglass, SMC, carbon fiber, FRP, RTM, Metton®, and GTX; bonds primed metals.

• Convenient – one product bonds and finishes all plastic panels; great for heavy-duty truck repair.


Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Related Documents

×
Products Package Type
Fusor T21 7.1 oz (210 mL)

687PDC
1A0MGR