Fusor® T23 Truck Plastic Bonding Adhesive (Medium) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® T23 Truck Plastic Bonding Adhesive (Medium)

Fusor® T23 Truck Plastic Bonding Adhesive (Medium)

Fusor® T23 adhesive is a two-component, urethane-based adhesive used for the installation of hood panels, roof panels, fenders, fender liners, fairings, spoilers, wind deflectors, cab extenders, ground effects, headlamp buckets and other body panels.

Technical Specifications

  • Color: Beige
  • Working Time: 20 min @ 70°F (21°C)
  • Clamp Time: 3 Hours @ 70°F (21°C), 22 min @ 140°F (60°C)
Safety Warning

Full Product Description

Fusor® T23 adhesive is a two-component, urethane-based adhesive used for the installation of hood panels, roof panels, fenders, fender liners, fairings, spoilers, wind deflectors, cab extenders, ground effects, headlamp buckets and other body panels.

Features and Benefits:

• High Performance – provides high strength and excellent durability for structural applications.
• Environmentally Resistant – resists sunlight, weathering, humidity and salt spray.
• Non-Sag – remains in position when applied on vertical or overhead surfaces; easy to apply.
• Environmentally Recommended – does not contain ozone depleting chemicals.

Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Related Documents

×
Products Package Type
Fusor T23 7.1 oz (210 mL)

687PDC
1A0MGR