Fluorocap-Select Pleated Membrane Filter Capsule | All-fluoropolymer capsule for aggressive applications | #FW-C12FD-925


LOADING IMAGES
FW-C12FD-925

Fluorocap-Select Pleated Membrane Filter Capsule | All-fluoropolymer capsule for aggressive applications | #FW-C12FD-925

The Fluorocap®-SELECT encapsulated filter cartridge provides exceptional flow rates and on-stream life. It utilizes our unique SELECT pleating that increases filtration area and flow by over 25% compared to our standard Fluorocap filter cartridge.


Technical Specifications

  • Vent Type: 180 degrees opposite side
  • Micron Rating: 0.05
  • Connection: 3/4 inch Parflare
  • Maximum Working Temperature (C): Up to 150
  • Options: Ozonated UPW Flushed and Wet Packed
  • Style: In-Line
  • Length (inch): 10 inch Cartridge in a 17.5 inch Capsule
  • Brand: Parker
  • Industry: Microelectronics
  • Function: Clarification/Prefiltration/Polishing
  • Media: PTFE
  • Filter Construction: Pleated Membrane
  • Filter Area: 12.2 ft2
  • Materials of Construction: PFA
  • Hose Reinforcement Material & Structure: PFA
  • Flow Rate: 2 gal/min (gpm/psid) per 10 inch at 0.05 Micron
Safety Warning

Item Information

The Fluorocap®-SELECT encapsulated filter cartridge provides exceptional flow rates and on-stream life. It utilizes our unique SELECT pleating that increases filtration area and flow by over 25% compared to our standard Fluorocap. This results in increased bath turnover and longer filter lifetime demanded by today’s fabs. The all-fluoropolymer construction provides excellent chemical resistance for the most aggressive applications up to 180°C. Its integral filter design maximizes up-time with safe and simple changeouts. Available wet-packed for quick installation or Ultraclean wet-packed which offers the lowest metals extractables in the industry.
Features/Benefits
• Large filtration area for longer life
• High flow rates for maximum bath turn over
• Wet-pack option for quick installation
• Ultraclean option for absolute cleanliness
• All-fluoropolymer for maximum chemical resistance
• 100% integrity tested for consistent quality

Applications
• Wet etch and clean filtration of:
–  Hot phosphoric acid
–  Sulfuric acid
–  Hydrofluoric acid
–  Nitric acid
–  Piranha
–  SC1, SC2
–  NMP-based solvents
• Filtration for other high temperature or ozonated processes

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945