G Series direct and indirect acting Solenoid Valves for Industrial and Process applications | Product Series

Filter by

    No filters selected

Specifications Met

Function

Minimum Fluid Temperature

Power Supply Voltage

Port Size

ATEX Specifications Met

Seal Material

Maximum Operating Pressure

Actuation Type

Coil Specifications Met

Electrical Connection

Flow Coefficient 1

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
G Series direct and indirect acting Solenoid Valves for Industrial and Process applications

G Series direct and indirect acting Solenoid Valves for Industrial and Process applications

G Series is a full range of direct and indirect acting solenoid valves, normally closed and normally open, from 1/2" to 2", offering many sealing materials and different flow rates.

Technical Specifications

  • Valve Type: 2/2 Way
  • Port Type: Pipe Mounting
  • Body Material: CW 617N UNI EN 12165
  • Media: Oils, Air, Inert Gases, Liquids, Hot water, steam, Water, Neutral Liquids, Industrial Oxygen, Air
  • Seat Material: Brass
  • Orifice Size: 11 mm, 14 mm, 14.5 mm, 15 mm, 20 mm, 25 mm, 28 mm, 40 mm, 41 mm
  • Flow Coefficient 2: 1.32 m3/hour, 1.5 m3/hour, 3.9 m3/hour, 4.8 m3/hour, 4.8 L/min, 10.2 m3/hour, 9.6 m3/hour, 8.1 m3/hour, 16.2 m3/hour, 3.6 m3/hour, 10.8 m3/hour, 25.2 m3/hour, 32.4 m3/hour, 4501 NL/min, 3 m3/hour, 11.1 m3/hour, n/a
  • Minimum Operating Pressure: 0 bar, 0.3 bar
  • Maximum Fluid Temperature: 160 °C, 100 °C, 140 °C, 120 °C, 20 °C, 75 °C
  • Coil Power Consumption: 20W, -, 9W, 8W, 19W, 14W, 11W
  • Coil Temperature Range: -40 +50 °C, -, -40 +120 °C, -40 +80°C, -40 +65 °C
  • Insulation Class: H 180 °C, -, F 155 °C
Safety Warning

Full Product Description

The G Series direct and indirect acting solenoid valves range includes many options to fullfill the demand of the most challenging applications in Industrial and Process markets. The range is designed to achieve the best in class robustness thanks to the reinforced diaphragm design and stainless steel operator rated for million of life cycles. This product solution can optimize the total ownership costs in a broad range of heavy duty and high demanding applications.

Markets:
- Industrial
- Process

Applications:
- Compressors and air treatment
- Fluid and gas control /handling
- Actuators control in safe ot harsh environment includin ATEX
- Water and steam controls
- Oil Burners

Features/Benefits:
- Wide range of electrical parts including VDE, UL and ATEX approvals
- No minimum pressure required for magnalift operated valves
- Lonf lyfe expectancy

Related Documents

Product Demos & Tutorials
Solenoid Valves Overview Video
Literature and Reference Materials
Parker--General Catalogue--0112UK
×
Products Specifications Met Function Minimum Fluid Temperature Power Supply Voltage Port Size ATEX Specifications Met Seal Material Maximum Operating Pressure Actuation Type Coil Specifications Met Electrical Connection Flow Coefficient 1 Body Material
121G2320-852023-483541B5 DIN-EN-ISO 23553-1 (2009-10) approved for oil burners Normally Closed 0 °C 110V 60Hz 3/8" G - FKM 30 bar Direct Operated CE - EAC Screw Terminals 22 l/min
121G2320-852023-483541P8 DIN-EN-ISO 23553-1 (2009-10) approved for oil burners Normally Closed 0 °C 115V 50Hz - 120V 60Hz 3/8" G - FKM 30 bar Direct Operated CE - EAC - Housing 8520 Screw Terminals 22 l/min
121G2320-876024-483541P8 DIN-EN-ISO 23553-1 (2009-10) approved for oil burners Normally Closed 0 °C 115V 50Hz - 120V 60Hz 3/8" G - FKM 30 bar Direct Operated CE - EAC - Housing 8760 Screw Terminals 22 l/min
121G2320-876024-483541T1 DIN-EN-ISO 23553-1 (2009-10) approved for oil burners Normally Closed 0 °C 230V 50Hz - 240V 60Hz 3/8" G - FKM 30 bar Direct Operated CE - EAC Screw Terminals 22 l/min
121G2520-852023-483541P8 DIN-EN-ISO 23553-1 (2009-10) approved for oil burners Normally Closed 0 °C 115V 50Hz - 120V 60Hz 1/2" G - FKM 30 bar Direct Operated CE - EAC - Housing 8520 Screw Terminals 25 l/min
121G2520-852023-483541T1 DIN-EN-ISO 23553-1 (2009-10) approved for oil burners Normally Closed 0 °C 230V 50Hz - 240V 60Hz 1/2" G - FKM 30 bar Direct Operated CE - EAC Screw Terminals 25 l/min
121G2520-876024-483541P8 DIN-EN-ISO 23553-1 (2009-10) approved for oil burners Normally Closed 0 °C 115V 50Hz - 120V 60Hz 1/2" G - FKM 30 bar Direct Operated CE - EAC - Housing 8760 Screw Terminals 25 l/min
121G2523-852023-483824T1 DIN-EN-ISO 23553-1 (2009-10) approved for oil burners Normally Closed 0 °C 230V 50Hz - 240V 60Hz 1/2" G - FKM 30 bar Direct Operated CE - EAC Screw terminals 25 l/min
121G2523-852025-483824P8 DIN-EN-ISO 23553-1 (2009-10) approved for oil burners Normally Closed 0 °C 115V 50Hz - 120V 60Hz 1/2" G - FKM 30 bar Direct Operated CE - EAC - Housing 8520 Screw terminals 25 l/min
121G2523-876024-483824P8 DIN-EN-ISO 23553-1 (2009-10) approved for oil burners Normally Closed 0 °C 115V 50Hz - 120V 60Hz 1/2" G - FKM 30 bar Direct Operated CE - EAC - Housing 8760 Screw terminals 25 l/min
221G13 - Normally Closed -10 °C - 3/8" G - NBR 16 bar AC - 7 bar DC Magnalift - - 65 l/min
221G13-2995-4818653D - Normally Closed -10 °C 220-230V 50Hz 3/8" G - NBR 16 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 65 l/min
221G13-2995-492425C2 - Normally Closed -10 °C 24V DC 3/8" G - NBR 7 bar Magnalift CE - EAC 2 P + E plug according to EN 175301-803 type A 65 l/min
221G1303 - Normally Closed 0 °C - 3/8" G - EPDM 10 bar AC - 4 bar DC Magnalift - - 65 l/min
221G1330-2995-482725C2 - Normally Closed -10 °C 24V DC 3/8" G - NBR 10 bar Magnalift CE - VDE - EAC With DIN 43650 A Plug 65 l/min
221G15 - Normally Closed -10 °C - 1/2" G - NBR 16 bar AC - 7 bar DC Magnalift - - 65 l/min
221G15-2995 With housing Normally Closed -10 °C - 1/2" G - NBR 16 bar AC - 7 bar DC Magnalift - - 65 l/min
221G15-2995-4818653D - Normally Closed -10 °C 220-230V 50Hz 1/2" G - NBR 16 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 65 l/min
221G15-2995-481865A2 - Normally Closed -10 °C 24V 50Hz 1/2" G - NBR 16 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 65 l/min
221G15-2995-481865A5 - Normally Closed -10 °C 110V 50Hz 1/2" G - NBR 16 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 65 l/min
221G15-2995-482635S6 - Normally Closed -10 °C 220-240V 50Hz - 240V 60Hz 1/2" G - NBR 16 bar Magnalift CE - VDE - EAC With DIN 43650 A Plug 65 l/min
221G15-2995-4827253D - Normally Closed -10 °C 220-230V 50Hz 1/2" G - NBR 16 bar Magnalift CE - VDE - EAC With DIN 43650 A Plug 65 l/min
221G15-2995-492425C2 - Normally Closed -10 °C 24V DC 1/2" G - NBR 7 bar Magnalift CE - EAC 2 P + E plug according to EN 175301-803 type A 65 l/min
221G15-4270-486265C1 - Normally Closed -10 °C 12V DC 1/2" G - NBR 7 bar Magnalift CE - EAC Screw terminals 65 l/min
221G15-4270-486265C2 - Normally Closed -10 °C 24V DC 1/2" G - NBR 7 bar Magnalift CE - EAC Screw terminals 65 l/min
221G1501 - Normally Closed -10 °C - 1/2" G - NBR 16 bar AC - 3 bar DC Magnalift - - 65 l/min
221G1503 - Normally Closed 0 °C - 1/2" G - EPDM 10 bar AC - 7 bar DC Magnalift - - 65 l/min
221G1503-2995-4818653D - Normally Closed 0 °C 220-230V 50Hz 1/2" G - EPDM 10 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 65 l/min
221G1503-4270-486265A7 - Normally Closed 0 °C 220V 50Hz 1/2" G - EPDM 10 bar Magnalift CE - EAC Screw terminals 65 l/min
221G1530 - Normally Closed -10 °C - 1/2" G - NBR 10 bar AC/DC Magnalift - - 65 l/min
221G1530-2995-481865C2 - Normally Closed -10 °C 24V DC 1/2" G - NBR 10 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 65 l/min
221G1530-2995-482725C2 - Normally Closed -10 °C 24V DC 1/2" G - NBR 10 bar Magnalift CE - VDE - EAC With DIN 43650 A Plug 65 l/min
221G1530-495905C2 - Normally Closed -10 °C 24V DC 1/2" G II 2 G Ex db mb IIC T4 NBR 10 bar Magnalift CE - EAC Connection box with M20 x 1.5 cable gland 65 l/min
221G16 - Normally Closed -10 °C - 3/4" G - NBR 16 bar AC - 7 bar DC Magnalift - - 80 l/min
221G16-2995-4818653D - Normally Closed -10 °C 220-230V 50Hz 3/4" G - NBR 16 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 80 l/min
221G16-2995-481865A2 - Normally Closed -10 °C 24V 50Hz 3/4" G - NBR 16 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 80 l/min
221G16-2995-492425C2 - Normally Closed -10 °C 24V DC 3/4" G - NBR 7 bar Magnalift CE - EAC 2 P + E plug according to EN 175301-803 type A 80 l/min
221G16-4270-486265C2 - Normally Closed -10 °C 24V DC 3/4" G - NBR 7 bar Magnalift CE - EAC Screw terminals 80 l/min
221G16-495905F4 - Normally Closed -10 °C 230V 50Hz 3/4" G II 2 G Ex db mb IIC T4 NBR 16 bar Magnalift CE - EAC Connection box with M20 x 1.5 cable gland 80 l/min
221G1603 - Normally Closed 0 °C - 3/4" G - EPDM 10 bar AC - 4 bar DC Magnalift - - 80 l/min
221G1603-2995-4818653D - Normally Closed 0 °C 220-230V 50Hz 3/4" G - EPDM 10 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 80 l/min
221G1603-2995-483510S6 - Normally Closed 0 °C 220-240V 50Hz - 240V 60Hz 3/4" G - EPDM 10 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 80 l/min
221G1603-4270-486265C2 - Normally Closed 0 °C 24V DC 3/4" G - EPDM 4 bar Magnalift CE - EAC Screw terminals 80 l/min
221G1610 Closure speed control Normally Closed -10 °C - 3/4" G - NBR 16 bar AC - 7 bar DC Magnalift - - 80 l/min
221G1610-2995-4818653D Closure speed control Normally Closed -10 °C 220-230V 50Hz 3/4" G - NBR 16 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 80 l/min
221G1610-2995-481865A2 Closure speed control Normally Closed -10 °C 24V 50Hz 3/4" G - NBR 16 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 80 l/min
221G1630 - Normally Closed -10 °C - 3/4" G - NBR 10 bar AC/DC Magnalift - - 80 l/min
221G1630-2995-481865C2 - Normally Closed -10 °C 24V DC 3/4" G - NBR 10 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 80 l/min
221G1631 - Normally Closed -25 °C - 3/4" G - NBR 10 bar AC/DC Magnalift - - 80 l/min
221G1631-495905C2 - Normally Closed -10 °C 24V DC 3/4" G II 2 G Ex db mb IIC T4 NBR 10 bar Magnalift CE - EAC Connection box with M20 x 1.5 cable gland 80 l/min
221G17 - Normally Closed -10 °C - 1" G - NBR 16 bar AC - 7 bar DC Magnalift - - 80 l/min
221G17-2995-4818653D - Normally Closed -10 °C 220-230V 50Hz 1" G - NBR 16 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 80 l/min
221G17-2995-482635S6 - Normally Closed -10 °C 220-240V 50Hz - 240V 60Hz 1" G - NBR 16 bar Magnalift CE - VDE - EAC With DIN 43650 A Plug 80 l/min
221G17-2995-492425C2 - Normally Closed -10 °C 24V DC 1" G - NBR 6 bar Magnalift CE - EAC 2 P + E plug according to EN 175301-803 type A 80 l/min
221G17-299503-491514P3 - Normally Closed -10 °C 110V 50Hz - 120V 60Hz 1" G - NBR 16 bar Magnalift CE - VDE - UL - EAC 2 P + E plug according to EN 175301-803 type A 80 l/min
221G1703 - Normally Closed 0 °C - 1" G - EPDM 10 bar AC/DC Magnalift - - 80 l/min
221G1703-2995-4818653D - Normally Closed 0 °C 220-230V 50Hz 1" G - EPDM 10 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 80 l/min
221G1710 Closure speed control Normally Closed -10 °C - 1" G - NBR 16 bar AC - 7 bar DC Magnalift - - 80 l/min
221G1710-2995-4818653D Closure speed control Normally Closed -10 °C 220-230V 50Hz 1" G - NBR 16 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 80 l/min
221G1730 - Normally Closed -10 °C - 1" G - NBR 10 bar AC/DC Magnalift - - 80 l/min
221G1731 Closure Speed Control Normally Closed -10 °C - 1" G - NBR 10 bar AC/DC Magnalift - - 80 l/min
221G21 - Normally Closed -10 °C - 1" G - NBR 16 bar AC - 6 bar DC Magnalift - - 170 l/min
221G21-2995-4818653D - Normally Closed -10 °C 220-230V 50Hz 1" G - NBR 16 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 170 l/min
221G21-495905F4 - Normally Closed -10 °C 230V 50Hz 1" G II 2 G Ex db mb IIC T4 NBR 16 bar Magnalift CE - EAC Connection box with M20 x 1.5 cable gland 170 l/min
221G2103 - Normally Closed 0 °C - 1" G - EPDM 10 bar AC/DC Magnalift - - 160 l/min
221G2106 - Normally Closed 0 °C - 1" G - FKM 16 bar AC - 6 bar DC Magnalift - - 160 l/min
221G2110 Closure speed control Normally Closed -10 °C - 1" G - NBR 16 bar AC - 6 bar DC Magnalift - - 160 l/min
221G2130 - Normally Closed -10 °C - 1" G - NBR 10 bar AC/DC Magnalift - - 170 l/min
221G2130-2995-481865C2 - Normally Closed -10 °C 24V DC 1" G - NBR 10 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 170 l/min
221G2130-495905C2 - Normally Closed -10 °C 24V DC 1" G II 2 G Ex db mb IIC T4 NBR 10 bar Magnalift CE - EAC Connection box with M20 x 1.5 cable gland 170 l/min
221G2131 Closure speed control Normally Closed -25 °C - 1" G - NBR 10 bar AC/DC Magnalift - - 170 l/min
221G2131-2995-481865C2 Closure speed control Normally Closed -25 °C 24V DC 1" G - NBR 10 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 170 l/min
221G2136 - Normally Closed 0 °C - 1" G - FKM 10 bar DC Magnalift - - 170 l/min
221G2136-492070C2 - Normally Closed 0 °C 24V DC 1" G II 2 G Ex mb IIC T4/T5 FKM 10 bar Magnalift CE - EAC Cable connection (3 x 1.5 mm²) with cable gland M20 x 1.5, external earth screw connection 170 l/min
221G2330 - Normally Closed -10 °C - 3/8" G - FKM 10 bar AC/DC Magnalift - - 65 l/min
221G2330-2161-495294C2 - Normally Closed -10 °C 24V DC 3/8" G - FKM 10 bar Magnalift CE - EAC DIN 72585-A3-2.1 65 l/min
221G25 - Normally Closed 0 °C - 1/2" G - FKM 20 bar AC - 7 bar DC Magnalift - - 65 l/min
221G25-2995-4818653D - Normally Closed 0 °C 220-230V 50Hz 1/2" G - FKM 16 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 65 l/min
221G25-2995-492425C2 - Normally Closed 0 °C 24V DC 1/2" G - FKM 5 bar Magnalift CE - EAC 2 P + E plug according to EN 175301-803 type A 65 l/min
221G25-4270-486265C2 - Normally Closed 0 °C 24V DC 1/2" G - FKM 7 bar Magnalift CE - EAC Screw terminals 65 l/min
221G2523-852025-483824T1 DIN-EN-ISO 23553-1 (2009-10) approved for oil burners Normally Closed 0 °C 230V 50Hz - 240V 60Hz 1/2" G - FKM 5 bar Magnalift CE - EAC - Housing 8520 Screw terminals 50 l/min
221G2523-876026-483824T1 DIN-EN-ISO 23553-1 (2009-10) approved for oil burners Normally Closed 0 °C 230V 50Hz - 240V 60Hz 1/2" G - FKM 5 bar Magnalift CE - EAC - Housing 8760 Screw terminals 50 l/min
221G2530 - Normally Closed -10 °C - 1/2" G - FKM 10 bar AC/DC Magnalift - - 65 l/min
221G2530-2995-481865C2 - Normally Closed -10 °C 24V DC 1/2" G - FKM 10 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 65 l/min
221G2530-2995-492425C2 - Normally Closed -10 °C 24V DC 1/2" G - FKM 10 bar Magnalift CE - EAC 2 P + E plug according to EN 175301-803 type A 65 l/min
221G26 - Normally Closed 0 °C - 3/4" G - FKM 20 bar AC - 7 bar DC Magnalift - - 80 l/min
221G26-2995-4818653D - Normally Closed 0 °C 220-230V 50Hz 3/4" G - FKM 16 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 80 l/min
221G26-2995-492425C2 - Normally Closed 0 °C 24V DC 3/4" G - FKM 5 bar Magnalift CE - EAC 2 P + E plug according to EN 175301-803 type A 80 l/min
221G2630 - Normally Closed -25 °C - 3/4" G - FKM 10 bar AC/DC Magnalift - - 80 l/min
221G2630-2995-481865C2 - Normally Closed -10 °C 24V DC 3/4" G - FKM 10 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 80 l/min
221G27 - Normally Closed 0 °C - 1" G - FKM 20 bar AC - 7 bar DC Magnalift - - 80 l/min
221G27-4270-486265C2 - Normally Closed 0 °C 24V DC 1" G - FKM 7 bar Magnalift CE - EAC Screw terminals 80 l/min
221G2704 - Normally Closed -10 °C - 1" G - FKM 16 bar AC Magnalift - - 6000 Nl/min
221G2730 - Normally Closed -10 °C - 1" G - FKM 10 bar AC/DC Magnalift - - 80 l/min
221GS8052B-2995-496350C2 Degreased Normally Closed 0 °C 24V DC 1/2" G - FKM 10 bar Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 4500 Nl/min
221GS8052D-2995-483510S5 Degreased Normally Closed 0 °C 110-115V 50Hz - 120W 60Hz 1" G - FKM 16 bar AC - 6 bar DC Magnalift CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 14000 Nl/min
221GS8052Q Degreased Normally Closed 0 °C - 1/2" G - FKM 20 bar AC - 7 bar DC Magnalift - - 4500 Nl/min
321G3790 - Normally Closed -10 °C - 1" G - NBR 10 bar DC Pilot Operated - - 185 l/min
322G36 - Normally Open -10 °C - 3/4" G - NBR 16 bar AC/DC Pilot Operated - - 135 l/min
322G36-2995 With housing Normally Open -10 °C - 3/4" G - NBR 16 bar AC/DC Pilot Operated - - 135 l/min
322G3606 - Normally Open -10 °C - 3/4" G - FKM 16 bar AC/DC Pilot Operated - - 135 l/min
322G3610 Closure speed control Normally Open -10 °C - 3/4" G - NBR 16 bar AC/DC Pilot Operated - - 135 l/min
322G37 - Normally Open -10 °C - 1" G - NBR 16 bar AC/DC Pilot Operated - - 180 l/min
322G3706 - Normally Open -10 °C - 1" G - FKM 16 bar AC/DC Pilot Operated - - 180 l/min
322G3710 Closure speed control Normally Open -10 °C - 1" G - NBR 16 bar AC/DC Pilot Operated - - 180 l/min
322G38 - Normally Open -10 °C - 1 1/4" G - NBR 16 bar AC/DC Pilot Operated - - 270 l/min
322G3810 Closure speed control Normally Open -10 °C - 1 1/4" G - NBR 16 bar AC/DC Pilot Operated - - 270 l/min
322G39 - Normally Open -10 °C - 1 1/2" G - NBR 12 bar AC/DC Pilot Operated - - 420 l/min
322G3906 - Normally Open -10 °C - 1 1/2" G - FKM 12 bar AC/DC Pilot Operated - - 420 l/min
322G4010 Closure speed control Normally Open -10 °C - 2" G - NBR 12 bar AC/DC Pilot Operated - - 540 l/min
322G75 - Normally Open -10 °C - 1/2" G - NBR 15 bar AC/DC Pilot Operated - - 60 l/min
322G75-2995-481865A5 - Normally Open -10 °C 110V 50Hz 1/2" G - NBR 15 bar Pilot Operated CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 60 l/min
322G75-2995-481865C2 - Normally Open -10 °C 24V DC 1/2" G - NBR 15 bar Pilot Operated CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 60 l/min
322G75-4270-4810000A - Normally Open -10 °C 110-115V 50Hz 1/2" G - NBR 15 bar Pilot Operated CE - EAC Screw terminals 60 l/min
322G75-4270-481000C2 - Normally Open -10 °C 24V DC 1/2" G - NBR 15 bar Pilot Operated CE - EAC Screw terminals 60 l/min
322G7506 - Normally Open -10 °C - 1/2" G - FKM 20 bar AC/DC Pilot Operated - - 60 l/min
322G7506-2995-481865C2 - Normally Open -10 °C 24V DC 1/2" G - FKM 20 bar Pilot Operated CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 60 l/min
E121G2601 - Normally Closed 0 °C - 3/4" G - FKM 0,8 bar DC - 0,9 bar AC Direct Operated - - 2800 Nl/min
E321G36 - Normally Closed -10 °C - 3/4" G - NBR 16 bar AC/DC Pilot Operated - - 135 l/min
E321G36-2995-481865C2 - Normally Closed -10 °C 24V DC 3/4" G - NBR 16 bar Pilot Operated CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 135 l/min
E321G3606 - Normally Closed -10 °C - 3/4" G - FKM 16 bar AC/DC Pilot Operated - - 135 l/min
E321G3606-2995-481865C2 - Normally Closed -10 °C 24V DC 3/4" G - FKM 16 bar Pilot Operated CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 135 l/min
E321G3610 Manual Override - Closure Speed Control Normally Closed -10 °C - 3/4" G - NBR 16 bar AC/DC Pilot Operated - - 135 l/min
E321G3610-2995-481865A5 Manual Override - Closure Speed Control Normally Closed -10 °C 110V 50Hz 3/4" G - NBR 16 bar Pilot Operated CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 135 l/min
E321G3610-2995-481865C2 Manual Override - Closure Speed Control Normally Closed -10 °C 24V DC 3/4" G - NBR 16 bar Pilot Operated CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 135 l/min
E321G37 - Normally Closed -10 °C - 1" G - NBR 16 bar AC/DC Pilot Operated - - 180 l/min
E321G37-2995-4818653D - Normally Closed -10 °C 220-230V 50Hz 1" G - NBR 16 bar Pilot Operated CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 180 l/min
E321G37-2995-481865A2 - Normally Closed -10 °C 24V 50Hz 1" G - NBR 16 bar Pilot Operated CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 180 l/min
E321G37-2995-481865C2 - Normally Closed -10 °C 24V DC 1" G - NBR 16 bar Pilot Operated CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 180 l/min
E321G3706 - Normally Closed -10 °C - 1" G - FKM 16 bar AC/DC Pilot Operated - - 180 l/min
E321G3706-2995-481865C2 - Normally Closed -10 °C 24V DC 1" G - FKM 16 bar Pilot Operated CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 180 l/min
E321G3710 Manual Override - Closure Speed Control Normally Closed -10 °C - 1" G - NBR 16 bar AC/DC Pilot Operated - - 180 l/min
E321G3710-2995-4818653D Manual Override - Closure Speed Control Normally Closed -10 °C 220-230V 50Hz 1" G - NBR 16 bar Pilot Operated CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 180 l/min
E321G3710-2995-481865C2 Manual Override - Closure Speed Control Normally Closed -10 °C 24V DC 1" G - NBR 16 bar Pilot Operated CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 180 l/min
E321G3710-2995-483510S6 Manual Override - Closure Speed Control Normally Closed -10 °C 220-240V 50Hz - 240V 60Hz 1" G - NBR 16 bar Pilot Operated CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 180 l/min
E321G38 - Normally Closed -10 °C - 1 1/4" G - NBR 16 bar AC/DC Pilot Operated - - 270 l/min
E321G3806-2995-481865C2 - Normally Closed -10 °C 24V DC 1 1/4" G - FKM 16 bar Pilot Operated CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 270 l/min
E321G3810 Manual Override - Closure Speed Control Normally Closed -10 °C - 1 1/4" G - NBR 16 bar AC/DC Pilot Operated - - 270 l/min
E321G3810-2995-481865C2 Manual Override - Closure Speed Control Normally Closed -10 °C 24V DC 1 1/4" G - NBR 16 bar AC/DC Pilot Operated CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 270 l/min
E321G3810-4270-4810003D Manual Override - Closure Speed Control Normally Closed -10 °C 220-230V 50Hz 1 1/4" G - NBR 16 bar AC/DC Pilot Operated CE - EAC Screw terminals 270 l/min
E321G39 - Normally Closed -10 °C - 1 1/2" G - NBR 16 bar AC/DC Pilot Operated - - 420 l/min
E321G39-2995-481865A5 - Normally Closed -10 °C 110V 50Hz 1 1/2" G - NBR 16 bar AC Pilot Operated CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 420 l/min
E321G3906 - Normally Closed -10 °C - 1 1/2" G - FKM 16 bar AC/DC Pilot Operated - - 420 l/min
E321G3910 Manual Override - Closure Speed Control Normally Closed -10 °C - 1 1/2" G - FKM 16 bar AC - 8,5 bar DC Pilot Operated - - 420 l/min
E321G3910-2995-481865C2 Manual Override - Closure Speed Control Normally Closed -10 °C 24V DC 1 1/2" G - FKM 7 bar Pilot Operated CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 420 l/min
E321G40 - Normally Closed -10 °C - 2" G - NBR 16 bar AC/DC Pilot Operated - - 540 l/min
E321G4006 - Normally Closed -10 °C - 2" G - FKM 16 bar AC/DC Pilot Operated - - 540 l/min
E321G4010 Manual Override - Closure Speed Control Normally Closed -10 °C - 2" G - FKM 17 bar AC - 8,5 bar DC Pilot Operated - - 540 l/min
E321G4010-2995-481865C2 Manual Override - Closure Speed Control Normally Closed -10 °C 24V DC 2" G - FKM 7 bar Pilot Operated CE - VDE - EAC 2 P + E plug according to EN 175301-803 type A 540 l/min
221G6106 - Normally Closed -10°C - 1" G - FKM 20bar AC - 6 bar DC Magnalift - - 160 l/min Stainless Steel 316L
221G6506 - Normally Closed -10°C - 1/2"G - FKM 20bar AC - 7 bar DC Magnalift - - 80 l/min Stainless Steel 316L
221G6536 - Normally Closed -10°C - 1/2"G - FKM 20bar AC - 6 bar DC Magnalift - - 80 l/min Stainless Steel 316L
221G1330 - Normally Closed -10°C - 3/8" G - NBR 10 bar AC - 10 bar DC Magnalift - - 65 l/min Brass
221G15-4270-4810000A - Normally Closed -10°C - 1/2" G - NBR 16 bar AC Magnalift CE - 65 l/min Brass
221G1503-4270-486265A5 - Normally Closed 0 °C - 1/2" G - EPDM 10 bar AC Magnalift CE - 65 l/min Brass
221G1530-483371C2 - Normally Closed -10 °C - 1/2" G - NBR 10 bar DC Magnalift II 2 G - Ex eb IIC T4 - 65 l/min Brass
221G1603-2995-492425C2 - Normally Closed 0 °C - 3/4" G - EPDM 4 bar DC Magnalift CE - 80 l/min Brass
221G2110-2995-4818653D - Normally Closed -10°C - 1" G - FKM 16 bar AC Magnalift CE - UL - 160 l/min Brass
221G23 - Normally Closed 0 °C - 3/8" G - FKM 20 bar AC - 7 bar DC Magnalift - - 65 l/min Brass
221G25-4270-481044F4 - Normally Closed 0 °C - 1/2" G - FKM 20 bar AC Magnalift CE - 65 l/min Brass
221G2523-876025-483824T1 - Normally Closed 0 °C - 1/2" G - FKM 5 bar AC Magnalift CE - 50 l/min Brass
221G26-2995-4827253D - Normally Closed 0 °C - 3/4" G - FKM 16 bar AC Magnalift CE - 80 l/min Brass
221G26-4270-481044F4 - Normally Closed 0 °C - 3/4" G - FKM 20 bar AC Magnalift CE - 80 l/min Brass
221G27-4270-481044F4 - Normally Closed 0 °C - 1" G - FKM 20 bar AC Magnalift CE - 80 l/min Brass
221G6107 - Normally Closed -10°C - 1" G - EPDM 10 bar AC - 10 bar DC Magnalift - - 160 l/min Stainless Steel 316L
221G6136 - Normally Closed -10°C - 1" G - FKM 10 bar DC Magnalift - - 160 l/min Stainless Steel 316L
221G6306 - Normally Closed -10°C - 3/8" G - FKM 16 bar AC - 7 bar DC Magnalift - - 65 l/min Stainless Steel 316L
221G6336 - Normally Closed -10°C - 3/8" G - FKM 10 bar AC - 10 bar DC Magnalift - - 66 l/min Stainless Steel 316L
221G6507 - Normally Closed -10°C - 1/2"G - EPDM 10 bar AC - 7 bar DC Magnalift - - 80 l/min Stainless Steel 316L
221G6606 - Normally Closed -10°C - 3/4" G - FKM 20 bar AC - 7 bar DC Magnalift - - 80 l/min Stainless Steel 316L
221G6636 - Normally Closed -10°C - 3/4" G - FKM 10 bar AC - 10 bar DC Magnalift - - 80 l/min Stainless Steel 316L
221G1610-2995-481865T7 - Normally Closed -10°C - 3/4" G - NBR 16 bar AC Magnalift CE-VDE - 80 l/min Brass
221G6306-4538-486265C2 Normally Closed +140°C 14W 3/8" G - FKM 7 bar Magnalift CE Screw Terminals 65 l/min Stainless Steel 316L
221G15-2995-481865T8 - Normally Closed -10 °C 110V 50Hz 115-120V 60Hz 1/2" G - NBR 16 bar Magnalift CE - UKCA - VDE - UL - ROHS 2 P + E plug according to EN 175301-803 type A 65 l/min Brass
221G16-2995-481865T8 - Normally Closed -10 °C 110V 50Hz 115-120V 60Hz 3/4" G - NBR 16 bar Magnalift CE - UKCA - VDE - UL - ROHS 2 P + E plug according to EN 175301-803 type A 80 l/min Brass
221G2103-2995-481865T8 - Normally Closed 0 °C 110V 50Hz 115-120V 60Hz 1" G - EPDM 10 bar AC/DC Magnalift CE - UKCA - VDE - UL - ROHS 2 P + E plug according to EN 175301-803 type A 160 l/min Brass
221G23-2995-481865T8 - Normally Closed 0 °C 110V 50Hz 115-120V 60Hz 3/8" G - FKM 16 bar Magnalift CE - UKCA - VDE - UL - ROHS 2 P + E plug according to EN 175301-803 type A 65 l/min Brass
221G25-2995-481865T8 - Normally Closed 0 °C 110V 50Hz 115-120V 60Hz 1/2" G - FKM 16 bar Magnalift CE - UKCA - VDE - UL - ROHS 2 P + E plug according to EN 175301-803 type A 65 l/min Brass
221GS8052D-2995-481865T8 - Normally Closed 0 °C 110V 50Hz 115-120V 60Hz 1" G - FKM 16 bar AC - 6 bar DC Magnalift CE - UKCA - VDE - UL - ROHS 2 P + E plug according to EN 175301-803 type A 14000 Nl/min Brass
221GS8052P-2995-481865T8 - Normally Closed 0 °C 110V 50Hz 115-120V 60Hz 3/4" G - FKM 16 bar AC Magnalift CE - UKCA - VDE - UL - ROHS 2 P + E plug according to EN 175301-803 type A 6000 Nl/min Brass
221GS8052Q-2995-481865T8 - Normally Closed 0 °C 110V 50Hz 115-120V 60Hz 1/2" G - FKM 16 bar AC Magnalift CE - UKCA - VDE - UL - ROHS 2 P + E plug according to EN 175301-803 type A 4500 Nl/min Brass
322G75-2995-481865T8 - Normally Open -10 °C 110V 50Hz 115-120V 60Hz 1/2" G - NBR 15 bar Pilot Operated CE - UKCA - VDE - UL - ROHS 2 P + E plug according to EN 175301-803 type A 60 l/min Brass
E321G3610-2995-481865T8 Manual Override - Closure Speed Control Normally Closed -10 °C 110V 50Hz 115-120V 60Hz 3/4" G - NBR 16 bar Pilot Operated CE - UKCA - VDE - UL - ROHS 2 P + E plug according to EN 175301-803 type A 135 l/min Brass
E321G3710-2995-481865T8 Manual Override - Closure Speed Control Normally Closed -10 °C 110V 50Hz 115-120V 60Hz 1" G - NBR 16 bar Pilot Operated CE - UKCA - VDE - UL - ROHS 2 P + E plug according to EN 175301-803 type A 180 l/min Brass
E321G39-2995-481865T8 - Normally Closed -10 °C 110V 50Hz 115-120V 60Hz 1 1/2" G - NBR 16 bar AC Pilot Operated CE - UKCA - VDE - UL - ROHS 2 P + E plug according to EN 175301-803 type A 420 l/min Brass
221G6336-2995-481865C1 - Normally Closed -10°C 12V DC 3/8" G - FKM 10 bar Magnalift CE - UKCA - VDE - UL - ROHS 2 P + E plug according to EN 175301-803 type A 65 l/min Stainless Steel 316L

687PDC
A18171