G11XPDH/CNG - G-CNG Series Filters for Compressed Natural Gas (CNG) | Parker NA

G-CNG Series Filters for Compressed Natural Gas (CNG) | #G11XPDH/CNG

G11XPDH/CNG

G-CNG Series Filters for Compressed Natural Gas (CNG) | #G11XPDH/CNG OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Connection Type: 1" BSPP
  • Filter Type: High Efficiency Coalescing
  • Flow Rate: 300 m³/hr (177 cfm @ 102 psig)
  • Options: Differential Pressure Gauge
  • Micron Rating: 0.01 μm
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Zander
  • Technology: Filtration
  • Product Type: High Pressure Compressed Natural Gas Filter
  • Product Series: G-CNG Series
  • Application: Filtration of Compressed Natural Gas
  • Filter Efficiency Rating: 99.99999 %
  • Residual Oil Content: <= 0.5 mg/m³
  • Operating Pressure: 350 bar Maximum, 5076.0 psig Maximum
  • Compatible Element: 2020XP/CNG
  • Height: 406.0 mm, 16 inch
  • Width: 130.0 mm, 5.1 inch
  • Weight: 4.5 kg, 10 lb
Safety Warning

Item Information

Note: This product is no longer available - please contact us for further assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066