Baldwin - Lube Filter Parts and Accessories | #G184-A-Baldwin


LOADING IMAGES
G184-A

Baldwin - Lube Filter Parts and Accessories | #G184-A

Genuine replacement parts and accessories are offered for your Baldwin lube filter.


Technical Specifications

  • Product Type: Buna N Groove Gasket
  • Notes: Furnished with PT154, P203, P204. Optional on P203-HD, P203-HD10, P204-HD, P204-HD10
  • Outside Diameter: 5 9/64 (130.6)
  • Inside Diameter: 4 51/64 (121.8)
  • Length: 3/32 (2.4)
  • Compatible Competitor Part Number: IHC 381627-R1
  • Brand: Baldwin
  • Industry: Automotive
    Heavy-duty on-highway transportation
    Commercial trucks and buses
    Agriculture
    Construction
    Industrial
    Marine
    Mining
    Oil & Gas
    Power Generation

  • Product Style: Lube Filter
  • Technology: Filtration
Safety Warning

Item Information

Genuine replacement parts and accessories are offered for your Baldwin lube filter.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700