G4 Series Miniature Solenoid Valves | Parker NA

G4 Series Miniature Solenoid Valves | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

G4 Series Miniature Solenoid Valves

G4 Series Miniature Solenoid Valves

2-Way and 3-Way miniature solenoid valves for industrial and commerical equipment available in both round-body and cartridge-mount variants

Technical Specifications

  • Valve Type: 2-Way, 3-Way
  • Media: General Purpose
  • Actuation Type: Direct Acting
  • Configuration: Normally Closed, Normally Open, Universal
  • Maximum Operating Pressure: Up to 950 psi
  • Minimum Operating Pressure: 0 psi
  • Port Size: 1/8 inch
  • Port Type: NPT, Cartridge
  • Orifice Size: Up to 5/32 inch
  • Flow Coefficient: Up to 0.38 Cv
  • Body Material: 303 Stainless Steel
  • Seal Material: FKM, EPDM NSF
  • Specifications Met: cULus, cURus, NSF 169, CE - Low Voltage, EMC
Safety Warning

Full Product Description

G4 Series miniature direct-acting valves are available in conventional body 2-Way and 3-Way configurations as well as industrial-grade cartridge-mount versions - for manifold or direct-mount installations.

These compact 1/8" NPT valves are durable, exhibiting life cycles up to 20 million cycles in laboratory conditions. Excellent flow and pressure characteristics, fast response time, and premium materials deliver value in diverse applications.
NSF-certified versions are positioned to comply with safety requirements in food & beverage applications, while the standard 303 stainless steel bodies and FKM seals address diverse industrial and commercial applications.

Industry-leading pressure and flow performance, interchangeable AC and DC coils, and a modular construction facilitate flexible installation for equipment manufacturers and integrators alike.

G4 Series has enhanced the market on manifolds for motion control, instrumentation, dispensing applications, mobile equipment, and more. Unlike typical solenoid operators used with manifolds, the G4 Series cartridge approach simplifies manifold machining. There are less parts to handle, and assembly time greatly reduced. These benefits help equipment OEMs, integrators, and design firms optimized total cost of ownership and footprint. Yet unlike competitive cartridge valve products, G4 Series maintains the high performance specifiations and industrial robustness you’ve come to expect.
Please consult the factory for special options/ configurations.

2-way Miniature Direct Acting valves are available in Normally Closed and Normally Open flow patterns. These conventional and cartridge-mount Safety Shutoff valves are suitable for supply, shutoff, and dosing applications in diverse industries where performance and compact footprint are desired.
3-way Miniature Direct Acting valves are available in normally open, normally closed, or universal operation. These compact valves are suitable for low to medium pressure applications where fast-response, 0 psi operating pressure, and size envelope are key to success.

Markets:
• Commercial Equipment
• Food & Beverage
• Industrial Automation
• Oil & Gas
• Process Control
• Transportation

Features:
• NSF Cerfieid
• Modular Design
• Long Life; up to 20 million cycles in lab conditions
• Tight Shutoff
• Flexible: Cartridge or Conventional bodies with diverse electrical options

Applications:
• Analyzers and Diagnostic Equipment
• Beverage Dispensing & Vending machines
• Commercial Kitchen
• Commercial Laundry and Dryers
• Gas Analyzers/ Samplers
• Humidification and Misting Equipment
• HVAC damper control
• Instrumentation Equipment
• Irrigation Equipment
• Lubrication Equipment
• Medical and Dental Equipment
• Mobile Fuel Shut Off
• Oil Burners
• Pneumatic Fan Clutch
• Portable Welding Equipment
• Power Take Off (PTO) units
• Selection or diversion of process media
• Single acting spring return cylinder control
• Spraying Equipment
• Textile and Dry Cleaning Equipment

Related Documents

Ɨ
Products
209CL4EE4
209CL4EE4B2A
209CL4EE4B2B
209CL4EE4B2E
209CL4EE4B2F
209CL4EE4L2A
209CL4EE4L2B
209CL4EE4L2E
209CL4EE4L2F
209CL4EE4T2A
209CL4EE4T2B
209CL4EE4T2E
209CL4EE4T2F
209CL4GE4
209CL4GE4B2A
209CL4GE4B2B
209CL4GE4B2E
209CL4GE4B2F
209CL4GE4L2A
209CL4GE4L2B
209CL4GE4L2E
209CL4GE4L2F
209CL4GE4T2A
209CL4GE4T2B
209CL4GE4T2E
209CL4GE4T2F
209CL4JE4
209CL4JE4B2A
209CL4JE4B2B
209CL4JE4B2E
209CL4JE4B2F
209CL4JE4L2A
209CL4JE4L2B
209CL4JE4L2E
209CL4JE4L2F
209CL4JE4T2A
209CL4JE4T2B
209CL4JE4T2E
209CL4JE4T2F
209CL4LE4
209CL4LE4B2A
209CL4LE4B2B
209CL4LE4B2E
209CL4LE4B2F
209CL4LE4L2A
209CL4LE4L2B
209CL4LE4L2E
209CL4LE4L2F
209CL4LE4T2A
209CL4LE4T2B
209CL4LE4T2E
209CL4LE4T2F
209CL4ME4
209CL4ME4B2A
209CL4ME4B2B
209CL4ME4B2E
209CL4ME4B2F
209CL4ME4L2A
209CL4ME4L2B
209CL4ME4L2E
209CL4ME4L2F
209CL4ME4T2A
209CL4ME4T2B
209CL4ME4T2E
209CL4ME4T2F
209CL4PE4
209CL4PE4B2A
209CL4PE4B2B
209CL4PE4B2E
209CL4PE4B2F
209CL4PE4L2A
209CL4PE4L2B
209CL4PE4L2E
209CL4PE4L2F
209CL4PE4T2A
209CL4PE4T2B
209CL4PE4T2E
209CL4PE4T2F
209CL4QE4
209CL4QE4B2A
209CL4QE4B2B
209CL4QE4B2E
209CL4QE4B2F
209CL4QE4L2A
209CL4QE4L2B
209CL4QE4L2E
209CL4QE4L2F
209CL4QE4T2A
209CL4QE4T2B
209CL4QE4T2E
209CL4QE4T2F
209CL5EV4
209CL5EV4B2A
209CL5EV4B2B
209CL5EV4B2E
209CL5EV4B2F
209CL5EV4B4A
209CL5EV4B4B
209CL5EV4B4E
209CL5EV4B4F
209CL5EV4C4A
209CL5EV4C4B
209CL5EV4C4E
209CL5EV4C4F
209CL5EV4D6A
209CL5EV4D6B
209CL5EV4D6E
209CL5EV4D6F
209CL5EV4L2A
209CL5EV4L2B
209CL5EV4L2E
209CL5EV4L2F
209CL5EV4T2A
209CL5EV4T2B
209CL5EV4T2E
209CL5EV4T2F
209CL5GV4
209CL5GV4B2A
209CL5GV4B2B
209CL5GV4B2E
209CL5GV4B2F
209CL5GV4B4A
209CL5GV4B4B
209CL5GV4B4E
209CL5GV4B4F
209CL5GV4C4A
209CL5GV4C4B
209CL5GV4C4E
209CL5GV4C4F
209CL5GV4D6A
209CL5GV4D6B
209CL5GV4D6E
209CL5GV4D6F
209CL5GV4L2A
209CL5GV4L2B
209CL5GV4L2E
209CL5GV4L2F
209CL5GV4T2A
209CL5GV4T2B
209CL5GV4T2E
209CL5GV4T2F
209CL5JV4
209CL5JV4B2A
209CL5JV4B2B
209CL5JV4B2E
209CL5JV4B2F
209CL5JV4B4A
209CL5JV4B4B
209CL5JV4B4E
209CL5JV4B4F
209CL5JV4C4A
209CL5JV4C4B
209CL5JV4C4E
209CL5JV4C4F
209CL5JV4D6A
209CL5JV4D6B
209CL5JV4D6E
209CL5JV4D6F
209CL5JV4L2A
209CL5JV4L2B
209CL5JV4L2E
209CL5JV4L2F
209CL5JV4T2A
209CL5JV4T2B
209CL5JV4T2E
209CL5JV4T2F
209CL5LV4
209CL5LV4B2A
209CL5LV4B2B
209CL5LV4B2E
209CL5LV4B2F
209CL5LV4B4A
209CL5LV4B4B
209CL5LV4B4E
209CL5LV4B4F
209CL5LV4C4A
209CL5LV4C4B
209CL5LV4C4E
209CL5LV4C4F
209CL5LV4D6A
209CL5LV4D6B
209CL5LV4D6E
209CL5LV4D6F
209CL5LV4L2A
209CL5LV4L2B
209CL5LV4L2E
209CL5LV4L2F
209CL5LV4T2A
209CL5LV4T2B
209CL5LV4T2E
209CL5LV4T2F
209CL5MV4
209CL5MV4B2A
209CL5MV4B2B
209CL5MV4B2E
209CL5MV4B2F
209CL5MV4B4A
209CL5MV4B4B
209CL5MV4B4E
209CL5MV4B4F
209CL5MV4C4A
209CL5MV4C4B
209CL5MV4C4E
209CL5MV4C4F
209CL5MV4D6A
209CL5MV4D6B
209CL5MV4D6E
209CL5MV4D6F
209CL5MV4L2A
209CL5MV4L2B
209CL5MV4L2E
209CL5MV4L2F
209CL5MV4T2A
209CL5MV4T2B
209CL5MV4T2E
209CL5MV4T2F
209CL5PV4
209CL5PV4B2A
209CL5PV4B2B
209CL5PV4B2E
209CL5PV4B2F
209CL5PV4B4A
209CL5PV4B4B
209CL5PV4B4E
209CL5PV4B4F
209CL5PV4C4A
209CL5PV4C4B
209CL5PV4C4E
209CL5PV4C4F
209CL5PV4D6A
209CL5PV4D6B
209CL5PV4D6E
209CL5PV4D6F
209CL5PV4L2A
209CL5PV4L2B
209CL5PV4L2E
209CL5PV4L2F
209CL5PV4T2A
209CL5PV4T2B
209CL5PV4T2E
209CL5PV4T2F
209CL5QV4
209CL5QV4B2A
209CL5QV4B2B
209CL5QV4B2E
209CL5QV4B2F
209CL5QV4B4A
209CL5QV4B4B
209CL5QV4B4E
209CL5QV4B4F
209CL5QV4C4A
209CL5QV4C4B
209CL5QV4C4E
209CL5QV4C4F
209CL5QV4D6A
209CL5QV4D6B
209CL5QV4D6E
209CL5QV4D6F
209CL5QV4L2A
209CL5QV4L2B
209CL5QV4L2E
209CL5QV4L2F
209CL5QV4T2A
209CL5QV4T2B
209CL5QV4T2E
209CL5QV4T2F
209FL5AE4
209FL5AV4
209FL5EE4
209FL5EV4
209FL5GE4
209FL5GV4
209FL5JE4
209FL5JV4
209FL5LE4
209FL5LV4
20CC02EE4
20CC02EE4B2A
20CC02EE4B2B
20CC02EE4B2E
20CC02EE4B2F
20CC02EE4B4A
20CC02EE4B4B
20CC02EE4B4E
20CC02EE4B4F
20CC02EE4C4A
20CC02EE4C4B
20CC02EE4C4E
20CC02EE4C4F
20CC02EE4D6A
20CC02EE4D6B
20CC02EE4D6E
20CC02EE4D6F
20CC02EE4L2A
20CC02EE4L2B
20CC02EE4L2E
20CC02EE4L2F
20CC02EE4T2A
20CC02EE4T2B
20CC02EE4T2E
20CC02EE4T2F
20CC02EV4
20CC02EV4B2A
20CC02EV4B2B
20CC02EV4B2E
20CC02EV4B2F
20CC02EV4B4A
20CC02EV4B4B
20CC02EV4B4E
20CC02EV4B4F
20CC02EV4C4A
20CC02EV4C4B
20CC02EV4C4E
20CC02EV4C4F
20CC02EV4D6A
20CC02EV4D6B
20CC02EV4D6E
20CC02EV4D6F
20CC02EV4L2A
20CC02EV4L2B
20CC02EV4L2E
20CC02EV4L2F
20CC02EV4T2A
20CC02EV4T2B
20CC02EV4T2E
20CC02EV4T2F
20CC02GE4
20CC02GE4B2A
20CC02GE4B2B
20CC02GE4B2E
20CC02GE4B2F
20CC02GE4B4A
20CC02GE4B4B
20CC02GE4B4E
20CC02GE4B4F
20CC02GE4C4A
20CC02GE4C4B
20CC02GE4C4E
20CC02GE4C4F
20CC02GE4D6A
20CC02GE4D6B
20CC02GE4D6E
20CC02GE4D6F
20CC02GE4L2A
20CC02GE4L2B
20CC02GE4L2E
20CC02GE4L2F
20CC02GE4T2A
20CC02GE4T2B
20CC02GE4T2E
20CC02GE4T2F
20CC02GV4
20CC02GV4B2A
20CC02GV4B2B
20CC02GV4B2E
20CC02GV4B2F
20CC02GV4B4A
20CC02GV4B4B
20CC02GV4B4E
20CC02GV4B4F
20CC02GV4C4A
20CC02GV4C4B
20CC02GV4C4E
20CC02GV4C4F
20CC02GV4D6A
20CC02GV4D6B
20CC02GV4D6E
20CC02GV4D6F
20CC02GV4L2A
20CC02GV4L2B
20CC02GV4L2E
20CC02GV4L2F
20CC02GV4T2A
20CC02GV4T2B
20CC02GV4T2E
20CC02GV4T2F
20CC02JE4
20CC02JE4B2A
20CC02JE4B2B
20CC02JE4B2E
20CC02JE4B2F
20CC02JE4B4A
20CC02JE4B4B
20CC02JE4B4E
20CC02JE4B4F
20CC02JE4C4A
20CC02JE4C4B
20CC02JE4C4E
20CC02JE4C4F
20CC02JE4D6A
20CC02JE4D6B
20CC02JE4D6E
20CC02JE4D6F
20CC02JE4L2A
20CC02JE4L2B
20CC02JE4L2E
20CC02JE4L2F
20CC02JE4T2A
20CC02JE4T2B
20CC02JE4T2E
20CC02JE4T2F
20CC02JV4
20CC02JV4B2A
20CC02JV4B2B
20CC02JV4B2E
20CC02JV4B2F
20CC02JV4B4A
20CC02JV4B4B
20CC02JV4B4E
20CC02JV4B4F
20CC02JV4C4A
20CC02JV4C4B
20CC02JV4C4E
20CC02JV4C4F
20CC02JV4D6A
20CC02JV4D6B
20CC02JV4D6E
20CC02JV4D6F
20CC02JV4L2A
20CC02JV4L2B
20CC02JV4L2E
20CC02JV4L2F
20CC02JV4T2A
20CC02JV4T2B
20CC02JV4T2E
20CC02JV4T2F
20CC02LE4
20CC02LE4B2A
20CC02LE4B2B
20CC02LE4B2E
20CC02LE4B2F
20CC02LE4B4A
20CC02LE4B4B
20CC02LE4B4E
20CC02LE4B4F
20CC02LE4C4A
20CC02LE4C4B
20CC02LE4C4E
20CC02LE4C4F
20CC02LE4D6A
20CC02LE4D6B
20CC02LE4D6E
20CC02LE4D6F
20CC02LE4L2A
20CC02LE4L2B
20CC02LE4L2E
20CC02LE4L2F
20CC02LE4T2A
20CC02LE4T2B
20CC02LE4T2E
20CC02LE4T2F
20CC02LV4
20CC02LV4B2A
20CC02LV4B2B
20CC02LV4B2E
20CC02LV4B2F
20CC02LV4B4A
20CC02LV4B4B
20CC02LV4B4E
20CC02LV4B4F
20CC02LV4C4A
20CC02LV4C4B
20CC02LV4C4E
20CC02LV4C4F
20CC02LV4D6A
20CC02LV4D6B
20CC02LV4D6E
20CC02LV4D6F
20CC02LV4L2A
20CC02LV4L2B
20CC02LV4L2E
20CC02LV4L2F
20CC02LV4T2A
20CC02LV4T2B
20CC02LV4T2E
20CC02LV4T2F
20CC02ME4
20CC02ME4B2A
20CC02ME4B2B
20CC02ME4B2E
20CC02ME4B2F
20CC02ME4B4A
20CC02ME4B4B
20CC02ME4B4E
20CC02ME4B4F
20CC02ME4C4A
20CC02ME4C4B
20CC02ME4C4E
20CC02ME4C4F
20CC02ME4D6A
20CC02ME4D6B
20CC02ME4D6E
20CC02ME4D6F
20CC02ME4L2A
20CC02ME4L2B
20CC02ME4L2E
20CC02ME4L2F
20CC02ME4T2A
20CC02ME4T2B
20CC02ME4T2E
20CC02ME4T2F
20CC02MV4
20CC02MV4B2A
20CC02MV4B2B
20CC02MV4B2E
20CC02MV4B2F
20CC02MV4B4A
20CC02MV4B4B
20CC02MV4B4E
20CC02MV4B4F
20CC02MV4C4A
20CC02MV4C4B
20CC02MV4C4E
20CC02MV4C4F
20CC02MV4D6A
20CC02MV4D6B
20CC02MV4D6E
20CC02MV4D6F
20CC02MV4L2A
20CC02MV4L2B
20CC02MV4L2E
20CC02MV4L2F
20CC02MV4T2A
20CC02MV4T2B
20CC02MV4T2E
20CC02MV4T2F
20CC02PE4
20CC02PE4B2A
20CC02PE4B2B
20CC02PE4B2E
20CC02PE4B2F
20CC02PE4B4A
20CC02PE4B4B
20CC02PE4B4E
20CC02PE4B4F
20CC02PE4C4A
20CC02PE4C4B
20CC02PE4C4E
20CC02PE4C4F
20CC02PE4D6A
20CC02PE4D6B
20CC02PE4D6E
20CC02PE4D6F
20CC02PE4L2A
20CC02PE4L2B
20CC02PE4L2E
20CC02PE4L2F
20CC02PE4T2A
20CC02PE4T2B
20CC02PE4T2E
20CC02PE4T2F
20CC02PV4
20CC02PV4B2A
20CC02PV4B2B
20CC02PV4B2E
20CC02PV4B2F
20CC02PV4B4A
20CC02PV4B4B
20CC02PV4B4E
20CC02PV4B4F
20CC02PV4C4A
20CC02PV4C4B
20CC02PV4C4E
20CC02PV4C4F
20CC02PV4D6A
20CC02PV4D6B
20CC02PV4D6E
20CC02PV4D6F
20CC02PV4L2A
20CC02PV4L2B
20CC02PV4L2E
20CC02PV4L2F
20CC02PV4T2A
20CC02PV4T2B
20CC02PV4T2E
20CC02PV4T2F
20CC02QE4
20CC02QE4B2A
20CC02QE4B2B
20CC02QE4B2E
20CC02QE4B2F
20CC02QE4B4A
20CC02QE4B4B
20CC02QE4B4E
20CC02QE4B4F
20CC02QE4C4A
20CC02QE4C4B
20CC02QE4C4E
20CC02QE4C4F
20CC02QE4D6A
20CC02QE4D6B
20CC02QE4D6E
20CC02QE4D6F
20CC02QE4L2A
20CC02QE4L2B
20CC02QE4L2E
20CC02QE4L2F
20CC02QE4T2A
20CC02QE4T2B
20CC02QE4T2E
20CC02QE4T2F
20CC02QV4
20CC02QV4B2A
20CC02QV4B2B
20CC02QV4B2E
20CC02QV4B2F
20CC02QV4B4A
20CC02QV4B4B
20CC02QV4B4E
20CC02QV4B4F
20CC02QV4C4A
20CC02QV4C4B
20CC02QV4C4E
20CC02QV4C4F
20CC02QV4D6A
20CC02QV4D6B
20CC02QV4D6E
20CC02QV4D6F
20CC02QV4L2A
20CC02QV4L2B
20CC02QV4L2E
20CC02QV4L2F
20CC02QV4T2A
20CC02QV4T2B
20CC02QV4T2E
20CC02QV4T2F
20CF02AE4
20CF02AV4
20CF02EE4
20CF02EV4
20CF02GE4
20CF02GV4
20CF02JE4
20CF02JV4
20CF02LE4
20CF02LV4
309CL5AE4
309CL5AE4B2A
309CL5AE4B2B
309CL5AE4B2E
309CL5AE4B2F
309CL5AE4B4A
309CL5AE4B4B
309CL5AE4B4E
309CL5AE4B4F
309CL5AE4C4A
309CL5AE4C4B
309CL5AE4C4E
309CL5AE4C4F
309CL5AE4D6A
309CL5AE4D6B
309CL5AE4D6E
309CL5AE4D6F
309CL5AE4L2A
309CL5AE4L2B
309CL5AE4L2E
309CL5AE4L2F
309CL5AV4
309CL5AV4B2A
309CL5AV4B2B
309CL5AV4B2E
309CL5AV4B2F
309CL5AV4B4A
309CL5AV4B4B
309CL5AV4B4E
309CL5AV4B4F
309CL5AV4C4A
309CL5AV4C4B
309CL5AV4C4E
309CL5AV4C4F
309CL5AV4D6A
309CL5AV4D6B
309CL5AV4D6E
309CL5AV4D6F
309CL5AV4L2A
309CL5AV4L2B
309CL5AV4L2E
309CL5AV4L2F
309CL5EE4
309CL5EE4B2A
309CL5EE4B2B
309CL5EE4B2E
309CL5EE4B2F
309CL5EE4B4A
309CL5EE4B4B
309CL5EE4B4E
309CL5EE4B4F
309CL5EE4C4A
309CL5EE4C4B
309CL5EE4C4E
309CL5EE4C4F
309CL5EE4D6A
309CL5EE4D6B
309CL5EE4D6E
309CL5EE4D6F
309CL5EE4L2A
309CL5EE4L2B
309CL5EE4L2E
309CL5EE4L2F
309CL5EV4
309CL5EV4B2A
309CL5EV4B2B
309CL5EV4B2E
309CL5EV4B2F
309CL5EV4B4A
309CL5EV4B4B
309CL5EV4B4E
309CL5EV4B4F
309CL5EV4C4A
309CL5EV4C4B
309CL5EV4C4E
309CL5EV4C4F
309CL5EV4D6A
309CL5EV4D6B
309CL5EV4D6E
309CL5EV4D6F
309CL5EV4L2A
309CL5EV4L2B
309CL5EV4L2E
309CL5EV4L2F
309CL5GE4
309CL5GE4B2A
309CL5GE4B2B
309CL5GE4B2E
309CL5GE4B2F
309CL5GE4B4A
309CL5GE4B4B
309CL5GE4B4E
309CL5GE4B4F
309CL5GE4C4A
309CL5GE4C4B
309CL5GE4C4E
309CL5GE4C4F
309CL5GE4D6A
309CL5GE4D6B
309CL5GE4D6E
309CL5GE4D6F
309CL5GE4L2A
309CL5GE4L2B
309CL5GE4L2E
309CL5GE4L2F
309CL5GV4
309CL5GV4B2A
309CL5GV4B2B
309CL5GV4B2E
309CL5GV4B2F
309CL5GV4B4A
309CL5GV4B4B
309CL5GV4B4E
309CL5GV4B4F
309CL5GV4C4A
309CL5GV4C4B
309CL5GV4C4E
309CL5GV4C4F
309CL5GV4D6A
309CL5GV4D6B
309CL5GV4D6E
309CL5GV4D6F
309CL5GV4L2A
309CL5GV4L2B
309CL5GV4L2E
309CL5GV4L2F
309CL5JE4
309CL5JE4B2A
309CL5JE4B2B
309CL5JE4B2E
309CL5JE4B2F
309CL5JE4B4A
309CL5JE4B4B
309CL5JE4B4E
309CL5JE4B4F
309CL5JE4C4A
309CL5JE4C4B
309CL5JE4C4E
309CL5JE4C4F
309CL5JE4D6A
309CL5JE4D6B
309CL5JE4D6E
309CL5JE4D6F
309CL5JE4L2A
309CL5JE4L2B
309CL5JE4L2E
309CL5JE4L2F
309CL5JV4
309CL5JV4B2A
309CL5JV4B2B
309CL5JV4B2E
309CL5JV4B2F
309CL5JV4B4A
309CL5JV4B4B
309CL5JV4B4E
309CL5JV4B4F
309CL5JV4C4A
309CL5JV4C4B
309CL5JV4C4E
309CL5JV4C4F
309CL5JV4D6A
309CL5JV4D6B
309CL5JV4D6E
309CL5JV4D6F
309CL5JV4L2A
309CL5JV4L2B
309CL5JV4L2E
309CL5JV4L2F
309CL5LE4
309CL5LE4B2A
309CL5LE4B2B
309CL5LE4B2E
309CL5LE4B2F
309CL5LE4B4A
309CL5LE4B4B
309CL5LE4B4E
309CL5LE4B4F
309CL5LE4C4A
309CL5LE4C4B
309CL5LE4C4E
309CL5LE4C4F
309CL5LE4D6A
309CL5LE4D6B
309CL5LE4D6E
309CL5LE4D6F
309CL5LE4L2A
309CL5LE4L2B
309CL5LE4L2E
309CL5LE4L2F
309CL5LV4
309CL5LV4B2A
309CL5LV4B2B
309CL5LV4B2E
309CL5LV4B2F
309CL5LV4B4A
309CL5LV4B4B
309CL5LV4B4E
309CL5LV4B4F
309CL5LV4C4A
309CL5LV4C4B
309CL5LV4C4E
309CL5LV4C4F
309CL5LV4D6A
309CL5LV4D6B
309CL5LV4D6E
309CL5LV4D6F
309CL5LV4L2A
309CL5LV4L2B
309CL5LV4L2E
309CL5LV4L2F
309CL5ME4
309CL5ME4B2A
309CL5ME4B2B
309CL5ME4B2E
309CL5ME4B2F
309CL5ME4B4A
309CL5ME4B4B
309CL5ME4B4E
309CL5ME4B4F
309CL5ME4C4A
309CL5ME4C4B
309CL5ME4C4E
309CL5ME4C4F
309CL5ME4D6A
309CL5ME4D6B
309CL5ME4D6E
309CL5ME4D6F
309CL5ME4L2A
309CL5ME4L2B
309CL5ME4L2E
309CL5ME4L2F
309CL5MV4
309CL5MV4B2A
309CL5MV4B2B
309CL5MV4B2E
309CL5MV4B2F
309CL5MV4B4A
309CL5MV4B4B
309CL5MV4B4E
309CL5MV4B4F
309CL5MV4C4A
309CL5MV4C4B
309CL5MV4C4E
309CL5MV4C4F
309CL5MV4D6A
309CL5MV4D6B
309CL5MV4D6E
309CL5MV4D6F
309CL5MV4L2A
309CL5MV4L2B
309CL5MV4L2E
309CL5MV4L2F
309CL5PE4
309CL5PE4B2A
309CL5PE4B2B
309CL5PE4B2E
309CL5PE4B2F
309CL5PE4B4A
309CL5PE4B4B
309CL5PE4B4E
309CL5PE4B4F
309CL5PE4C4A
309CL5PE4C4B
309CL5PE4C4E
309CL5PE4C4F
309CL5PE4D6A
309CL5PE4D6B
309CL5PE4D6E
309CL5PE4D6F
309CL5PE4L2A
309CL5PE4L2B
309CL5PE4L2E
309CL5PE4L2F
309CL5PV4
309CL5PV4B2A
309CL5PV4B2B
309CL5PV4B2E
309CL5PV4B2F
309CL5PV4B4A
309CL5PV4B4B
309CL5PV4B4E
309CL5PV4B4F
309CL5PV4C4A
309CL5PV4C4B
309CL5PV4C4E
309CL5PV4C4F
309CL5PV4D6A
309CL5PV4D6B
309CL5PV4D6E
309CL5PV4D6F
309CL5PV4L2A
309CL5PV4L2B
309CL5PV4L2E
309CL5PV4L2F
309CL5QE4
309CL5QE4B2A
309CL5QE4B2B
309CL5QE4B2E
309CL5QE4B2F
309CL5QE4B4A
309CL5QE4B4B
309CL5QE4B4E
309CL5QE4B4F
309CL5QE4C4A
309CL5QE4C4B
309CL5QE4C4E
309CL5QE4C4F
309CL5QE4D6A
309CL5QE4D6B
309CL5QE4D6E
309CL5QE4D6F
309CL5QE4L2A
309CL5QE4L2B
309CL5QE4L2E
309CL5QE4L2F
309CL5QV4
309CL5QV4B2A
309CL5QV4B2B
309CL5QV4B2E
309CL5QV4B2F
309CL5QV4B4A
309CL5QV4B4B
309CL5QV4B4E
309CL5QV4B4F
309CL5QV4C4A
309CL5QV4C4B
309CL5QV4C4E
309CL5QV4C4F
309CL5QV4D6A
309CL5QV4D6B
309CL5QV4D6E
309CL5QV4D6F
309CL5QV4L2A
309CL5QV4L2B
309CL5QV4L2E
309CL5QV4L2F
309FL5AE4
309FL5AV4
309FL5EE4
309FL5EV4
309FL5GE4
309FL5GV4
309FL5JE4
309FL5JV4
309FL5LE4
309FL5LV4
309UL5AE4
309UL5AV4
309UL5EE4
309UL5EV4
309UL5GE4
309UL5GV4
309UL5JE4
309UL5JV4
309UL5LE4
309UL5LV4
309UL5ME4
309UL5MV4
309UL5PE4
309UL5PV4
309UL5QE4
309UL5QV4
30CC02AE4
30CC02AE4B2A
30CC02AE4B2B
30CC02AE4B2E
30CC02AE4B2F
30CC02AE4B4A
30CC02AE4B4B
30CC02AE4B4E
30CC02AE4B4F
30CC02AE4C4A
30CC02AE4C4B
30CC02AE4C4E
30CC02AE4C4F
30CC02AE4D6A
30CC02AE4D6B
30CC02AE4D6E
30CC02AE4D6F
30CC02AE4L2A
30CC02AE4L2B
30CC02AE4L2E
30CC02AE4L2F
30CC02AV4
30CC02AV4B2A
30CC02AV4B2B
30CC02AV4B2E
30CC02AV4B2F
30CC02AV4B4A
30CC02AV4B4B
30CC02AV4B4E
30CC02AV4B4F
30CC02AV4C4A
30CC02AV4C4B
30CC02AV4C4E
30CC02AV4C4F
30CC02AV4D6A
30CC02AV4D6B
30CC02AV4D6E
30CC02AV4D6F
30CC02AV4L2A
30CC02AV4L2B
30CC02AV4L2E
30CC02AV4L2F
30CC02EE4
30CC02EE4B2A
30CC02EE4B2B
30CC02EE4B2E
30CC02EE4B2F
30CC02EE4B4A
30CC02EE4B4B
30CC02EE4B4E
30CC02EE4B4F
30CC02EE4C4A
30CC02EE4C4B
30CC02EE4C4E
30CC02EE4C4F
30CC02EE4D6A
30CC02EE4D6B
30CC02EE4D6E
30CC02EE4D6F
30CC02EE4L2A
30CC02EE4L2B
30CC02EE4L2E
30CC02EE4L2F
30CC02EV4
30CC02EV4B2A
30CC02EV4B2B
30CC02EV4B2E
30CC02EV4B2F
30CC02EV4B4A
30CC02EV4B4B
30CC02EV4B4E
30CC02EV4B4F
30CC02EV4C4A
30CC02EV4C4B
30CC02EV4C4E
30CC02EV4C4F
30CC02EV4D6A
30CC02EV4D6B
30CC02EV4D6E
30CC02EV4D6F
30CC02EV4L2A
30CC02EV4L2B
30CC02EV4L2E
30CC02EV4L2F
30CC02GE4
30CC02GE4B2A
30CC02GE4B2B
30CC02GE4B2E
30CC02GE4B2F
30CC02GE4B4A
30CC02GE4B4B
30CC02GE4B4E
30CC02GE4B4F
30CC02GE4C4A
30CC02GE4C4B
30CC02GE4C4E
30CC02GE4C4F
30CC02GE4D6A
30CC02GE4D6B
30CC02GE4D6E
30CC02GE4D6F
30CC02GE4L2A
30CC02GE4L2B
30CC02GE4L2E
30CC02GE4L2F
30CC02GV4
30CC02GV4B2A
30CC02GV4B2B
30CC02GV4B2E
30CC02GV4B2F
30CC02GV4B4A
30CC02GV4B4B
30CC02GV4B4E
30CC02GV4B4F
30CC02GV4C4A
30CC02GV4C4B
30CC02GV4C4E
30CC02GV4C4F
30CC02GV4D6A
30CC02GV4D6B
30CC02GV4D6E
30CC02GV4D6F
30CC02GV4L2A
30CC02GV4L2B
30CC02GV4L2E
30CC02GV4L2F
30CC02JE4
30CC02JE4B2A
30CC02JE4B2B
30CC02JE4B2E
30CC02JE4B2F
30CC02JE4B4A
30CC02JE4B4B
30CC02JE4B4E
30CC02JE4B4F
30CC02JE4C4A
30CC02JE4C4B
30CC02JE4C4E
30CC02JE4C4F
30CC02JE4D6A
30CC02JE4D6B
30CC02JE4D6E
30CC02JE4D6F
30CC02JE4L2A
30CC02JE4L2B
30CC02JE4L2E
30CC02JE4L2F
30CC02JV4
30CC02JV4B2A
30CC02JV4B2B
30CC02JV4B2E
30CC02JV4B2F
30CC02JV4B4A
30CC02JV4B4B
30CC02JV4B4E
30CC02JV4B4F
30CC02JV4C4A
30CC02JV4C4B
30CC02JV4C4E
30CC02JV4C4F
30CC02JV4D6A
30CC02JV4D6B
30CC02JV4D6E
30CC02JV4D6F
30CC02JV4L2A
30CC02JV4L2B
30CC02JV4L2E
30CC02JV4L2F
30CC02LE4
30CC02LE4B2A
30CC02LE4B2B
30CC02LE4B2E
30CC02LE4B2F
30CC02LE4B4A
30CC02LE4B4B
30CC02LE4B4E
30CC02LE4B4F
30CC02LE4C4A
30CC02LE4C4B
30CC02LE4C4E
30CC02LE4C4F
30CC02LE4D6A
30CC02LE4D6B
30CC02LE4D6E
30CC02LE4D6F
30CC02LE4L2A
30CC02LE4L2B
30CC02LE4L2E
30CC02LE4L2F
30CC02LV4
30CC02LV4B2A
30CC02LV4B2B
30CC02LV4B2E
30CC02LV4B2F
30CC02LV4B4A
30CC02LV4B4B
30CC02LV4B4E
30CC02LV4B4F
30CC02LV4C4A
30CC02LV4C4B
30CC02LV4C4E
30CC02LV4C4F
30CC02LV4D6A
30CC02LV4D6B
30CC02LV4D6E
30CC02LV4D6F
30CC02LV4L2A
30CC02LV4L2B
30CC02LV4L2E
30CC02LV4L2F
30CC02ME4
30CC02ME4B2A
30CC02ME4B2B
30CC02ME4B2E
30CC02ME4B2F
30CC02ME4B4A
30CC02ME4B4B
30CC02ME4B4E
30CC02ME4B4F
30CC02ME4C4A
30CC02ME4C4B
30CC02ME4C4E
30CC02ME4C4F
30CC02ME4D6A
30CC02ME4D6B
30CC02ME4D6E
30CC02ME4D6F
30CC02ME4L2A
30CC02ME4L2B
30CC02ME4L2E
30CC02ME4L2F
30CC02MV4
30CC02MV4B2A
30CC02MV4B2B
30CC02MV4B2E
30CC02MV4B2F
30CC02MV4B4A
30CC02MV4B4B
30CC02MV4B4E
30CC02MV4B4F
30CC02MV4C4A
30CC02MV4C4B
30CC02MV4C4E
30CC02MV4C4F
30CC02MV4D6A
30CC02MV4D6B
30CC02MV4D6E
30CC02MV4D6F
30CC02MV4L2A
30CC02MV4L2B
30CC02MV4L2E
30CC02MV4L2F
30CC02PE4
30CC02PE4B2A
30CC02PE4B2B
30CC02PE4B2E
30CC02PE4B2F
30CC02PE4B4A
30CC02PE4B4B
30CC02PE4B4E
30CC02PE4B4F
30CC02PE4C4A
30CC02PE4C4B
30CC02PE4C4E
30CC02PE4C4F
30CC02PE4D6A
30CC02PE4D6B
30CC02PE4D6E
30CC02PE4D6F
30CC02PE4L2A
30CC02PE4L2B
30CC02PE4L2E
30CC02PE4L2F
30CC02PV4
30CC02PV4B2A
30CC02PV4B2B
30CC02PV4B2E
30CC02PV4B2F
30CC02PV4B4A
30CC02PV4B4B
30CC02PV4B4E
30CC02PV4B4F
30CC02PV4C4A
30CC02PV4C4B
30CC02PV4C4E
30CC02PV4C4F
30CC02PV4D6A
30CC02PV4D6B
30CC02PV4D6E
30CC02PV4D6F
30CC02PV4L2A
30CC02PV4L2B
30CC02PV4L2E
30CC02PV4L2F
30CC02QE4
30CC02QE4B2A
30CC02QE4B2B
30CC02QE4B2E
30CC02QE4B2F
30CC02QE4B4A
30CC02QE4B4B
30CC02QE4B4E
30CC02QE4B4F
30CC02QE4C4A
30CC02QE4C4B
30CC02QE4C4E
30CC02QE4C4F
30CC02QE4D6A
30CC02QE4D6B
30CC02QE4D6E
30CC02QE4D6F
30CC02QE4L2A
30CC02QE4L2B
30CC02QE4L2E
30CC02QE4L2F
30CC02QV4
30CC02QV4B2A
30CC02QV4B2B
30CC02QV4B2E
30CC02QV4B2F
30CC02QV4B4A
30CC02QV4B4B
30CC02QV4B4E
30CC02QV4B4F
30CC02QV4C4A
30CC02QV4C4B
30CC02QV4C4E
30CC02QV4C4F
30CC02QV4D6A
30CC02QV4D6B
30CC02QV4D6E
30CC02QV4D6F
30CC02QV4L2A
30CC02QV4L2B
30CC02QV4L2E
30CC02QV4L2F
30CF02AE4
30CF02AV4
30CF02EE4
30CF02EV4
30CF02GE4
30CF02GV4
30CF02JE4
30CF02JV4
30CF02LE4
30CF02LV4
30CU02AE4
30CU02AV4
30CU02EE4
30CU02EV4
30CU02GE4
30CU02GV4
30CU02JE4
30CU02JV4
30CU02LE4
30CU02LV4
30CU02ME4
30CU02MV4
30CU02PE4
30CU02PV4
30CU02QE4
30CU02QV4

687PDC
821838