30CU04EV7C7F - G7 SERIES Solenoid Valves | Parker NA

G7 SERIES Solenoid Valves

Part #: 30CU04EV7C7F
  • 30CU04EV7C7F - G7 SERIES Solenoid Valves
  • 30CU04EV7C7F - G7 SERIES Solenoid Valves
30CU04EV7C7F - G7 SERIES Solenoid Valves
The Evolution of Gold Ring™ and Skinner®
Next-Generation 2-Way and 3-Way Solenoid Valves

Technical Specifications

Maximum Operating Pressure Differential (psig):190
Coil Type:1/2" NPT Conduit w/ Leads (Incl. Ground Lead)
Function:3-Way
Minimum Pressure Differential (psi):0
Configuration:Universal
Orifice Size (inch):3/64
Function:3-Way
Voltage:120/60, 110/50
Port Size (inch):1/4 NPT
Configuration:Universal, Multi-Purpose
Port Size:NPT 1/4 inch
Actuation Type:Direct Acting
Minimum Pressure Differential:0 psi
Maximum Pressure Differential:190 psig
Body Material:303 Stainless Steel
Body Material:Stainless Steel 303
Seal Material:FKM
Maximum Fluid Temperature:185 °F
Maximum Ambient Temperature:150 °F
Orifice Size:3/64 inch
Main Flow Coefficient:0.05 Cv
Exhaust Flow Coefficient:0.05 Cv
Input Voltage:120/60 VAC, 110/50 VAC
Power Consumption:10 W
Coil Specifications Met:IP69
Installation:IOM7221
Preventive Maintenance Kit:7R010
Specifications Met:CULus General Purpose
Seal Material:FKM

Item Information

CAD Drawings + Files

Related Documents

Find a Distributor

Division Contact

Fluid Control Division
95 Edgewood Avenue
New Britain, CT 06051
United States

Phone:800-825-8305